StarTech.com

Cisco GLC-SX-MMD Compatible SFP Transceiver Module - 1000BASE-SX

1000 Mbps (1 Gbps) | Multi Mode Fiber | LC | 500 m (1640 ft) | TAA | Lifetime Warranty

Product ID: GLCSXMMDSTT

  • 100% compatibility with Cisco GLC-SX-MMD guaranteed
  • StarTech.com SFP modules are backed by a lifetime warranty
  • Meets or exceeds OEM specifications and Multi-Source Agreement (MSA) industry standards
View More
  • Low power consumption of less than 1 W
  • Hot-swappable with fiber-optic modules
89,99 € EUR
VAT not included in the price
In stock with partners:
Where To Buy

Volume Order?
Request a quote

Reseller Pricing:
Create an Account

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Compatible Brand Cisco®
Industry Standards IEEE 802.3z 1000BASE-SX
Performance
Auto MDIX Yes
Compatible Networks 1000 Mbps (1 Gbps)
DDM Yes
Fiber Operating Mode Full-Duplex
Max Transfer Distance 500 m (1640 ft)
Maximum Data Transfer Rate 1.25 Gbps
MTBF 861,479 hours
Type Multi Mode
Wavelength 850nm
Connector(s)
Local Unit Connectors 1 - Fiber Optic LC Duplex Female
Special Notes / Requirements
Note For use in Gigabit fiber networking equipment and media converters
System and Cable Requirements MSA or Cisco compliant SFP port
Power
Power Consumption (In Watts) < 1 W
Environmental
Humidity 5~90% RH
Operating Temperature 0°C to 70°C (32°F to 158°F)
Storage Temperature -40°C to 85°C (-40°F to 185°F)
Physical Characteristics
Color Silver
Packaging Information
Package Height 33 mm [1.3 in]
Package Length 12.2 cm [4.8 in]
Package Width 77 mm [3 in]
Shipping (Package) Weight 52 g [1.8 oz]
What's in the Box
Included in Package 1 - SFP transceiver
Material Zinc-Plated Casing
Product Height 1.1 cm [0.4 in]
Product Length 57 mm [2.2 in]
Product Width 13.8 mm [0.5 in]
Weight of Product 19 g [0.7 oz]

Certifications

Related Products

Cisco SFP-10G-SR Compatible SFP+ Transceiver Module - 10GBASE-SR
SFP10GSRST
Cisco SFP-10G-SR Compatible SFP+ Transceiver Module - 10GBASE-SR

10 Gbps | Multi Mode Fiber | LC | 300 m (984 ft) | Lifetime Warranty

261,99 €
42+ In stock
SFP transceiver w/ DDM  (1.25Gbps, 1310nm, Single Mode, LC)
SFPG1320C
Cisco GLC-LH-SMD Compatible SFP Transceiver Module - 1000BASE-LH

1000 Mbps (1 Gbps) | Single Mode Fiber | LC | 20 km (12.4 mi) | Lifetime Warranty

126,99 €
Cisco GLC-FE-100FX Compatible SFP Transceiver Module - 100BASE-FX
SFPF1302C
Cisco GLC-FE-100FX Compatible SFP Transceiver Module - 100BASE-FX

100 Mbps | Multi Mode Fiber | LC | 2 km (1.2 mi) | Lifetime Warranty

69,99 €
67+ In stock
Cisco SFP-GE-S Compatible SFP Fiber Module - 1000BASE-SX
SFPGESST
Cisco SFP-GE-S Compatible SFP Fiber Module - 1000BASE-SX

1000 Mbps (1 Gbps) | Multi Mode Fiber | LC | 550 m (1804 ft) | Lifetime Warranty

74,99 €
385+ In stock
Cisco GLC-LH-SMD Compatible SFP Transceiver Module - 1000BASE-LX/LH
GLCLHSMDSTTA
Cisco GLC-LH-SMD Compatible SFP Transceiver Module - 1000BASE-LX/LH

1000 Mbps (1 Gbps) | Single & Multi Mode Fiber | LC | 10 km (6.2 mi) | TAA | Lifetime Warranty

129,99 €
Cisco GLC-T Compatible SFP Transceiver Module - 1000BASE-T
GLCTSTTAA
Cisco GLC-T Compatible SFP Transceiver Module - 1000BASE-T

1000 Mbps (1 Gbps) | Copper | RJ45 | 100 m (328 ft) | TAA | Lifetime Warranty

115,99 €
Cisco GLC-SX-MMD Compatible SFP Transceiver Module - 1000BASE-SX
GLCSXMMDSTT
Cisco GLC-SX-MMD Compatible SFP Transceiver Module - 1000BASE-SX

1000 Mbps (1 Gbps) | Multi Mode Fiber | LC | 500 m (1640 ft) | TAA | Lifetime Warranty

89,99 €
Cisco SFP-10G-LR Compatible SFP+ Transceiver Module - 10GBASE-LR
SFP10GLRSTTA
Cisco SFP-10G-LR Compatible SFP+ Transceiver Module - 10GBASE-LR

10 Gbps | Single Mode Fiber | LC | 10 km (6.2 mi) | TAA | Lifetime Warranty

655,99 €
Cisco SFP-10G-SR Compatible SFP+ Transceiver Module - 10GBASE-SR
SFP10GSRSTTA
Cisco SFP-10G-SR Compatible SFP+ Transceiver Module - 10GBASE-SR

10 Gbps | Multi Mode Fiber | LC | 300 m (984 ft) | TAA | Lifetime Warranty

486,99 €

Accessories