StarTech.com

HDMI Audio Extractor - 1080p

Extract and convert the audio from your HDMI signal to 3.5mm audio in 2.1 stereo sound

Product ID: HD2A

  • Easily integrates the audio from your HDMI source with equipment that doesn't support HDMI
  • Extracts analog and digital audio with an included 3.5mm to SPDIF adapter
  • Expand the capabilities of the audio extractor by converting to RCA audio, using an inexpensive 3.5mm to RCA adapter (sold separately)
View More
  • Discreet installation with small footprint
  • Supports resolutions up to 1080p with HDMI pass-through
  • HDCP compliant
  • USB-powered
67,99 € EUR exc VAT
84,31 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Audio Yes
AV Input HDMI
AV Output 3.5 mm Audio
Chipset ID Explore - EP93Z3E
Performance
Audio Specifications 2.1 stereo audio
Maximum Digital Resolutions 1080p (1920 x 1080)
Supported Resolutions Up to 1080p (1920 x 1080)
Wide Screen Supported Yes
Connector(s)
Connector A 1 - HDMI (19 pin) Female Input
Connector B 1 - 3.5 mm Mini-Jack (3 Position) Female Output
1 - HDMI (19 pin) Female Output
Connector Type(s) 1 - USB Mini-B (5 pin) Female
Power
Power Source USB-Powered
Environmental
Humidity 5% to 95% non-condensing
Operating Temperature 0°C to 70°C (32°F to 158°F)
Storage Temperature -10°C to 80°C (14°F to 176°F)
Physical Characteristics
Product Height 2 cm [0.8 in]
Product Length 60 mm [2.4 in]
Product Width 55 mm [2.2 in]
Weight of Product 39 g [1.4 oz]
Packaging Information
Package Height 32 mm [1.3 in]
Package Length 14.3 cm [5.6 in]
Package Width 17 cm [6.7 in]
Shipping (Package) Weight 135 g [4.8 oz]
What's in the Box
Included in Package 1 - HDMI audio extractor
1 - 2.5 ft. [780 mm] USB power cable
1 - Toslink adapter

Certifications

Accessories