StarTech.com

3m (10 ft) HDMI to VGA Active Converter Cable - HDMI to VGA Adapter - 1920x1200 or 1080p

Eliminate adapters by connecting your HDMI source directly to a VGA monitor/projector using this 10ft adapter cable

Product ID: HD2VGAMM10

  • Reduce clutter and connect your display at greater distances with a long 10ft adapter cable
  • Avoid the hassle of additional adapters or cables with a built in cable connecting an HDMI video source directly to a VGA monitor or projector
  • Save upgrade cost by connecting your HDMI computer to a VGA monitor or projector
View More
  • Supports video resolutions up to 1920x1200 / 1080p
  • Active digital HDMI to analog VGA conversion
  • Adapter and cable in one, with 1x male HDMI connector and 1x male VGA connector
  • Plug-and-play installation
58,99 € EUR exc VAT
73,15 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 3 Years
Hardware
Active or Passive Adapter Active
Audio No
AV Input HDMI
AV Output VGA
Chipset ID Chrontel - 7101A
Performance
Maximum Analog Resolutions 1920 x 1200
Maximum Cable Length 3000 mm [118.1 in]
Maximum Digital Resolutions PC resolutions up to 1920 x 1200 @ 60 Hz
Connector(s)
Connector A 1 - HDMI (19 pin) Male Input
Connector B 1 - VGA (15 pin, High Density D-Sub) Male Output
Connector Type(s) 1 - USB Micro-B (5 pin) Female
Power
Power Source USB-Powered
Environmental
Humidity 40%-85%RH
Operating Temperature 0°C to 60°C (32°F to 140°F)
Storage Temperature -10°C to 70°C (14°F to 158°F)
Physical Characteristics
Cable Length 3 m [10 ft]
Color Black
Product Height 1.5 cm [0.6 in]
Product Length 3 m [10 ft]
Product Width 40 mm [1.6 in]
Weight of Product 171.8 g [6.1 oz]
Packaging Information
Package Height 17 mm [0.7 in]
Package Length 91.5 cm [36 in]
Package Width 19.8 cm [7.8 in]
Shipping (Package) Weight 190 g [6.7 oz]
What's in the Box
Included in Package 1 - 10ft (3m) HDMI® to VGA Adapter Cable
Supports any operating system.
No additional drivers or software required.

Certifications

Related Products

91 cm (3 ft.) HDMI to VGA Active Converter Cable - HDMI to VGA Adapter - 1920x1200 or 1080p
HD2VGAMM3
91 cm (3 ft.) HDMI to VGA Active Converter Cable - HDMI to VGA Adapter - 1920x1200 or 1080p

Eliminate excess cable clutter and adapters, by connecting your HDMI source directly to a VGA monitor/projector using this short 3ft adapter cable

46,99 € exc VAT
58,27 € inc VAT
1,8m (6 ft) HDMI to VGA Active Converter Cable - HDMI to VGA Adapter - 1920x1200 or 1080p
HD2VGAMM6
1,8m (6 ft) HDMI to VGA Active Converter Cable - HDMI to VGA Adapter - 1920x1200 or 1080p

Eliminate adapters, by connecting your HDMI source directly to a VGA monitor/projector using this 6ft adapter cable

48,99 € exc VAT
60,75 € inc VAT

Accessories