StarTech.com

Compact HDMI to VGA Adapter Converter - Ideal for Chromebooks Ultrabooks & Laptops – 1920x1200/1080p

Connect an HDMI device/computer to a VGA monitor or projector, with this slim adapter ideal for Chromebooks / laptops / ultrabooks

Product ID: HD2VGAMICRO

  • No power adapter required
  • Small form factor
  • Support for resolutions up to 1920x1200/1080p
35,99 € EUR exc VAT
44,63 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 3 Years
Hardware
Active or Passive Adapter Active
Audio No
AV Input HDMI
AV Output VGA
Ports 1
Performance
Maximum Analog Resolutions 1920x1200
Supported Resolutions 1920x1200, 1920x1080 (1080p), 1600x1200 @ 60Hz
Wide Screen Supported Yes
Connector(s)
Connector A 1 - HDMI (19 pin) Male Input
Connector B 1 - VGA (15 pin, High Density D-Sub) Female Output
Environmental
Humidity 20~90% RH Non-Condensing
Operating Temperature -20°C to 85°C (-4°F to 185°F)
Storage Temperature -20°C to 85°C (-4°F to 185°F)
Physical Characteristics
Color Black
Product Height 1.4 cm [0.6 in]
Product Length 45 mm [1.8 in]
Product Width 21 mm [0.8 in]
Weight of Product 0 g [0 oz]
Packaging Information
Package Height 30 mm [1.2 in]
Package Length 14 cm [5.5 in]
Package Width 17.5 cm [6.9 in]
Shipping (Package) Weight 11 g [0.4 oz]
What's in the Box
Included in Package 1 - Slim HDMI to VGA Adpater Converter

Certifications

Related Products

HDMI to VGA Video Adapter Converter with Audio for Desktop PC / Laptop / Ultrabook - 1920x1200
HD2VGAA2
HDMI to VGA Video Adapter Converter with Audio for Desktop PC / Laptop / Ultrabook - 1920x1200

Convert an HDMI® video signal to VGA, with discrete audio output

44,99 € exc VAT
55,79 € inc VAT
HDMI to VGA Adapter Converter for Desktop PC / Laptop / Ultrabook - 1920x1080
HD2VGAE2
HDMI to VGA Adapter Converter for Desktop PC / Laptop / Ultrabook - 1920x1080

Connect an HDMI® equipped Laptop, Ultrabook, or Desktop Computer to your VGA Display, or Projector

38,99 € exc VAT
48,35 € inc VAT
91 cm (3 ft.) HDMI to VGA Active Converter Cable - HDMI to VGA Adapter - 1920x1200 or 1080p
HD2VGAMM3
91 cm (3 ft.) HDMI to VGA Active Converter Cable - HDMI to VGA Adapter - 1920x1200 or 1080p

Eliminate excess cable clutter and adapters, by connecting your HDMI source directly to a VGA monitor/projector using this short 3ft adapter cable

46,99 € exc VAT
58,27 € inc VAT
1,8m (6 ft) HDMI to VGA Active Converter Cable - HDMI to VGA Adapter - 1920x1200 or 1080p
HD2VGAMM6
1,8m (6 ft) HDMI to VGA Active Converter Cable - HDMI to VGA Adapter - 1920x1200 or 1080p

Eliminate adapters, by connecting your HDMI source directly to a VGA monitor/projector using this 6ft adapter cable

48,99 € exc VAT
60,75 € inc VAT
3m (10 ft) HDMI to VGA Active Converter Cable - HDMI to VGA Adapter - 1920x1200 or 1080p
HD2VGAMM10
3m (10 ft) HDMI to VGA Active Converter Cable - HDMI to VGA Adapter - 1920x1200 or 1080p

Eliminate adapters by connecting your HDMI source directly to a VGA monitor/projector using this 10ft adapter cable

58,99 € exc VAT
73,15 € inc VAT
HDMI to VGA Converter with Audio - Compact - 1920x1200
HD2VGAMICRA
HDMI to VGA Converter with Audio - Compact - 1920x1200

This highly-portable adapter is the ideal travel companion for your Chromebook or Ultrabook laptop

40,99 € exc VAT
50,83 € inc VAT
HDMI® to VGA Video Adapter Converter with Audio - HD to VGA Monitor 1080p
HDMI2VGA
HDMI® to VGA Video Adapter Converter with Audio - HD to VGA Monitor 1080p

Connect HDMI® enabled devices to a VGA monitor with stereo audio separation

247,99 € exc VAT
307,51 € inc VAT
Travel A/V Adapter: 3-in-1 HDMI to DisplayPort, VGA or DVI - 1920 x 1200
HD2DPVGADVI
Travel A/V Adapter: 3-in-1 HDMI to DisplayPort, VGA or DVI - 1920 x 1200

Keep this compact adapter with your laptop while you’re traveling, to connect to virtually any monitor, television or projector

108,99 € exc VAT
135,15 € inc VAT

Accessories