StarTech.com

Component to HDMI Video Converter with Audio

Connect a Component video source device with supporting audio to your HDMI® display

Product ID: CPNTA2HDMI

  • Supports a maximum resolution of 1080p
  • HDCP 1.1 and DVI 1.0 Compliant
  • Supports digital and analog audio input
  • Supports standard and high definition video output
175,99 € EUR exc VAT
218,23 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Active or Passive Adapter Active
Audio Yes
AV Input 3.5 mm Stereo Audio
Component
Digital Coaxial
AV Output HDMI
Industry Standards Standard HDMI®, HDCP 1.1, DVI 1.0
Performance
Maximum Digital Resolutions 1080p @ 60Hz
Connector(s)
Connector A 1 - 3.5 mm Mini-Jack (3 Position) Female Input
1 - Component Video (3 x RCA) Female Input
1 - Digital Coax Audio (RCA) Female Input
Connector B 1 - HDMI (19 pin) Female Output
Power
Center Tip Polarity Positive
Output Voltage 5 DC
Power Source AC Adapter Included
Physical Characteristics
Color Black
Product Height 3 cm [1.2 in]
Product Length 11 cm [4.3 in]
Product Width 80 mm [3.1 in]
Weight of Product 350 g [12.4 oz]
Packaging Information
Package Height 60 mm [2.4 in]
Package Length 21 cm [8.3 in]
Package Width 11.5 cm [4.5 in]
Shipping (Package) Weight 567 g [20 oz]
What's in the Box
Included in Package 1 - RCA plus audio to HDMI converter
1 - component cable (3 ft.)
1 - universal power adapter (NA, EU, UK, AU)
1 - instruction manual

Certifications

Accessories