StarTech.com

HDMI to VGA Converter with Audio - Compact - 1920x1200

This highly-portable adapter is the ideal travel companion for your Chromebook or Ultrabook laptop

Product ID: HD2VGAMICRA

  • Increase the compatibility of your HDMI equipped Ultrabook or Chromebook by adding support for VGA
  • Hassle-free setup, through plug-and-play installation
  • Maximum portability with a small foot print and lightweight design
View More
  • Supports resolutions up to 1920x1200 (1080p)
  • Discrete 3.5mm audio output
40,99 € EUR exc VAT
40,99 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Active or Passive Adapter Active
Adapter Style Adapters
Audio Yes
AV Input HDMI
AV Output VGA
Chipset ID Chrontel - CH7101A-BF
Ports 1
Performance
Audio Specifications 2-channel stereo (3.5mm)
Maximum Digital Resolutions 1900x1200 @ 60Hz
Supported Resolutions Widescreen(16/32 bit):
1920x1200, 1920x1080, 1680x1050, 1600x900, 1440x900, 1360x768, 1280x800, 1280x768, 1280x720

Standard(16/32 bit):
1600x1200, 1400x1050, 1280x1024, 1280x960, 1152x864, 1024x768, 800x600
Wide Screen Supported Yes
Connector(s)
Connector A 1 - HDMI (19 pin) Male Input
Connector B 1 - VGA (15 pin, High Density D-Sub) Female Output
1 - 3.5 mm Mini-Jack (3 Position) Female Output
Special Notes / Requirements
Note This converter is not compatible with Mac computers that use Intel HD 4000 cards (Mac Mini), for specific support for these devices StarTech.com offers the Mac Mini to VGA adapter - MCHD2VGA.

This converter will not output digitally encrypted content.
Environmental
Humidity 90% RH
Operating Temperature 10°C to 40°C (50°F to 104°F)
Storage Temperature -20°C to 70°C (-4°F to 158°F)
Physical Characteristics
Color Black
Product Height 12.5 mm [0.5 in]
Product Length 62.3 mm [2.5 in]
Product Weight 8 g [0.3 oz]
Product Width 21 mm [0.8 in]
Packaging Information
Shipping (Package) Weight 38 g [1.3 oz]
What's in the Box
Included in Package 1 - Compact HDMI to VGA adapter
Supports any operating system.
No additional drivers or software required.

Certifications

Related Products

HDMI to VGA Adapter Converter for Desktop PC / Laptop / Ultrabook - 1920x1080
HD2VGAE2
HDMI to VGA Adapter Converter for Desktop PC / Laptop / Ultrabook - 1920x1080

Connect an HDMI® equipped Laptop, Ultrabook, or Desktop Computer to your VGA Display, or Projector

38,99 € exc VAT
38,99 € inc VAT
Compact HDMI to VGA Adapter Converter - Ideal for Chromebooks Ultrabooks & Laptops – 1920x1200/1080p
HD2VGAMICRO
Compact HDMI to VGA Adapter Converter - Ideal for Chromebooks Ultrabooks & Laptops – 1920x1200/1080p

Connect an HDMI device/computer to a VGA monitor or projector, with this slim adapter ideal for Chromebooks / laptops / ultrabooks

35,99 € exc VAT
35,99 € inc VAT
HDMI® to VGA Video Adapter Converter with Audio - HD to VGA Monitor 1080p
HDMI2VGA
HDMI® to VGA Video Adapter Converter with Audio - HD to VGA Monitor 1080p

Connect HDMI® enabled devices to a VGA monitor with stereo audio separation

247,99 € exc VAT
247,99 € inc VAT

Accessories