StarTech.com

MHL Adapter Converter – Micro USB to HDMI

Connect your MHL­­™ enabled mobile device to an HDTV, monitor or projector using HDMI®

Product ID: MHD2HDF

  • 1080p video output
  • Digital audio supported
  • Simultaneous charging to the mobile device when Micro USB charge cable (not included) is attached
View More
  • TV remote control on your mobile device with CEC supporting HDTVs
  • Compact and easy to transport
  • HDCP pass-through
0,00 € EUR exc VAT
0,00 € EUR inc VAT

Overview

The MHD2HDF MHL™ (Mobile High-Definition Link) Adapter - Micro USB to HDMI® Active Video Adapter enables you to connect any MHL-enabled smartphone, tablet PC or other mobile device to non-MHL-enabled HDTVs, monitors or projectors through HDMI -a simple plug-and-play solution for viewing your photos and video (with supporting audio) and other mobile device content on a large display.

The MHL to HDMI adapter supports 1080p output resolution and 7.1 channel digital audio, to deliver on both quality and convenience.

This compact, active adapter offers a Micro USB port on the side, for the added benefit of simultaneously charging your connected mobile device, so it is always ready to use.

Backed by a StarTech.com 2-year warranty and free lifetime technical support.

The StarTech.com Advantage

  • MHL™ - Micro USB to HDMI® conversion provides a simple solution for displaying high-definition audio and video content from your MHL enabled mobile device on large screens
  • Keep your mobile device charged while connected, with simultaneous power

Applications

Connect your Mobile High-Definition Link (MHL™) enabled device to a television, monitor or projector through HDMI.

Display video with supporting audio, or share pictures on a full-sized HDMI-capable display

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Audio Yes
AV Input Micro USB (MHL)
AV Output HDMI
Chipset ID Silicon Image - SiI9292CNUC
Industry Standards MHL 1 enabled
Performance
Audio Specifications 192 KHz 7.1 Channel Surround
Maximum Cable Length 5 m [16.4 ft]
Maximum Digital Resolutions 1080p
Connector(s)
Connector A 1 - MHL™ (5 pin, USB Micro B) Male Input
Connector B 1 - HDMI (19 pin) Female Output
1 - USB Micro-B (5 pin) Female
Environmental
Operating Temperature 0°C to 45°C (32°F to 113°F)
Storage Temperature -20°C to 70°C (4°F to 158°F)
Physical Characteristics
Color Black
Enclosure Type Plastic
Product Height 10 mm [0.4 in]
Product Length 150 mm [5.9 in]
Product Weight 20 g [0.7 oz]
Product Width 20 mm [0.8 in]
Packaging Information
Shipping (Package) Weight 0 kg [0.1 lb]
What's in the Box
Included in Package 1 - MHL™ to HDMI® Adapter

Certifications

Accessories