StarTech.com

Micro HDMI to VGA Adapter Converter with Audio for Smartphones / Ultrabooks / Tablets - 1920x1200

Convert a Micro HDMI® video signal to VGA, with discrete audio output

Product ID: MCHD2VGAA2

  • Supports output resolutions up to 1920x1080
  • Easy to use with no software required
  • Compact, lightweight, and portable design
  • Supported on any VGA display, including televisions and projectors
46,99 € EUR exc VAT
58,27 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 3 Years
Hardware
Active or Passive Adapter Active
Audio Yes
AV Input Micro HDMI
AV Output 3.5 mm Stereo Audio
VGA
Industry Standards HDMI®, HDCP
Performance
Audio Specifications 2 Channel
Maximum Analog Resolutions 1920x1080
Maximum Digital Resolutions 1920x1080 (1080p) @ 60Hz
Supported Resolutions 1920x1080 (1080p) @ 60Hz
Wide Screen Supported Yes
Connector(s)
Connector A 1 - Micro HDMI (19 pin) Male Input
Connector B 1 - VGA (15 pin, High Density D-Sub) Female Output
1 - 3.5 mm Mini-Jack (3 Position) Female Output
Connector Type(s) 1 - USB Micro-B (5 pin) Female
Environmental
Humidity 40%-85%RH
Operating Temperature 0°C to 60°C (32°F to 140°F)
Storage Temperature -10°C to 70°C (14°F to 158°F)
Physical Characteristics
Color Black
Enclosure Type Plastic
Product Height 1.5 cm [0.6 in]
Product Length 25.8 cm [10.2 in]
Product Width 45 mm [1.8 in]
Weight of Product 39 g [1.4 oz]
Packaging Information
Package Height 20 mm [0.8 in]
Package Length 21.8 cm [8.6 in]
Package Width 80 mm [3.1 in]
Shipping (Package) Weight 58 g [2 oz]
What's in the Box
Included in Package 1 - Micro HDMI® to VGA Adapter Converter

Certifications

Related Products

DisplayPort to DVI Video Adapter Converter
DP2DVI
DisplayPort to DVI Video Adapter Converter

Connect a DVI monitor to a single-mode DisplayPort output from your computer

21,99 € exc VAT
27,27 € inc VAT
DisplayPort® to DVI Video Adapter/Converter Cable - M/M
DP2DVIMM10
3m (10 ft) DisplayPort to DVI Video Adapter Converter Cable - M/M

Connect your DVI monitor to a DisplayPort equipped computer using a single cable

47,99 € exc VAT
59,51 € inc VAT
DisplayPort® to HDMI® Video Adapter Converter
DP2HDMI
DisplayPort® to HDMI® Video Adapter Converter

Connect your HDMI® monitor or HDTV to a DisplayPort® equipped computer

28,99 € exc VAT
35,95 € inc VAT
HDMI® to VGA Video Adapter Converter with Audio - HD to VGA Monitor 1080p
HDMI2VGA
HDMI® to VGA Video Adapter Converter with Audio - HD to VGA Monitor 1080p

Connect HDMI® enabled devices to a VGA monitor with stereo audio separation

247,99 € exc VAT
307,51 € inc VAT

Accessories