StarTech.com

SDI to HDMI Converter – 3G SDI to HDMI Adapter with SDI Loop Through Output

Connect your HDMI Display to an SDI Video Source

Product ID: SDI2HD

  • Built-in 3G SDI daisy chain port
  • Receives 3G SDI signals from up to 755ft (230m)
  • Supports video resolutions up to 1920x1200 / 1080p
View More
  • Plug and play SDI to HDMI conversion
  • Supports AES & EBU Audio Decoding
  • Pre-installed Mounting brackets
296,99 € EUR exc VAT
368,27 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Active or Passive Adapter Active
Audio Yes
AV Input SDI (BNC)
AV Output HDMI
SDI (BNC)
Cabling Coaxial
Chipset ID Gennum - GV7600
Daisy-Chain Yes
Ports 1
Rack-Mountable Yes
Performance
Audio Specifications 8 Channel Digital Audio @ 48 kHz
Max Distance 230 m / 755 ft
Maximum Cable Length 230 m [754.4 ft]
Maximum Data Transfer Rate 2.97 Gbps
Maximum Digital Resolutions 1080p
Supported Resolutions 1920x1080 (1080p) @ 24, 25, 30, 50 & 60 FPS
1920x1080 (1080i) @ 50 & 60 FPS
1280x720 (720p) @ 24, 25, 30, 50 & 60 FPS
Supports 525i & 625i SD D1 format

Supports 8-bit or 10-bit component digital video

RGB or YCbCr 4:4:4 sampled
YCbCr 4:2:2 or 4:2:0 sampled
Wide Screen Supported Yes
Connector(s)
Connector A 1 - SDI (BNC) Receptacle Input
Connector B 1 - HDMI (19 pin) Female Output
Connector Type(s) 1 - SDI (BNC) Receptacle Output
Power
Center Tip Polarity Positive
Input Current 0.5 A
Input Voltage 100 - 240 AC
Output Current 2 A
Output Voltage 5 DC
Plug Type M
Power Consumption (In Watts) 10
Power Source AC Adapter Included
Environmental
Humidity 5% to 90 % RH (no condensation)
Operating Temperature 0°C to 70°C (32°F to 158°F)
Storage Temperature -10°C to 80°C (14°F to 176°F)
Physical Characteristics
Color Black
Product Height 2.5 cm [1 in]
Product Length 10 cm [3.9 in]
Product Width 70 mm [2.8 in]
Weight of Product 207 g [7.3 oz]
Packaging Information
Package Height 52 mm [2 in]
Package Length 15.2 cm [6 in]
Package Width 21.5 cm [8.5 in]
Shipping (Package) Weight 492 g [17.4 oz]
What's in the Box
Included in Package 1 - SDI to HDMI Adapter
1 - Mounting bracket assembly (attached)
1 - Universal Power Adapter (NA/UK/EU/)
1 - Instruction manual

Certifications

Accessories