Some cookies are essential to ensure our website works for you. You may block or delete all cookies from this site but parts of the site may not work. To find out more about how we use cookies, see our privacy statement.

OK

×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to StarTech.com

DisplayPort® to HDMI® Adapter with USB Audio

Product ID: DP2HDMIUSBA

Connect an HDMI® display to a DisplayPort® source with audio

Features
  • DisplayPort® video with USB Audio pass-through to a single HDMI® cable

  • Supports HDTV resolutions up to 1080p (1920x1080)

  • USB-Powered - No external power source required

More Features . . .
  • Supports uncompressed, 2-channel audio such as LPCM

  • Easy to use cable, no software/drivers required

Prices may be lower from Resellers:

INGRFI
Available in
87,99 € EUR exc VAT
87,99 € inc VAT

ID: DP2HDMIUSBA

May be in stock with Resellers/Distributors

For more products like this please visit our European online store today!

The DP2HDMIUSBA DisplayPort® to HDMI® Adapter with USB Audio is a cost-effective solution that lets you connect an HDMI capable HDTV to a device with DisplayPort output, avoiding the expense of upgrading the TV for compatibility.

Featuring a compact design, the DisplayPort to HDMI converter/adapter requires minimal space and draws power through the USB connection, so that no bulky external power supply or outlet is required. Simply plug the integrated USB and DisplayPort connectors into your PC or Mac®, and use the desired length of HDMI cable to connect to your television/monitor. The 2-channel analog audio signal passes through the HDMI connection, delivering the video and accompanying audio signals using a single HDMI cable.

DP2HDMIUSBA is a passive adapter that requires a DP++ port (DisplayPort++), meaning that DVI and HDMI signals can also be passed through the port.

Backed by a StarTech.com 2-year warranty and free lifetime technical support.

The StarTech.com Advantage
  • This compact, USB-powered DisplayPort®-HDMI® adapter provides a simple solution that minimizes clutter by combining separate cables (audio and video) into one
  • USB audio support with pass-through to a single HDMI cable allows you to send video and accompanying audio, even though your DisplayPort device may only output video
  • Requires no software/drivers for operation, providing a plug-and-play solution that will have you up and running in seconds
Common Customer Questions

View FAQs...

Applications
  • Ideal for digital entertainment centers, home offices, business conference rooms and trade show displays
  • Keep your existing HDMI® monitor to be used with your DisplayPort-output device
  • Deliver audio/video content from your DisplayPort-capable PC or Mac to your A/V devices (HDTV or receiver) for a larger viewing area and louder audio experience
Product Numbers
Warranty Information
Warranty 2 Years
Hardware
Active or Passive Adapter Passive
Audio Yes
Converter Type Format Converter
Industry Standards DisplayPort® 1.1a
High Speed HDMI®
Output Signal HDMI
Performance
Audio Specifications 5.1 Surround Sound
Maximum Digital Resolutions 1920x1200 / 1080p
Wide Screen Supported Yes
Connector(s)
Connector A 1 - DisplayPort (20 pin) Latching Male
1 - USB Type-A (4 pin) USB 2.0 Male
Connector B 1 - HDMI (19 pin) Female
Special Notes / Requirements
System and Cable Requirements DP++ port (DisplayPort ++) required on video card or video source (DVI and HDMI pass-through must be supported)
Indicators
LED Indicators 1 - Red - Power
Power
Power Consumption (In Watts) 2W (max)
Power Source USB-Powered
Environmental
Humidity 10~85% RH
Operating Temperature 0°C to 70°C (32°F to 158°F)
Storage Temperature -10°C to 80°C (14°F to 176°F)
Physical Characteristics
Cable Length 610 mm [24 in]
Color Black
Enclosure Type Plastic
Product Height 15 mm [0.6 in]
Product Length 700 mm [27.6 in]
Product Weight 84.8 g [3 oz]
Product Width 55 mm [2.2 in]
Packaging Information
Shipping (Package) Weight 0.1 kg [0.2 lb]
What's in the Box
Included in Package 1 - DisplayPort and USB Audio to HDMI Adapter
Certifications
Mini DisplayPort® to HDMI® Adapter with USB Audio
MDP2HDMIUSBA

Mini DisplayPort® to HDMI® Adapter with USB Audio

Connect an HDMI® display to a Mini-DisplayPort® source with audio

92,99 € exc VAT
92,99 € inc VAT

DisplayPort® to HDMI® Video Adapter Converter
DP2HDMI

DisplayPort® to HDMI® Video Adapter Converter

Connect your HDMI® monitor or HDTV to a DisplayPort® equipped computer

28,99 € exc VAT
28,99 € inc VAT

DisplayPort to VGA Video Adapter Converter
DP2VGA

DisplayPort to VGA Video Adapter Converter

Connect your VGA monitor to a DisplayPort equipped computer

41,99 € exc VAT
41,99 € inc VAT

Mini DisplayPort to DVI Video Adapter Converter
MDP2DVI

Mini DisplayPort to DVI Video Adapter Converter

Connect a DVI display to a Mini DisplayPort® equipped PC or MAC®

16,99 € exc VAT
16,99 € inc VAT

Mini DisplayPort to HDMI Video Adapter Converter
MDP2HDMI

Mini DisplayPort to HDMI Video Adapter Converter

Connect an HDMI® enabled display to a Mini DisplayPort® equipped PC or MAC

15,99 € exc VAT
15,99 € inc VAT

Mini DisplayPort to VGA Video Adapter Converter
MDP2VGA

Mini DisplayPort to VGA Video Adapter Converter

Connect your VGA monitor to a Mini DisplayPort equipped computer

35,99 € exc VAT
35,99 € inc VAT

DisplayPort to DVI Video Adapter Converter
DP2DVI

DisplayPort to DVI Video Adapter Converter

Connect a DVI monitor to a single-mode DisplayPort output from your computer

21,99 € exc VAT
21,99 € inc VAT

* Product appearance and specifications are subject to change without notice.