Are you in the United States?
Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.
Go to StarTech.comDisplayPort to VGA Video Adapter Converter
Connect a VGA monitor to a DisplayPort-equipped PC
Product ID: DP2VGA2
- Hassle-free connectivity with plug-and-play DP to VGA video adapter
- Maximum portability with a small footprint and lightweight design
- Crystal clear picture quality with support for high-definition video resolutions up to 1920x1200 or 1080p
Not Available
May be in stock with partners
From a Partner
Support
Overview
Applications
Use your VGA monitor as a secondary display
Technical Specifications
Product Numbers | ||
---|---|---|
Ingram Finland | V931180 | |
UPC Code | 065030836883 |
Warranty Information | ||
---|---|---|
Warranty | 2 Years | |
Hardware | ||
Active or Passive Adapter | Active | |
Adapter Style | Adapters | |
Audio | No | |
Converter Type | Format Converter | |
Performance | ||
Wide Screen Supported | Yes | |
Connector(s) | ||
Connector A | 1 - DisplayPort (20 pin) Latching Male | |
Connector B | 1 - VGA (15 pin, High Density D-Sub) Female | |
Environmental | ||
Humidity | Storage: 5% - 90% RH (non-condensing) Operating: 10% - 85% RH (non-condensing) |
|
Operating Temperature | 0°C to 70°C (32°F to 158°F) | |
Storage Temperature | -10°C to 80°C (14°F to 176°F) | |
Physical Characteristics | ||
Cable Length | 225 mm [8.9 in] | |
Color | Black | |
Enclosure Type | Plastic | |
Product Height | 19.1 mm [0.7 in] | |
Product Width | 31.8 mm [1.2 in] | |
Packaging Information | ||
Shipping (Package) Weight | 0.1 kg [0.1 lb] | |
What's in the Box | ||
Included in Package | 1 - DisplayPort to VGA Converter |
Related Products
DisplayPort to VGA Video Adapter Converter
Connect your VGA monitor to a DisplayPort equipped computer
DisplayPort 1.2 to VGA Adapter Converter – DP to VGA – 1920x1200
Connect a DisplayPort 1.2-equipped computer to a VGA Monitor or Projector
DisplayPort to VGA Adapter with Audio
Connect your PC to a VGA display and a discrete 3.5mm audio output
1,8m (6 ft.) DisplayPort to VGA Cable - M/M
Connect your VGA monitor to a DisplayPort-equipped computer using a single cable
91 cm (3 ft.) DisplayPort to VGA Adapter Converter Cable – DP to VGA 1920x1200 - Black
Connect a DisplayPort-equipped PC to a nearby VGA monitor/Projector, with a short 3 foot cable
1,8m (6 ft) DisplayPort to VGA Adapter Converter Cable – DP to VGA 1920x1200 - Black
Connect a DisplayPort-equipped PC to a VGA monitor/projector, with a 6ft cable
3m (10 ft) DisplayPort to VGA Adapter Converter Cable – DP to VGA 1920x1200 - Black
Connect a DisplayPort-equipped PC to a VGA monitor/projector, with a 10ft long cable
4,5m (15 ft.) DisplayPort to VGA Adapter Converter Cable – DP to VGA 1920x1200 - Black
Connect a DisplayPort-equipped PC to a VGA monitor/projector, with a 15ft long cable
DisplayPort to VGA Adapter Cable with Audio - 6ft (2m)
Connect the audio and video from your DisplayPort PC directly to a monitor
DisplayPort to VGA Adapter Cable with Audio - 10ft (3m)
Connect the audio and video from your DisplayPort PC directly to a monitor
SlimPort / MyDP to VGA Video Converter – Micro USB to VGA Adapter for HP ChromeBook 11 – 1080p
Connect your SlimPort enabled device to a VGA monitor or projector, ideal for SlimPort-enabled Chromebook computers
Accessories
30cm (1 ft) Coax High Resolution Monitor VGA Video Cable - HD15 to HD15 M/M
Connect your VGA monitor with the highest quality connection available
3 ft Coax High Resolution Monitor VGA Cable - HD15 M/M
Connect your VGA monitor with the highest quality connection available
1,8m (6 ft.) Coax High Resolution Monitor VGA Video Cable - HD15 to HD15 M/M
Connect your VGA monitor with the highest quality connection available
10 ft Coax High Resolution VGA Monitor Cable HD15 M/M
Connect your VGA monitor with the highest quality connection available
6 m (20 ft.) Coax High Resolution Monitor VGA Cable HD15 M/M
Connect your VGA monitor with the highest quality connection available
Product Support
Drivers & Downloads
Compliance Letter(s):
Data Sheet(s)
- DP2VGA2_Datasheet-EN-EU.pdf
English
Frequently Asked Questions
Before You Buy
Unfortunately no, this device has an intended source and an intended destination. Refer to the title of the webpage for this order.
Copy Link
Was this information helpful? Yes No
The DisplayPort to VGA adapter only converts from DisplayPort to VGA, which means that the DisplayPort connection must be the source and the VGA connection must be the destination.
Note: DisplayPort to VGA adapters are active, and can be used with any version of DisplayPort.
Copy Link
Was this information helpful? Yes No
When you convert video from a source that uses DisplayPort or Mini DisplayPort to DVI or HDMI (for example, a computer to a monitor), you will need to consider the difference between passive and active adapters.
If the source supports dual-mode DisplayPort (also known as DP++), then you can use a passive adapter because the source can perform the conversion. If the source does not support DP++, then you need to use an active converter, which includes additional chips to perform the conversion.
Thunderbolt ports support DP++ natively. To run multiple monitors from the same computer, refer to the Active Adapters section below.
Passive Adapters
Passive adapters are less expensive since they do not need to include additional chips. A quick way to check whether you can use a passive adapter is to see if the DisplayPort or Mini DisplayPort source has the DP++ symbol above it. The symbol is a D with a P inside of it, with two + signs to the left, one on top of the other.
Active Adapters
Active adapters use additional chips to make the conversion inside the adapter, regardless of whether the source supports DP++. This means that active adapters are more expensive than passive adapters.
If you want to use multiple monitors with the same computer, you should use an active adapter because some video cards cannot run the maximum number of monitors while using DP++. This is especially true if the computer has more than one DisplayPort or Mini DisplayPort connection. Check with your video card manufacturer to confirm which type of adapter you need for the setup that you would like to run.
Note: You should use passive adapters with StarTech.com MST hubs, except when you are converting from DisplayPort to VGA, since that type of conversion requires active adapters. For more information on using adapters with StarTech.com MST hubs, refer to the following FAQ: http://www.startech.com/faq/mst_hubs_passive_vs_active_adapters.
Surface Dock
If you experience issues when you connect passive video signal adapters to the Surface Dock, Microsoft recommends that you use active video signal converters instead. StarTech.com offers an active video signal converter for DVI monitors (MDP2DVIS) and for HDMI monitors (MDP2HD4KS).
Note: This issue does not apply to the Surface Pro 3 Docking Station.
Copy Link
Was this information helpful? Yes No
* Product appearance and specifications are subject to change without notice.