StarTech.com

Mini DisplayPort to DVI Video Adapter Converter - White

Connect a DVI display to a Mini-DisplayPort®-equipped PC or Mac® computer

Product ID: MDP2DVIW

  • Easy to use cable, no software required
  • Supports resolutions up to 1920x1200 and HDTV resolutions up to 1080p
  • Compatible with Intel® Thunderbolt™
16,99 € EUR exc VAT
16,99 € EUR inc VAT

Overview

The MDP2DVIW passive Mini DisplayPort® to DVI Adapter (White) offers an easy-to-use DVI/Mini-DisplayPort link that enables you to connect a DVI computer monitor to a device with a Mini-DisplayPort output (such as a laptop video out port) or video card.

The adapter supports high resolution output up to 1920x1200, offering a cost-effective solution for mirroring or extending a computer desktop onto a second display. Plus, because the adapter functions passively, it can be used with a DVI to HDMI adapter, to connect an HDMI-equipped monitor to a Mini DisplayPort output.

This versatile Mini DisplayPort to DVI adapter requires a multimode DisplayPort port (DisplayPort ++) connection to function, and is compatible with Intel® Thunderbolt™ output when directly connected to a supporting DisplayPort over Thunderbolt I/O port.

Backed by a StarTech.com 2-year warranty and free lifetime technical support.

The StarTech.com Advantage

  • This easy to use, small form factor converter can save you money by enabling you to connect a DVI display to a device with Mini DisplayPort output
  • No software or driver installation required, providing a simple plug and play solution

Applications

Ideal for digital entertainment centers, home offices, business conference rooms and trade shows using DVI displays

Keep your existing DVI monitor for use with your new Mini DisplayPort® device

Ideal for using a DVI monitor as a secondary display connected through a Mini DisplayPort output

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Active or Passive Adapter Passive
Adapter Style Adapters
Audio No
AV Input DisplayPort
AV Output DVI
Industry Standards DisplayPort 1.1a
DVI 1.1
Performance
Maximum Digital Resolutions 1920x1200 / 1080p
Connector(s)
Connector A 1 - Mini-DisplayPort (20 pin) Male
Connector B 1 - DVI-I (29 pin) Female
Environmental
Humidity 40~85% RH
Operating Temperature 0°C to 60°C (32°F to 140°F)
Storage Temperature -10°C to 70°C (14°F to 158°F)
Physical Characteristics
Cable Length 120 mm [4.7 in]
Color White
Enclosure Type Plastic
Product Height 15 mm [0.6 in]
Product Length 180 mm [7.1 in]
Product Weight 29 g [1 oz]
Product Width 45 mm [1.8 in]
Packaging Information
Shipping (Package) Weight 43 g [1.5 oz]
What's in the Box
Included in Package 1 - Mini DisplayPort® to DVI Converter

Certifications

Related Products

Mini DisplayPort to DVI Active Adapter
MDP2DVIS
Mini DisplayPort to DVI Active Adapter

Connect a DVI monitor to a single-mode DisplayPort output from your computer

40,99 € exc VAT
40,99 € inc VAT
Mini DisplayPort to DVI Video Adapter Converter - Black Mini DP to DVI - 1920x1200
MDP2DVI3
Mini DisplayPort to DVI Video Adapter Converter - Black Mini DP to DVI - 1920x1200

Connect a DVI Display to a Mini DisplayPort Video Source

16,99 € exc VAT
16,99 € inc VAT
Mini DisplayPort to DVI Video Adapter Converter
MDP2DVI
Mini DisplayPort to DVI Video Adapter Converter

Connect a DVI display to a Mini DisplayPort® equipped PC or MAC®

16,99 € exc VAT
16,99 € inc VAT
1,8m (6 ft) Mini DisplayPort to DVI Cable - M/M
MDP2DVIMM6
1,8m (6 ft) Mini DisplayPort to DVI Cable - M/M

Connect a DVI display to a Mini DisplayPort-equipped PC or MAC®

33,99 € exc VAT
33,99 € inc VAT
Mini DisplayPort to DVI Dual-Link Active Adapter – USB Powered
MDP2DVID
Mini DisplayPort to DVI Dual-Link Active Adapter – USB Powered

Connect your Mini DisplayPort video source to a DVI-D display

154,99 € exc VAT
154,99 € inc VAT
91cm Mini DisplayPort to DVI Active Adapter Converter Cable - mDP to DVI 1920 x 1200 - Black
MDP2DVIMM3BS
91cm Mini DisplayPort to DVI Active Adapter Converter Cable - mDP to DVI 1920 x 1200 - Black

Eliminate excess cable clutter with a short 3ft Mini DisplayPort to DVI active adapter

43,99 € exc VAT
43,99 € inc VAT
1.8m Mini DisplayPort to DVI Active Adapter Converter Cable - mDP to DVI 1920 x 1200 - Black
MDP2DVIMM6BS
1.8m Mini DisplayPort to DVI Active Adapter Converter Cable - mDP to DVI 1920 x 1200 - Black

Connect a Mini DisplayPort-equipped PC or MAC to a DVI display, with an active 6ft cable

50,99 € exc VAT
50,99 € inc VAT
91cm (3 ft) Mini DisplayPort to DVI Adapter Converter Cable – Mini DP to DVI 1920x1200 - Black
MDP2DVIMM3B
91cm (3 ft) Mini DisplayPort to DVI Adapter Converter Cable – Mini DP to DVI 1920x1200 - Black

Connect a DVI display to a Mini DisplayPort-equipped PC or MAC® over a short 3 foot distance, with a tidy installation – Black

21,99 € exc VAT
21,99 € inc VAT
1,8m (6 ft) Mini DisplayPort to DVI Adapter Converter Cable – Mini DP to DVI 1920x1200 - Black
MDP2DVIMM6B
1,8m (6 ft) Mini DisplayPort to DVI Adapter Converter Cable – Mini DP to DVI 1920x1200 - Black

Connect a DVI display to a Mini DisplayPort-equipped PC or MAC® over a 6 foot distance – Black

25,99 € exc VAT
25,99 € inc VAT
3m (10 ft) Mini DisplayPort to DVI Adapter Converter Cable – Mini DP to DVI 1920x1200 - Black
MDP2DVIMM10B
3m (10 ft) Mini DisplayPort to DVI Adapter Converter Cable – Mini DP to DVI 1920x1200 - Black

Connect a DVI display to a Mini DisplayPort-equipped PC or MAC® over a longer 10 foot distance – Black

36,99 € exc VAT
36,99 € inc VAT
3m (10 ft) Mini DisplayPort to DVI Adapter Converter Cable – Mini DP to DVI 1920x1200 - White
MDP2DVIMM10W
3m (10 ft) Mini DisplayPort to DVI Adapter Converter Cable – Mini DP to DVI 1920x1200 - White

Connect a DVI display to a Mini DisplayPort-equipped PC or MAC® over a longer 10 foot distance – White

41,99 € exc VAT
41,99 € inc VAT
91cm Mini DisplayPort to DVI Active Adapter Converter Cable - mDP to DVI 1920 x 1200 - White
MDP2DVIMM3WS
91cm Mini DisplayPort to DVI Active Adapter Converter Cable - mDP to DVI 1920 x 1200 - White

Eliminate excess cable clutter with a short 3ft Mini DisplayPort to DVI active adapter

43,99 € exc VAT
43,99 € inc VAT
1.8m Mini DisplayPort to DVI Active Adapter Converter Cable - mDP to DVI 1920 x 1200 - White
MDP2DVIMM6WS
1.8m Mini DisplayPort to DVI Active Adapter Converter Cable - mDP to DVI 1920 x 1200 - White

Connect a Mini DisplayPort-equipped PC or MAC to a DVI display, with an active 6ft cable

50,99 € exc VAT
50,99 € inc VAT
91cm (3 ft) Mini DisplayPort to DVI Adapter Converter Cable – Mini DP to DVI 1920x1200 - White
MDP2DVIMM3W
91cm (3 ft) Mini DisplayPort to DVI Adapter Converter Cable – Mini DP to DVI 1920x1200 - White

Connect a DVI display to a Mini DisplayPort-equipped PC or MAC® over a short 3 foot distance, with a tidy installation – White

21,99 € exc VAT
21,99 € inc VAT
1,8m (6 ft) Mini DisplayPort to DVI Adapter Converter Cable – Mini DP to DVI 1920x1200 - White
MDP2DVIMM6W
1,8m (6 ft) Mini DisplayPort to DVI Adapter Converter Cable – Mini DP to DVI 1920x1200 - White

Connect a DVI display to a Mini DisplayPort-equipped PC or MAC® over a 6 foot distance – White

25,99 € exc VAT
25,99 € inc VAT
mDP to DVI Connectivity Kit - Active Mini DisplayPort to HDMI Converter with 1,8m (6 ft.) HDMI to DVI Cable
MDPHDDVIKIT
mDP to DVI Connectivity Kit - Active Mini DisplayPort to HDMI Converter with 1,8m (6 ft.) HDMI to DVI Cable

Connect your mDP computer directly to a DVI display, using this two-piece kit

42,99 € exc VAT
42,99 € inc VAT

Accessories