StarTech.com

SlimPort / MyDP to HDMI Video Adapter Converter – 1080p

Connect your SlimPort or MyDP enabled mobile device to an HDTV, monitor or projector using HDMI

Product ID: SLMPT2HD

  • 1080p HD video output
  • Supports simultaneous charging when a Micro USB charge cable is attached to the mobile device
  • Digital audio supported
  • TV remote control on your mobile device with CEC supporting HDTVs
30,99 € EUR exc VAT
30,99 € EUR inc VAT
In stock with partners:
Where To Buy

Overview

The SLMPT2HD Micro USB to HDMI® Adapter enables you to connect a Slimport® or MyDP-enabled smartphone or tablet to any HDMI-enabled TV, monitor or projector.

The Slimport to HDMI adapter supports High-Definition 1080p output resolution and 7.1 channel digital audio, to deliver on both quality and convenience.

This compact, active adapter offers a Micro USB port on the side, for the added benefit of simultaneously charging your connected mobile device, so it is always ready to use.

Backed by a StarTech.com 2-year warranty and free lifetime technical support.

The StarTech.com Advantage

  • Display HD video and audio from your mobile device
  • Keep your mobile device fully powered while connected, with simultaneous charging

Applications

Connect a Slimport or MyDP enabled device such as a Nexus 4 or Nexus 7 to a television, monitor or projector through HDMI

Display video with supporting audio, or share pictures on a full-sized HDMI-capable display

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Active or Passive Adapter Active
Audio Yes
AV Input Micro USB (Slimport/MyDP)
AV Output HDMI
Chipset ID Analogix - ANX7730
Performance
Audio Specifications 7.1 Channel Surround
Maximum Cable Length 15.2 m [50 ft]
Maximum Digital Resolutions 1080p
Wide Screen Supported Yes
Connector(s)
Connector A 1 - Slimport®/MyDP (5 pin, USB Micro B) Male
1 - USB Micro-B (5 pin) Female
Connector B 1 - HDMI (19 pin) Female
Environmental
Humidity 20%-80%
Operating Temperature 5°C to 95°C (41°F to 113°F)
Storage Temperature 0°C to 70°C (32°F to 158°F)
Physical Characteristics
Cable Length 100 mm [3.9 in]
Color Black
Enclosure Type Plastic
Product Height 12 mm [0.5 in]
Product Length 124 mm [4.9 in]
Product Weight 20 g [0.7 oz]
Product Width 26 mm [1 in]
Packaging Information
Shipping (Package) Weight 0 kg [0 lb]
What's in the Box
Included in Package 1 - SlimPort®/MyDP to HDMI® Adapter

Certifications

Accessories