StarTech.com

Mini DisplayPort to HDMI Adapter - 4K 60Hz

Connect your mDP computer to an HDMI display using this converter, which supports UHD resolutions up to 4K at 60Hz

Product ID: MDP2HD4K60S

  • Astonishing picture quality with support for UHD 4K resolution at 60Hz
  • Maximum portability with a compact, lightweight design
  • Hassle-free setup with an active Mini DisplayPort conversion
View More
  • No power adapter required
  • Plug-and-play installation
  • Supports HDMI 2.0 displays
45,99 € EUR exc VAT
45,99 € EUR inc VAT

Overview

This Mini DisplayPort to HDMI® adapter lets you output HDMI video and audio from an mDP device, with support for Ultra HD 4K at 60Hz.

Astonishing picture quality with support for  Ultra HD 4K at 60 Hz

The adapter lets you harness the video capabilities that are built into your Mini DisplayPort connection, to deliver the astonishing quality of UHD to your 4K 60Hz display. This makes it easier for you to multitask while using multiple monitors to work on resource-demanding applications.

Unlike many 4K Mini DisplayPort to HDMI adapters that only support a 30Hz refresh rate, this adapter works with HDMI 2.0 displays that can deliver output resolutions of up to 3840 x 2160p at 60Hz. Support for HDMI 2.0 means this adapter can support bandwidth up to 18Gbps, making it an ideal solution for performing high-resolution tasks such as editing 4K video.

The adapter is backward compatible with 1080p displays, which ensures compatibility with lower resolution displays such as TVs or projectors around your home or office.

Ultimate portability with a compact, lightweight design

The compact video adapter is highly portable and lightweight. It’s the perfect accessory for your portable mDP devices, fitting easily into your laptop bag or carrying case.

The portable adapter is the perfect accessory for deployment with company computers, enabling your employees to interface with BYOD (Bring Your Own Device) HDMI applications around the office, such as working at a hot-desk with an HDMI display or sharing your laptop’s screen on a boardroom projector.

Hassle-free setup with an active adapter that features plug-and-play installation

To ensure compatibility with any Mini DisplayPort output, the mDP adapter offers active conversion. Active video conversion is required to maintain 4K resolutions when converting Mini DisplayPort to HDMI. An active mDP adapter is also ideal for outputting 1080p resolutions by ensuring compatibility with graphics cards that are not capable of outputting multi-mode DP++ signals, such as ATI Eyefinity™ cards.

For a hassle-free setup, the Mini DisplayPort to HDMI adapter allows for plug-and-play installation without any additional software or drivers.

Note: To achieve 4K resolution at 60 Hz a DisplayPort 1.2 output and an HDMI 2.0 display are required.

The MDP2HD4K60S is backed by a 2-year StarTech.com warranty and free lifetime technical support.

Applications

Connect your 4K 60Hz HDMI display to a Mini DisplayPort output port

Deploy this adapter with company laptops to ensure your employees can interface with BYOD displays around the office

Hassle-free setup with an active Mini DisplayPort conversion

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Active or Passive Adapter Active
Adapter Style Adapters
Audio Yes
AV Input Mini-DisplayPort
AV Output HDMI
Chipset ID Parade - PS176
Industry Standards DPCP (DisplayPort Content Protection)
HDCP 2.2 (High Definition Content Protection)
DisplayPort 1.2
HDMI 2.0
Ports 1
Performance
Audio Specifications 7.1 Surround Sound
Maximum Digital Resolutions 4K x 2K @ 60 Hz
Supported Resolutions 4k x 2K (Ultra HD) @ 60 Hz
1920x1200
1920x1080 (1080p)
1280x720 (720p)
Wide Screen Supported Yes
Connector(s)
Connector A 1 - Mini-DisplayPort (20 pin) Male Input
Connector B 1 - HDMI (19 pin) Female Output
Special Notes / Requirements
Note This video adapter is not compatible with cables that use RedMere™ technology.
Environmental
Humidity -25°C to 85°C (77°F to 185°F) at 80% - 95%
Operating Temperature 5°C to 35°C (41°F to 95°F)
Storage Temperature -25°C to 70°C (13°F to 149°F)
Physical Characteristics
Cable Length 148 mm [5.8 in]
Color Black
Product Height 10 mm [0.4 in]
Product Length 152 mm [6 in]
Product Weight 0 kg [0 lb]
Product Width 22 mm [0.9 in]
Packaging Information
Shipping (Package) Weight 0 kg [0.1 lb]
What's in the Box
Included in Package 1 - Mini DisplayPort to HDMI adapter

Certifications

Related Products

Mini DisplayPort to HDMI Video Converter – mDP 1.2 to HDMI Active Adapter for UltraBook / Laptop  – 4K @ 30Hz - Black
38,99 € exc VAT
38,99 € inc VAT
Mini DisplayPort to HDMI Video Converter – mDP 1.2 to HDMI Active Adapter for MacBook Pro/Air  – 4K @ 30Hz - White
MDP2HD4KSW
Mini DisplayPort to HDMI Video Converter – mDP 1.2 to HDMI Active Adapter for MacBook Pro/Air  – 4K @ 30Hz - White

Connect an HDMI Display to a Single Mode Mini DisplayPort video source

36,99 € exc VAT
36,99 € inc VAT
DisplayPort to HDMI Adapter - 4K 60Hz
DP2HD4K60S
DisplayPort to HDMI Adapter - 4K 60Hz

Connect your DP computer to an HDMI display using this converter, which supports UHD resolutions up to 4K at 60Hz

45,99 € exc VAT
45,99 € inc VAT

Accessories

Product Support

Frequently Asked Questions

Before You Buy

Unfortunately no, this device has an intended source and an intended destination.  Refer to the title of the webpage for this order.

If you need to use a video extender with a video adapter or converter, you should position the adapter or converter as close to the video source as possible. For example, if you need to take a VGA signal from a computer and send it 200 feet to an HDMI® projector, you should convert the signal from VGA to HDMI and use an HDMI extender.

Note: For more information on when to use cables or extenders, see the following FAQ: http://www.startech.com/faq/video_signal_converters_when_to_convert.