StarTech.com

Mini DisplayPort to HDMI Converter Cable - 6 ft (2m) - 4K

Eliminate clutter by connecting your PC or Mac® directly to an HDMI display

Product ID: MDP2HDMM2MB

  • Astonishing video quality with support for video resolutions up to 4K at 30 Hz
  • Reduce clutter with a 6ft adapter cable
  • Avoid the hassle of converters that require additional cabling and power adapters with a plug-and-play cable adapter
View More
  • Supports HDMI 4K at 30 Hz
  • Plug-and-play installation
  • No power adapter required
24,99 € EUR exc VAT
24,99 € EUR inc VAT

Overview

This 6-foot Mini DisplayPort™ to HDMI® adapter cable offers a single-cable connection from your mDP equipped MacBook or Ultrabook™ laptop to an HDMI display or projector. The passive adapter supports video resolutions up to Ultra HD 4K and is Thunderbolt™ compatible when connected directly to a supporting DisplayPort over Thunderbolt I/O port.

Astonishing picture quality

This adapter cable ensures you can maintain an astonishing picture quality, four times the resolution of 1080p, when converting Mini DisplayPort to HDMI. 

The adapter is also backward compatible with lower resolution displays and video sources. With support for high-definition resolutions of 1080p and 720p, you can future-proof your existing setup for 4K video.

Hassle-free setup

For the simplest and most discreet installation, this mDP to HDMI adapter connects directly from your Mini DisplayPort video source to the HDMI port on your display. It doesn't need a power source, unlike some converter dongles that require active power and separate video cabling.

Clutter-free installation

At 6ft in length, this adapter cable delivers a compact connection that eliminates excess to ensure a tidy, professional installation. For shorter installations, we also offer a 3 ft mDP to HDMI cable (MDP2HDMM1MB) enabling you to choose the right cable length for your custom installation needs.

The MDP2HDMM2MB is backed by a 2-year StarTech.com warranty and free lifetime technical support.

The StarTech.com Advantage

  • Achieve astonishing picture quality with support for 4K resolution at 30 Hz
  • Reduce the clutter caused by adapters, with a cable that connects directly from your computer to your display
  • Avoid the hassle of power adapters, with a plug-and-play cable adapter that does not require external power

Applications

Connect a Mini DisplayPort computer to an HDMI display at your classroom desk or workstation

Use in your boardroom or office workstations for installations requiring 6 feet of cable

Install in your home workstation to make your DisplayPort computer compatible with your HDMI display

Connect your DP video source to a 4K HDMI display

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Active or Passive Adapter Passive
Adapter Style Adapters
Audio Yes
AV Input Mini-DisplayPort
AV Output HDMI
Industry Standards DPCP (DisplayPort Content Protection)
HDCP (High Definition Content Protection)
DisplayPort 1.2
HDMI 1.4
Performance
Audio Specifications 7.1 surround sound
Maximum Cable Length 2000 mm [78.7 in]
Maximum Digital Resolutions 4K x 2K @ 30 Hz
Supported Resolutions 4k x 2K (Ultra HD)
1920x1200
1920x1080 (1080p)
1280x720 (720p)
Wide Screen Supported Yes
Connector(s)
Connector A 1 - Mini-DisplayPort (20 pin) Male Input
Connector B 1 - HDMI (19 pin) Male Output
Environmental
Humidity 10%-85%
Operating Temperature 0°C to 70°C (32°F to 158°F)
Storage Temperature -10°C to 70°C (14°F to 158°F)
Physical Characteristics
Cable Length 2 m [6.6 ft]
Color Black
Product Height 15 mm [0.6 in]
Product Length 2 m [6.6 ft]
Product Weight 75.2 g [2.7 oz]
Product Width 41 mm [1.6 in]
Packaging Information
Shipping (Package) Weight 120 g [4.2 oz]
What's in the Box
Included in Package 1 - mDP to HDMI adapter cable

Certifications

Related Products

Mini DisplayPort to HDMI Converter Cable - 3 ft (1m) - 4K
MDP2HDMM1MB
Mini DisplayPort to HDMI Converter Cable - 3 ft (1m) - 4K

Eliminate clutter by connecting your PC or Mac® directly to an HDMI display, using this short cable

21,99 € exc VAT
21,99 € inc VAT
Mini DisplayPort to HDMI Adapter Cable - 3 m (10 ft.) - 4K 30Hz
MDP2HDMM3MB
Mini DisplayPort to HDMI Adapter Cable - 3 m (10 ft.) - 4K 30Hz

Eliminate clutter by connecting your mDP computer directly to an HDMI display, using this 3-meter cable

25,99 € exc VAT
25,99 € inc VAT
Mini DisplayPort to HDMI Video Converter – mDP 1.2 to HDMI Active Adapter for UltraBook / Laptop  – 4K @ 30Hz - Black
38,99 € exc VAT
38,99 € inc VAT
Mini DisplayPort to HDMI Adapter - 4K 60Hz
MDP2HD4K60S
Mini DisplayPort to HDMI Adapter - 4K 60Hz

Connect your mDP computer to an HDMI display using this converter, which supports UHD resolutions up to 4K at 60Hz

45,99 € exc VAT
45,99 € inc VAT
Mini DisplayPort to HDMI Converter Cable - 3 ft (1m) - 4K - White
MDP2HDMM1MW
Mini DisplayPort to HDMI Converter Cable - 3 ft (1m) - 4K - White

Eliminate clutter by connecting your Mac® or PC directly to an HDMI display using this short cable

21,99 € exc VAT
21,99 € inc VAT
Mini DisplayPort to HDMI Converter Cable - 6 ft (2m) - 4K - White
MDP2HDMM2MW
Mini DisplayPort to HDMI Converter Cable - 6 ft (2m) - 4K - White

Eliminate clutter by connecting your Mac® or PC directly to an HDMI display

24,99 € exc VAT
24,99 € inc VAT
Mini DisplayPort to HDMI Adapter Cable - 5 m (15 ft.) - 4K 30Hz
MDP2HDMM5MB
Mini DisplayPort to HDMI Adapter Cable - 5 m (15 ft.) - 4K 30Hz

Eliminate clutter by connecting your mDP computer directly to an HDMI display, using this 5-meter cable

34,99 € exc VAT
34,99 € inc VAT
Mini DisplayPort to HDMI Video Converter – mDP 1.2 to HDMI Active Adapter for MacBook Pro/Air  – 4K @ 30Hz - White
MDP2HD4KSW
Mini DisplayPort to HDMI Video Converter – mDP 1.2 to HDMI Active Adapter for MacBook Pro/Air  – 4K @ 30Hz - White

Connect an HDMI Display to a Single Mode Mini DisplayPort video source

36,99 € exc VAT
36,99 € inc VAT
Mini DisplayPort to HDMI Video Adapter Converter
MDP2HDMI
Mini DisplayPort to HDMI Video Adapter Converter

Connect an HDMI® enabled display to a Mini DisplayPort® equipped PC or MAC

15,99 € exc VAT
15,99 € inc VAT
Mini DisplayPort to HDMI Video Adapter Converter - White
MDP2HDW
Mini DisplayPort to HDMI Video Adapter Converter - White

Connect an HDMI®-capable display to a Mini-DisplayPort®-equipped PC or Mac® computer

15,99 € exc VAT
15,99 € inc VAT
Mini DisplayPort® to HDMI® Adapter with USB Audio
MDP2HDMIUSBA
Mini DisplayPort® to HDMI® Adapter with USB Audio

Connect an HDMI® display to a Mini-DisplayPort® source with audio

92,99 € exc VAT
92,99 € inc VAT

Accessories