StarTech.com

USB-C Multiport Adapter - 3-in-1 USB C to HDMI, DVI or VGA

USB Type-C™ to VGA DVI or HDMI Travel Adapter | 3-Year Warranty

Product ID: CDPVGDVHDBP

  • Maximize your video compatibility with a 3-in-1 USB-C display adapter: USB-C to VGA, DVI, or HDMI
  • Get astonishing picture quality with support for UHD resolutions up to 4K 30Hz
  • Thunderbolt™ 3 and USB Type-C™ with DP Alt Mode Compatible
  • Easy to set up, use, and store
76,99 € EUR exc VAT
76,99 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 3 Years
Hardware
Active or Passive Adapter Active
Adapter Style Adapters
AV Input USB Type-C
AV Output DVI
HDMI
VGA
Performance
Audio Specifications HDMI output - 7.1 surround sound
DVI output - 2-channel stereo audio
General Specifications Only one video output is supported on the video adapter at a time. If multiple connections are made, only one of the outputs will function.
Maximum Analog Resolutions 1920 x 1200 @ 60Hz
Maximum Digital Resolutions 3840 x 2160 @ 30Hz
Supported Resolutions HDMI output: 3840 x 2160 (@ 30 Hz), 2560 x 1600, 2048 x 1280 (@ 60 Hz), 1920 x 1200, 1920 x 1080, 1280 x 720

VGA and DVI output: 1920 x 1200 (@ 60 Hz), 1920 x 1080, 1280 x 720
Video Revision DisplayPort 1.2
Wide Screen Supported Yes
Connector(s)
Connector A 1 - USB-C (24 pin) DisplayPort Alt Mode Male Input
Connector B 1 - HDMI (19 pin) Female Output
1 - DVI-I (29 pin) Female Output
1 - VGA (15 pin, High Density D-Sub) Female Output
Special Notes / Requirements
System and Cable Requirements Your USB-C port must support DisplayPort over USB-C (DP Alt mode) in order to work with this adapter.
Environmental
Humidity Storage: 5% ~ 90 % RH (no condensation)
Operating: 10% ~ 85 % RH (no condensation)
Operating Temperature 0°C to 45°C (32°F to 113°F)
Storage Temperature -10°C to 70°C (14°F to 158°F)
Physical Characteristics
Cable Length 150 mm [5.9 in]
Color Black
Product Height 15 mm [0.6 in]
Product Length 45 mm [1.8 in]
Product Weight 51 g [1.8 oz]
Product Width 85 mm [3.3 in]
Packaging Information
Shipping (Package) Weight 55 g [1.9 oz]
What's in the Box
Included in Package 1 - USB-C travel adapter
Supports any operating system.
No additional drivers or software required.

Certifications

Related Products

Aluminum Travel A/V Adapter: 4-in-1 USB-C to VGA, DVI, HDMI or mDP - 4K
CDPVGDVHDMDP
Aluminum Travel A/V Adapter: 4-in-1 USB-C to VGA, DVI, HDMI or mDP - 4K

USB Type-C™ to VGA DVI HDMI or mDP Travel Adapter | Wrap-Around Cable

106,99 € exc VAT
106,99 € inc VAT
Travel A/V Adapter: 3-in-1 USB-C to VGA, DVI or HDMI - 4K
CDPVGDVHDB
Travel A/V Adapter: 3-in-1 USB-C to VGA, DVI or HDMI - 4K

Keep this compact converter with your laptop while you’re traveling, to connect to virtually any monitor, television or projector

89,99 € exc VAT
89,99 € inc VAT

Accessories