StarTech.com

1,8m (6 ft) Stereo Audio Cable - 3.5mm Male to 2x RCA Male

Connect your computer or audio player to an RCA audio device

Product ID: MU6MMRCA

3,99 € EUR exc VAT
4,95 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Connector(s)
Connector A 1 - 3.5 mm Mini-Jack (3 Position) Male
Connector B 1 - Stereo Audio (2 x RCA) Male
Physical Characteristics
Cable Length 1.8 m [6 ft]
Color Black
Product Height 0.3 cm [0.1 in]
Product Length 1.8 m [6 ft]
Product Width 3.5 mm [0.1 in]
Weight of Product 35.5 g [1.3 oz]
Packaging Information
Package Height 7 mm [0.3 in]
Package Length 12.5 cm [4.9 in]
Package Width 9 mm [0.4 in]
Shipping (Package) Weight 37.5 g [1.3 oz]
What's in the Box
Included in Package 1 - 6 ft Stereo Audio Cable - 3.5mm Male to 2x RCA Male

Certifications