StarTech.com

6 m (20 ft.) DVI-I Dual Link Digital Analog Monitor Cable M/M

Provides a high-speed, crystal-clear connection to your DVI digital devices, with a long 20-foot cable

Product ID: DVIIDMM20

  • Supports a maximum resolution of 2560x1600
  • High-speed digital transmission rate of up to 9.9 Gbits/sec
  • Ferrite core eliminates EMI interference
View More
  • Aluminum-Mylar Foil with Braided Shielding
  • Supports hot-plugging of DVI display devices
  • Compliant with DVI DDWG Standards
  • Supports both analog and digital displays
27,99 € EUR exc VAT
34,71 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Industry Standards DVI DDWG Standard
Performance
Maximum Data Transfer Rate 9.9 Gbits/sec
Connector(s)
Connector A 1 - DVI-I (29 pin) Male
Connector B 1 - DVI-I (29 pin) Male
Physical Characteristics
Cable Length 6.1 m [20 ft]
Color Black
Product Length 6.1 m [20 ft]
Weight of Product 757 g [26.7 oz]
Wire Gauge 28/30 AWG
Packaging Information
Package Height 50 mm [2 in]
Package Length 33 cm [13 in]
Package Width 25.5 cm [10 in]
Shipping (Package) Weight 774 g [27.3 oz]
What's in the Box
Included in Package 1 - 20 ft Dual Link Digital Analog Monitor DVI-I Cable - M/M

Certifications