StarTech.com

5m (15ft) Active High Speed HDMI Cable – HDMI to HDMI Micro – M/M

Connect an HDMI® Micro-equipped smartphone or portable device up to 5m away from your HDMI-capable TV or display, with no signal loss

Product ID: HDADMM5MA

  • Thin cable design (3.6mm OD) reducing bulkiness and adding flexibility
  • Built-in, active amplifier circuitry
  • Gold-plated HDMI connectors
  • Supports Resolutions up to 4k x 2k
29,99 € EUR exc VAT
37,19 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Cable Shield Type Aluminum-Mylar Foil with Braid
Connector Plating Gold
Number of Conductors 19
Performance
Maximum Digital Resolutions 4K x 2K @ 30 Hz
Connector(s)
Connector A 1 - HDMI (19 pin) Male
Connector B 1 - Micro HDMI (19 pin) Male
Physical Characteristics
Cable Length 5 m [16.4 ft]
Cable OD 3.6 mm [0.1 in]
Color Black
Connector Style Straight
Product Height 8.6 cm [3.4 in]
Product Length 5 m [16.4 ft]
Product Width 19.3 cm [7.6 in]
Weight of Product 103 g [3.6 oz]
Wire Gauge 36 AWG
Packaging Information
Package Height 17 mm [0.7 in]
Package Length 39.5 cm [15.6 in]
Package Quantity 1
Package Width 14 cm [5.5 in]
Shipping (Package) Weight 106 g [3.7 oz]
What's in the Box
Included in Package 1 - 5m Active Slim High Speed HDMI to Micro HDMI Cable

Certifications