StarTech.com

15cm (6in) LP4 to 6 Pin PCI Express Video Card Power Cable Adapter

Convert a Standard LP4 Power Supply Connector to a 6-pin PCI Express Video Card Power Connector

Product ID: LP4PCIEXADAP

  • StarTech.com’s adapter cable converts your existing power supply’s LP4 connector into a 6 Pin Power Connector
  • StarTech.com’s lifetime warranty
2,99 € EUR exc VAT
3,71 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Connector(s)
Connector A 2 - LP4 (4 pin; Large Drive Power) Male
Connector B 1 - PCI Express Power (6 pin, v 1.x) Male
Special Notes / Requirements
System and Cable Requirements Two 4-Pin LP4 connectors from your existing ATX Power Supply and a Video card that utilizes PCI-Express 6-Pin connector
Physical Characteristics
Cable Length 152.4 mm [6 in]
Product Length 152.4 mm [6 in]
Weight of Product 18 g [0.6 oz]
Packaging Information
Package Height 20 mm [0.8 in]
Package Length 94 mm [3.7 in]
Package Width 77 mm [3 in]
Shipping (Package) Weight 20 g [0.7 oz]
What's in the Box
Included in Package 1 - 6in LP4 to 6 Pin PCI Express Video Card Power Cable Adapter

Certifications