StarTech.com

Micro SATA to SATA Adapter Cable with Power

Connect a 5V or 3.3V Micro SATA hard drive to a standard SATA controller and SATA power supply connection

Product ID: MCSATAADAP

  • Compliant with Serial ATA III Specifications
13,99 € EUR exc VAT
13,99 € EUR inc VAT

Overview

The MCSATAADAP Micro SATA to SATA adapter lets you connect a 5V or 3.3V Micro SATA hard drive to a standard SATA controller and SATA power supply connection, providing both data and power to the drive.

The StarTech.com Advantage

  • Eliminate the need to replace your SATA controller, by connecting a 5V or 3.3V Micro SATA drive to a standard SATA controller and SATA power supply connection
  • Backed by StarTech.com's lifetime warranty

Applications

Connect Micro SATA hard drives to older SATA controllers

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Connector(s)
Connector A 1 - Micro SATA (16 pin, Data & Power) Receptacle
Connector B 1 - SATA Data & Power Combo (7+15 pin) Plug
Physical Characteristics
Product Length 46 mm [1.8 in]
Product Weight 20 g [0.7 oz]
Product Width 34.5 mm [1.4 in]
Packaging Information
Shipping (Package) Weight 0 kg [0 lb]
What's in the Box
Included in Package Micro SATA to SATA Adapter Cable with Power

Certifications