Are you in the United States?
Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.
Go to StarTech.com91cm (36 in.) Slimline SATA to SATA with LP4 Power Cable Adapter
Connect a slimline SATA drive to a standard SATA motherboard connector.
Product ID: SLSATAF36
- 1x SATA connector
- 1x Molex (LP4) power connector
- 1x Slimline SATA connector
- Supports full SATA 3.0 6Gbps bandwidth
- Compatible with Slimline SATA optical drives
- Provides 36" in cable length
Not Available
May be in stock with partners
From a Partner
Support
Overview
The SLSATAF36 Slimline SATA to SATA with LP4 Power Cable (36-inch) features a SATA data receptacle and a Molex (LP4) power connection on one end, and a Slimline Serial ATA receptacle on the other - allowing you to connect a slim SATA drive to a computer motherboard that does not have a Slimline connection available.
Supporting full SATA 3.0 bandwidth of up to 6Gbps when used with SATA 3.0 compliant drives, this innovative adapter cable provides you with the connections needed to simplify the migration to Slimline SATA-equipped drives.
Constructed of only top quality materials and designed for optimum performance and reliability the SLSATAF36 is backed by our lifetime warranty.
The StarTech.com Advantage
- Cost-effective solution for connecting a Slimline SATA drive to a SATA equipped computer motherboard
- Features a thin cable design, which helps reduce clutter and increase airflow within the computer/server case, for optimum system performance
- Backed by StarTech.com lifetime warranty, ensuring a dependable connection
Applications
Add a Slimline optical drive to a desktop PC
Technical Specifications
Product Numbers | ||
---|---|---|
Ingram Finland | V931027 | |
UPC Code | 065030837927 |
Warranty Information | ||
---|---|---|
Warranty | Lifetime | |
Hardware | ||
Cable Jacket Type | PVC - Polyvinyl Chloride | |
Performance | ||
Type and Rate | SATA III (6 Gbps) | |
Connector(s) | ||
Connector A | 1 - Slimline SATA (13 pin, Data & Power) Receptacle | |
Connector B | 1 - LP4 (4 pin, Molex Large Drive Power) Male | |
1 - SATA (7 pin, Data) Receptacle | ||
Physical Characteristics | ||
Cable Length | 914.4 mm [36 in] | |
Color | Red | |
Product Height | 915 mm [36 in] | |
Product Length | 914.4 mm [36 in] | |
Product Weight | 50 g [1.8 oz] | |
Product Width | 7.8 mm [0.3 in] | |
Packaging Information | ||
Shipping (Package) Weight | 0 kg [0.1 lb] | |
What's in the Box | ||
Included in Package | 1 - 36in Slim SATA to SATA & LP4 cable |
Related Products
50cm(20in) Slimline SATA to SATA with LP4 Power Cable Adapter
Connect a slimline SATA drive to a standard SATA motherboard connector.
Product Support
Drivers & Downloads
Compliance Letter(s):
Data Sheet(s)
- SLSATAF36_Datasheet-EN-EU.pdf
English
* Product appearance and specifications are subject to change without notice.