StarTech.com

6 ft Straight Through DB25 Serial/Parallel Cable - M/F

Product ID: SC6MF

5,99 € EUR exc VAT
7,43 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Performance
Maximum Cable Length 15.2 m [50 ft]
Connector(s)
Connector A 1 - DB-25 (25 pin, D-Sub) Male
Connector B 1 - DB-25 (25 pin, D-Sub) Female
Physical Characteristics
Cable Length 1.8 m [6 ft]
Color Gray
Product Height 1.6 cm [0.6 in]
Product Length 1.8 m [6 ft]
Product Width 56 mm [2.2 in]
Weight of Product 188 g [6.6 oz]
Wire Gauge 28 AWG
Packaging Information
Package Height 22 cm [8.7 in]
Package Length 0.1 mm [0 in]
Package Width 12.8 cm [5 in]
Shipping (Package) Weight 193 g [6.8 oz]
What's in the Box
Included in Package 1 - 6 Ft. 25 Pin Straight Thru Cable M/F

Certifications