StarTech.com

Right Angle DB9 to DB9 Serial Cable Adapter Type 2 - M/F

Add space for your DB9 serial port and connect a DB9 cable even in tight installation spaces

Product ID: GC99MFRA2

6,99 € EUR exc VAT
6,99 € EUR inc VAT

Overview

This Right Angle DB9 to DB9 Serial Cable Adapter features one Right Angled DB9 Male serial connector and one standard DB9 female serial connector - a convenient solution for connecting serial devices where connection space around the DB9 port is limited.

Please note:There are two variations of this product, positioned differently to allow for easier connections based on the direction of right angle needed. Please see Please see StarTech.com's GC99MFRA1 for more information.

The StarTech.com Advantage

  • Add space for your DB9 port with this Right Angled DB9 male serial to standard female DB9 serial connector, it allows you to connect a serial device where connection space is limited
  • Easy to use and install
  • Backed by StarTech.com's lifetime warranty

Technical Specifications

Warranty Information
Warranty Lifetime
Connector(s)
Connector Type(s) 1 - DB-9 (9 pin, D-Sub) Female
1 - DB-9 (9 pin, D-Sub) Male
Physical Characteristics
Color Gray
Packaging Information
Shipping (Package) Weight 0 kg [0.1 lb]
What's in the Box
Included in Package 1 - Right Angle DB9 to DB9 Serial Cable Adapter Type 2 - M/F

Certifications

Product Support

Frequently Asked Questions

Before You Buy

A straight-through serial cable is the most common type of serial cable, used to connect a Data Terminal Equipment (DTE) device (for example, a computer) to a Data Communications Equipment (DCE) device (for example, a modem). The pinout of the serial connectors on both sides of the cable are exactly the same with a straight-through serial cable.

A null modem serial cable (frequently called a crossover cable) is used to connect two DTE devices together without the use of a DCE device in between. For this to happen, the Transmit (TXD) and Receive (RXD) pins on one of the serial connectors are flipped.

To confirm the type of serial cable that is required for your device or configuration, refer to the information provided by the manufacturer.