StarTech.com

1,8m (6ft.) Beige A to A USB 2.0 Cable - M/M

Product ID: USBFAA_6

3,99 € EUR exc VAT
4,95 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Connector Plating Nickel
Performance
Type and Rate USB 2.0 - 480 Mbit/s
Connector(s)
Connector A 1 - USB Type-A (4 pin) USB 2.0 Male
Connector B 1 - USB Type-A (4 pin) USB 2.0 Male
Physical Characteristics
Cable Length 1.8 m [6 ft]
Color Beige
Product Length 1.8 m [6 ft]
Weight of Product 78.7 g [2.8 oz]
Packaging Information
Package Height 22.5 cm [8.9 in]
Package Length 11.2 cm [4.4 in]
Package Width 10 mm [0.4 in]
Shipping (Package) Weight 79.7 g [2.8 oz]
What's in the Box
Included in Package 1 - SIX FOOT FULLY RATED USB CABLE

Certifications

Accessories