StarTech.com

Micro USB to USB B Adapter M/F

Connect or charge your Micro USB devices using a standard USB A-B cable connection.

Product ID: UUSBUSBBMF

  • Lightweight, convenient to carry
  • Reduces cable clutter
1,99 € EUR exc VAT
1,99 € EUR inc VAT

Overview

This Micro USB to USB B Adapter lets you use a USB printer cable (A-B) to charge or sync Micro USB devices such as BlackBerry® Smartphones or cell phones, PDAs or MP3 players that require a Micro USB connection, by turning a USB B male connector into a Micro USB B male connector.

The StarTech.com Advantage

  • A cost-effective solution for syncing and charging Micro USB devices using a Mini USB cable
  • Easy to use and install
  • Backed by StarTech.com's lifetime warranty

Applications

Enables standard USB cables to be used with Micro USB devices

Technical Specifications

Warranty Information
Warranty Lifetime
Connector(s)
Connector Type(s) 1 - USB B (4 pin) Female
1 - USB Micro-B (5 pin) Male
Environmental
Humidity 0~75% RH
Operating Temperature -10°C to 50°C (14°F to 122°F)
Storage Temperature -20°C to 60°C (4°F to 140°F)
Physical Characteristics
Color Black
Product Weight 10 g [0.4 oz]
Packaging Information
Shipping (Package) Weight 10 g [0.4 oz]
What's in the Box
Included in Package 1 - Micro USB to USB B Adapter M/F

Certifications

Related Products

30cm (1ft) Micro USB Cable -  A to Micro B
UUSBHAUB1
30cm (1ft) Micro USB Cable - A to Micro B

Charge or sync micro USB mobile devices from a standard USB port on your desktop or mobile computer

3,99 € exc VAT
3,99 € inc VAT
Micro USB Cable - USB-A to Right Angle Micro-B
UUSBHAUB3RA
91 cm (3 ft.) Micro USB Cable - A to Right Angle Micro B

Charge or sync your Micro-B USB devices with the cable out of the way

4,99 € exc VAT
4,99 € inc VAT
Micro USB Cable - USB-A to Right Angle Micro-B
UUSBHAUB6RA
1,8m (6 ft) Micro USB Cable - A to Right Angle Micro B

Charge or sync your Micro-B USB devices with the cable out of the way

6,99 € exc VAT
6,99 € inc VAT

Accessories