Some cookies are essential to ensure our website works for you. You may block or delete all cookies from this site but parts of the site may not work. To find out more about how we use cookies, see our privacy statement.

OK

×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to StarTech.com

Thunderbolt Docking Station for Laptops - Includes TB Cable

Product ID: TBDOCKHDPBC

Transform your MacBook into a powerful home / office workstation through a single Thunderbolt cable

Features
  • Mini DisplayPort or HDMI video output

  • Dual monitor support when using HDMI + Thunderbolt Display

  • Gigabit Ethernet, Audio, 3x USB 3.0 ports with UASP, includes 1m Thunderbolt cable

More Features . . .
  • Supports Thunderbolt data rates of up to 10Gbps

  • Includes optional stand for horizontal or vertical (tower) orientation

  • Supports daisy-chain up to 6 Thunderbolt devices

  • Provides a dedicated controller for onboard I/O handling

Available in
326,99 € EUR exc VAT
326,99 € inc VAT

ID: TBDOCKHDPBC

For more products like this please visit our European online store today!

The TBDOCKHDPBC Thunderbolt™ Docking Station gives you a single connection point to your home / office workstation, for a flexible setup with formidable speed. Adding Thunderbolt and HDMI video outputs, Gigabit Ethernet, a USB 3.0 hub and 3.5mm audio ports to your Thunderbolt-equipped laptop has never been easier.

Single Connection

Start working faster! The Thunderbolt dock reduces the hassle of connecting a typical laptop workstation by leaving your entire peripheral set connected to the dock. Through a single connection to your laptop (e.g. MacBook Pro®, MacBook Air® or Ultrabook™), you can be up-and-running in seconds.

Get connected right away with the included high-quality 1m Thunderbolt cable, saving you time and money.

Flexible Setup

Experience a tidy and customizable workspace with a small footprint and included optional stand, so you can place the Thunderbolt dock either horizontally or vertically.

Connect more of your USB peripherals through the integrated 3-port USB 3.0 controller. External USB 3.0 hard drives benefit from the smooth response and faster data transfer rates provided by UASP. Older USB peripherals aren't a problem either, with USB 2.0/1.1 backward-compatibility.

Formidable Speed

Increase your overall system performance with a dedicated controller for onboard I/O handling, freeing up system resources. With data transfer rates up to 10 Gbps, Thunderbolt technology simultaneously supports a high-resolution display and high-performance data devices through a single interface, plus you can daisy-chain up to 6 devices (Thunderbolt 1 and 2 compatible) for maximum connectivity.

Expand your screen real estate and increase productivity, using the integrated monitor outputs. With support for resolutions up to 1920x1080 (HDMI) and 2560x1440 (Thunderbolt / Mini DisplayPort), the dock provides several options to add external HD displays.

Backed by a StarTech.com 3-year warranty and free lifetime technical support.

Note: When using a single display, the dock lets you connect one HDMI, DisplayPort or Thunderbolt monitor. The Thunderbolt™ interface on the dock is backward compatible with Mini DisplayPort and when connected to a DisplayPort monitor, only a single display can be added as HDMI will be disabled. For dual display configurations, you can connect one HDMI monitor and one Thunderbolt monitor simultaneously.

View more

Compatible With

View full OS compatibility

Windows® 10 (32-bit or 64-bit), 8 / 8.1 (32-bit or 64-bit), 7 (32-bit or 64-bit)
Mac OS® 10.8.3 and later (tested up to 10.11)

Applications
  • Turn a Thunderbolt™-equipped MacBook Pro®, MacBook Air®, laptop or Ultrabook™ into a powerful workstation
  • Connect a wide variety of peripherals at home / office to a laptop all from a single Thunderbolt connection
Product Numbers
Warranty Information
Warranty 3 Years
Hardware
4K Support No
Bus Type Thunderbolt
Chipset ID Intel - CactusRidge_4C
Intel - WGI210AT
Fresco - FL1100EX
Parade - PS181
Parade - PS8339B
NXP - CBTL05023
Texas Instruments - PCM2912A
Displays Supported 1
Fast-Charge Port(s) No
Industry Standards IEEE 802.3, IEEE 802.3u, IEEE 802.3ab
Performance
Auto MDIX Yes
Compatible Networks 10/100/1000 Mbps
Full Duplex Support Yes
Maximum Data Transfer Rate 10 Gbps (Thunderbolt)
5 Gbps (USB 3.0)
2 Gbps (Ethernet; Full-Duplex)
Maximum Digital Resolutions 2560x1440 (Thunderbolt)
1920x1080 (HDMI)
Type and Rate Thunderbolt - 10 Gbit/s
Connector(s)
Connector Type(s) 1 - HDMI (19 pin) Female
1 - RJ-45 Female
2 - 3.5 mm Mini-Jack (3 Position) Female
2 - Thunderbolt™ (20-pin) Female
3 - USB Type-A (9 pin) USB 3.0 Female
Software
OS Compatibility Windows® 10 (32-bit or 64-bit), 8 / 8.1 (32-bit or 64-bit), 7 (32-bit or 64-bit)
Mac OS® 10.8.3 and later (tested up to 10.11)
Special Notes / Requirements
System and Cable Requirements Available Thunderbolt interface
Indicators
LED Indicators 1 - Power
Power
Center Tip Polarity Positive
Input Current 1.5 A
Input Voltage 100 ~ 240 AC
Output Current 5 A
Output Voltage 12 DC
Plug Type N
Power Source AC Adapter Included
Environmental
Humidity 5~95% RH
Operating Temperature 5°C to 40°C (41°F to 104°F)
Storage Temperature -20°C to 70°C (-4°F to 158°F)
Physical Characteristics
Cable Length 1 m [3.3 ft]
Color Black & Silver
Enclosure Type Aluminum and Plastic
Product Height 189 mm [7.4 in]
Product Length 124 mm [4.9 in]
Product Weight 411 g [14.5 oz]
Product Width 70 mm [2.8 in]
Packaging Information
Shipping (Package) Weight 1.3 kg [2.9 lb]
What's in the Box
Included in Package 1 - Thunderbolt Docking Station
1 - 1m Thunderbolt Cable
1 - Stand (w/ screws)
4 - Rubber Feet
1 - Universal power adapter: comes ready for NA/EU/UK only when you buy in NA/EU/UK; comes ready for Australia and New Zealand only when you buy in Australia and New Zealand
1 - Instruction Manual
Certifications
Thunderbolt 2 4K Docking Station for Laptops - Includes TB Cable
TB2DOCK4KDHC

Thunderbolt 2 4K Docking Station for Laptops - Includes TB Cable

Transform your MacBook or laptop into a powerful 4K Ultra HD workstation or hot desk, through just a single Thunderbolt cable

334,99 € exc VAT
334,99 € inc VAT

4K Docking Station for Laptops - DP and HDMI - USB 3.0
USB3DOCKHDPC

4K Docking Station for Laptops - DP and HDMI - USB 3.0

Create a 4K Ultra HD or dual-monitor workstation through USB 3.0, even if your laptop doesn't natively support high-resolution output

240,99 € exc VAT
240,99 € inc VAT

DVI Dual-Monitor Docking Station for Laptops - HDMI and VGA Adapters - USB 3.0
USB3SDOCKDD

DVI Dual-Monitor Docking Station for Laptops - HDMI and VGA Adapters - USB 3.0

Expand your MacBook, Ultrabook or laptop into a powerful office workstation or hot desk via a single USB 3.0 cable

217,99 € exc VAT
217,99 € inc VAT

HDMI and DVI/VGA Dual-Monitor Docking Station for Laptops - USB 3.0
USB3SDOCKHDV

HDMI and DVI/VGA Dual-Monitor Docking Station for Laptops - USB 3.0

Add HDMI and DVI-D, or HDMI and VGA dual-monitors, as well as audio and Gigabit Ethernet to your laptop through USB 3.0

170,99 € exc VAT
170,99 € inc VAT

HDMI and DVI Dual-Monitor Docking Station for Laptops - USB 3.0
USB3SDOCKHD

HDMI and DVI Dual-Monitor Docking Station for Laptops - USB 3.0

Add HDMI® and DVI video, as well as audio and Gigabit Ethernet connection ports to a laptop computer through a single USB 3.0 port

192,99 € exc VAT
192,99 € inc VAT

Universal USB 3.0 Laptop Docking Station - DVI
USB3SDOCKD

Universal USB 3.0 Laptop Docking Station - DVI

Add DVI video, as well as audio and Gigabit Ethernet connection ports to a laptop computer through a single USB 3.0 port

172,99 € exc VAT
172,99 € inc VAT

External Drive Enclosures (1)

Dual-Bay Drive Enclosure for 2.5in SATA Drives - Thunderbolt
S252SMTB3

Dual-Bay Drive Enclosure for 2.5in SATA Drives - Thunderbolt

Add two 2.5" SATA HDDs, up to 15mm in height, to your Mac® or PC through Thunderbolt, with a well-ventilated storage solution that helps keep your drives running cool

386,99 € exc VAT
386,99 € inc VAT

Thunderbolt Cables (2)

1m Thunderbolt Cable - M/M
TBOLTMM1M

1m Thunderbolt Cable - M/M

Connect your Thunderbolt™ devices

47,99 € exc VAT
47,99 € inc VAT

2m Thunderbolt Cable - M/M
TBOLTMM2M

2m Thunderbolt Cable - M/M

Connect your Thunderbolt™ devices

59,99 € exc VAT
59,99 € inc VAT

Cat 5e Cables (1)

Cat5e (UTP) Patch Cable - Blue
M45PATCH6BL

1,8m (6 ft.) Cat5e Blue Molded RJ45 UTP Cat 5e Patch Cable - 6 ft Patch Cord

Make Fast Ethernet network connections using this high quality Cat5e Cable, with Power-over-Ethernet capability

1,99 € exc VAT
1,99 € inc VAT

USB 3.0 Cables (2)

1,8m (6 ft.) Black SuperSpeed USB 3.0 Cable A to A - M/M
USB3SAA6BK

1,8m (6 ft.) Black SuperSpeed USB 3.0 Cable A to A - M/M

Connect USB 3.0 A devices to a USB hub or to your computer

9,99 € exc VAT
9,99 € inc VAT

SuperSpeed USB 3.0 Cable A to B - M/M (Black)
USB3SAB6BK

1,8m (6ft.) Black SuperSpeed USB 3.0 Cable A to B - M/M

Connect to your external solutions and transfer data at 10x the speed of USB 2.0

6,99 € exc VAT
6,99 € inc VAT

* Product appearance and specifications are subject to change without notice.