StarTech.com

DVI Docking Station for Laptops - USB 3.0

Set up a permanent or hoteling (hot desking) workstation where fewer peripheral and device ports are needed, and in an area where desk space is limited

Product ID: USB3VDOCKD

  • Add essential ports to your laptop and create a permanent, single-video workstation, or a short-term (hotel or hot desk) workspace
  • Easily add the dock to your office or any environment with space constraints, with a compact, small-footprint housing that offers simpler device port connectivity
  • A cost-effective way to add ports to your laptop, such as DVI, USB fast-charge, USB 3.0, Gigabit Ethernet, and a headset jack
View More
  • Always-on USB fast-charge port supports device charging without a laptop connection, and USB Battery Charging Specification 1.2
  • Three USB 3.0 ports — two standard ports and one fast-charge and sync
  • Universal compatibility, works with virtually all USB 3.0 equipped laptop brands
  • Easy-access 3.5mm 4-position TRRS headset port (audio plus microphone)
  • Gigabit Ethernet RJ45 port with Wake-on-LAN (WOL) support
  • Support for resolutions up to 2048 x 1152
  • Fast, hassle-free setup
  • Rugged and durable design offers reliable performance
  • Includes a USB 3.0 host cable
  • Supports Windows, Mac, and Chrome OS
132,99 € EUR exc VAT
164,91 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 3 Years
Hardware
4K Support No
Bus Type USB 3.0
Chipset ID DisplayLink - DL-3700
VIA/VLI - VL812
Displays Supported 1
Fast-Charge Port(s) Yes
Industry Standards USB Battery Charging Specification Rev. 1.2
IEEE 802.3, IEEE 802.3u, IEEE 802.3ab
USB 3.0 - Backward compatible with USB 2.0/1.1
Performance
Auto MDIX Yes
Compatible Networks 10/100/1000 Mbps
Full Duplex Support Yes
Maximum Data Transfer Rate 5 Gbps (USB 3.0)
2 Gbps (Ethernet; Full-Duplex)
Maximum Digital Resolutions 2048 x 1152 (DVI - Single Display)
Lower resolutions are also supported
Type and Rate USB 3.0 - 5 Gbit/s
UASP Support Yes
Connector(s)
Connector Type(s) 1 - DVI-I (29 pin) Female
1 - USB 3.0 A (Fast-Charge, 9 pin) Female
2 - USB Type-A (9 pin) USB 3.0 Female
1 - RJ-45 Female
1 - 3.5 mm Mini-Jack (4 Position) Female
1 - USB Type-B (9 pin) USB 3.0 Female
1 - Security Lock Slot Female
Software
OS Compatibility Windows® 7, 8, 8.1, 10
Mac OS® 10.8 to 10.12, 10.14 - 10.15
Chrome OS™
Special Notes / Requirements
Note If connected to a USB 2.0 host port, or if using a USB 2.0 host connection cable, performance may be limited (USB 3.0 host cable included)
USB 3.0 is also known as USB 3.1 Gen 1; this connectivity standard offers speeds up to 5 Gbps
Extended displays are currently only supported with DisplayLink-based products on macOS 10.11 to 10.13.3. This may change in future versions.
The DVI-I connector supports DVI-I signaling (digital and analog)
System and Cable Requirements USB-enabled computer with an available USB 3.0 port
Indicators
LED Indicators 1 - Link (Green)
1 - Activity (Amber)
Power
Center Tip Polarity Positive
Input Current 0.8 A
Input Voltage 100 - 240 AC
Output Current 4 A
Output Voltage 5 DC
Plug Type M
Power Consumption (In Watts) 20
Power Source AC Adapter Included
Environmental
Humidity 20~80% RH
Operating Temperature 5°C to 50°C (41°F to 122°F)
Storage Temperature -20°C to 60°C (-4°F to 140°F)
Physical Characteristics
Color Black & Silver
Material Plastic
Product Height 2.6 cm [1 in]
Product Length 13.9 cm [5.5 in]
Product Width 79 mm [3.1 in]
Weight of Product 151 g [5.3 oz]
Packaging Information
Package Height 53 mm [2.1 in]
Package Length 15.1 cm [5.9 in]
Package Width 21.5 cm [8.5 in]
Shipping (Package) Weight 550 g [19.4 oz]
What's in the Box
Included in Package 1 - laptop docking station
1 - 3.6 ft [1092 mm] USB 3.0 host cable
1 - universal power adapter (NA/JP, EU, UK, ANZ)
1 - instruction manual

Compatibility

View full OS compatibility
Windows® 7, 8, 8.1, 10
Mac OS® 10.8 to 10.12, 10.14 - 10.15
Chrome OS™

Certifications

Related Products

HDMI Docking Station for Laptops - USB 3.0
USB3VDOCKH
HDMI Docking Station for Laptops - USB 3.0

Set up a permanent or hoteling (hot desking) workstation where fewer peripheral and device ports are needed, and in an area where desk space is limited

155,99 € exc VAT
193,43 € inc VAT
4K DisplayPort Docking Station for Laptops - USB 3.0
USB3VDOCK4DP
4K DisplayPort Docking Station for Laptops - USB 3.0

Set up a permanent or hoteling (hot desking) 4K workstation where fewer peripheral and device ports are needed, and in an area where desk space is limited

186,99 € exc VAT
231,87 € inc VAT
Triple-Monitor Docking Station for Laptops - USB 3.0
USB3DOCKH2DP
Triple-Monitor Docking Station for Laptops - USB 3.0

Port Replicator | Mac & Windows® | 4K DP | 5 USB ports | TAA Compliant

281,99 € exc VAT
349,67 € inc VAT
HDMI and DVI Dual-Monitor Docking Station for Laptops - Single 4K Support - USB 3.0
USB3SMDOCK4K
HDMI and DVI Dual-Monitor Docking Station for Laptops - Single 4K Support - USB 3.0

Expand your laptop into a full-sized workstation for multiple peripherals, using this compact dock that occupies minimal desk space

239,99 € exc VAT
297,59 € inc VAT
4K Docking Station for Laptops - DP and HDMI - USB 3.0
USB3DOCKHDPC
4K Docking Station for Laptops - DP and HDMI - USB 3.0

Laptop Docking Station | Mac & Windows® | USB Fast Charge Port | 4 USB Ports | TAA Compliant

240,99 € exc VAT
298,83 € inc VAT
DVI Dual-Monitor Docking Station for Laptops - HDMI and VGA Adapters - USB 3.0
USB3SDOCKDD
DVI Dual-Monitor Docking Station for Laptops - HDMI and VGA Adapters - USB 3.0

Laptop Docking Station | Mac & Windows® | DVI to VGA & HDMI® Adapters | 2x Charge Ports

217,99 € exc VAT
270,31 € inc VAT
KVM Docking Station for Two Laptops - Share Keyboard, Mouse, Dual Monitors, and Files - USB 3.0
USB3DDOCKFT
KVM Docking Station for Two Laptops - Share Keyboard, Mouse, Dual Monitors, and Files - USB 3.0

Laptop Docking Station | File Transfer | DisplayPort & HDMI | Mac & Windows® | 5x USB

293,99 € exc VAT
364,55 € inc VAT

Accessories