StarTech.com

USB-C to VGA Multifunction Adapter with Power Delivery and USB-A Port

Connect your USB Type-C laptop to a VGA display and a USB Type-A peripheral device, plus power and charge your laptop

Product ID: CDP2VGAUACP

  • Universal adapter that adds a VGA port (2048 x 1280p - 60Hz) and a USB-A port to your laptop, through USB-C
  • Can be used with your laptop power adapter to power and charge your laptop, with support for USB Power Delivery
  • Rugged housing design for durability, lightweight and compact for portability and convenience
View More
  • Built-in USB Type-C cable with a reversible connector for hassle-free insertions
  • Universal, works with virtually any USB-C equipped laptop, MacBook, or Chromebook
  • USB 3.0 (USB Type-A) port is backward compatible, and it supplies power even when the adapter is disconnected from the host (a power adapter must be connected to the multifunction adapter)
  • Supports USB-C DP alt mode, and is Thunderbolt 3 port compatible
61,99 € EUR exc VAT
61,99 € EUR inc VAT

Overview

This universal multifunction adapter lets you expand the connectivity of your laptop or MacBook through USB-C™. You can connect your laptop to a VGA display, while also connecting a traditional USB 3.0 device. And, when coupled with your laptop’s power adapter, the multiport adapter delivers power to help charge and maintain your laptop’s battery.

Rugged, travel-friendly design

This compact USB-C adapter is a vital accessory for virtually any USB-C equipped laptop, MacBook, or Chromebook™. It’s extremely portable, with a lightweight, small-footprint design that tucks neatly into your laptop bag or carrying case.

The rugged multifunction adapter meets the tough demands of travelers. Now you can rest assured knowing your adapter is ready when you are.

Expands your display capabilities

If you have a VGA display or projector, you can connect it to this combo adapter to create a dual-screen workstation, comprised of your laptop’s display and the additional external display or projector. With an additional display, you can get more work done at once by multitasking more efficiently.

Whether you’re delivering a presentation in a boardroom or looking to add a display to your existing laptop workstation, this adapter is a must-have accessory.

Charges your laptop

Because this versatile adapter supports USB Power Delivery, you can power and charge your laptop through its USB Type-C™ port. Simply connect the adapter to your laptop’s USB-C port, and then connect your laptop’s power adapter to the multifunction adapter.

By using a single power adapter to power your laptop and the adapter, instead of using multiple adapters, you can travel lighter and more conveniently. Plus, you can reduce cable clutter in your work area.

Universally supported

Unlike some proprietary laptop adapters designed only to work with specific laptop models, this universal adapter works with multiple brands. All you need is a laptop's USB-C port that supports DP alt mode and USB Power Delivery, and you can be up and running quickly. With universal support, you can use this adapter with different laptops now, or in the future. Plus, it’s compatible with Thunderbolt™ 3 ports.

Works with older USB devices

This USB-C to VGA multifunction adapter features a USB 3.0 port that's backward compatible with older USB devices. It’s perfect for data transfers, syncing, or charging your mobile device.

The CDP2VGAUACP is backed by a StarTech.com 3-year warranty and free lifetime technical support.

Note: Your USB-C equipped device must support video to work with this adapter.

Applications

Carry the adapter with you when you travel, and connect to almost any VGA monitor, TV, or projector

Ideal for BYOD (Bring Your Own Device) and CYOD (Choose Your Own Device) applications in the office

An essential accessory for the latest USB-C equipped laptops and Windows® based tablets, as well as the Apple MacBook, and Google Chromebook™

Power and charge your USB Type-C equipped laptop through the adapter, using your laptop’s power adapter

Technical Specifications

Warranty Information
Warranty 3 Years
Hardware
4K Support No
Bus Type USB-C
Chipset ID VIA/VLI - VL100
VIA/VLI - VL210
NXP - PTN3355
Displays Supported 1
Fast-Charge Port(s) No
Industry Standards USB 3.0 - Backward compatible with USB 2.0 and 1.1
Performance
Maximum Analog Resolutions 2048 x 1280p @ 60Hz
Maximum Data Transfer Rate 5 Gbps (USB 3.0)
Type and Rate USB 3.0 - 5 Gbit/s
UASP Support Yes
Connector(s)
Connector Type(s) 1 - USB Type-C (24 pin) USB 3.0 Male
1 - VGA (15 pin, High Density D-Sub) Female
1 - USB Type-A (9 pin) USB 3.0 Female
1 - USB Type-C (24 pin) USB 3.0 Female
Special Notes / Requirements
Note Not all USB-C ports support the full functionality of the USB Type-C standard. Ensure that your host USB-C port supports USB Power Delivery 2.0 and DP alt mode.
The adapter can connect to a host laptop’s USB-C port that doesn’t support USB Power Delivery 2.0. However, in this configuration if a power adapter is connected to the multifunction adapter, it will not pass power through to your host laptop.
USB 3.0 is also known as USB 3.1 Gen 1; this connectivity standard offers speeds up to 5Gbps.
System and Cable Requirements A host laptop with an available USB-C port (to ensure full adapter functionality, the host USB-C port must support USB Power Delivery 2.0 and DP alt mode).
The multifunction adapter does not include a USB-C power adapter.
Optional: the multifunction adapter can be used with a separate USB-C power adapter (for example, your laptop’s USB-C based power adapter).
Power
Power Delivery 60W
Power Source USB-Powered
Environmental
Humidity 5~90% RH (Non-condensing)
Operating Temperature 0°C to 45°C (32°F to 113°F)
Storage Temperature -10°C to 70°C (14°F to 158°F)
Physical Characteristics
Cable Length 140 mm [5.5 in]
Color Black
Enclosure Type Plastic
Product Height 15 mm [0.6 in]
Product Length 80 mm [3.1 in]
Product Weight 39 g [1.4 oz]
Product Width 40 mm [1.6 in]
Packaging Information
Shipping (Package) Weight 113 g [4 oz]
What's in the Box
Included in Package 1 - USB-C to VGA multifunction adapter
Supports any operating system.
No additional drivers or software required.

Certifications

Related Products

USB-C Multifunction Adapter for Laptops - 4K HDMI or VGA - GbE - USB 3.0
DKT30CHV
USB-C Multifunction Adapter for Laptops - 4K HDMI or VGA - GbE - USB 3.0

Turn your laptop into a compact workstation wherever you work or go, adding video, Gigabit Ethernet, and a USB 3.0 port through USB Type-C (5Gbps)

102,99 € exc VAT
102,99 € inc VAT
USB-C to 4K HDMI Multifunction Adapter with Power Delivery and USB-A Port
CDP2HDUACP
USB-C to 4K HDMI Multifunction Adapter with Power Delivery and USB-A Port

USB-C™ Video Adapter | Mac & Windows® | 4K 30Hz | Thunderbolt™ 3 Compatible

69,99 € exc VAT
69,99 € inc VAT
USB-C Multiport Adapter for Laptops - Power Delivery - 4K HDMI - GbE - USB 3.0
DKT30CHPD
USB-C Multiport Adapter for Laptops - Power Delivery - 4K HDMI - GbE - USB 3.0

Portable Docking Station | Mac & Windows® | GbE | Thunderbolt™ 3 Compatible

121,99 € exc VAT
121,99 € inc VAT
USB-C Multiport Adapter - SD card reader - Power Delivery - 4K HDMI - GbE - 2x USB 3.0
DKT30CSDHPD
USB-C Multiport Adapter - SD card reader - Power Delivery - 4K HDMI - GbE - 2x USB 3.0

Add more connectivity to your MacBook or other USB-C laptop, with 4K video, Gigabit Ethernet, two USB 3.0 ports and an SD card reader, plus power and charge as you work

121,99 € exc VAT
121,99 € inc VAT
USB-C Multiport Adapter for Laptops - 4K HDMI or VGA - GbE - USB 3.0 - White and Silver
DKT30CHVW
USB-C Multiport Adapter for Laptops - 4K HDMI or VGA - GbE - USB 3.0 - White and Silver

Turn a laptop into a compact workstation wherever you work or go, adding 4K video, Gigabit Ethernet, and a USB 3.0 port through USB Type-C™ (5Gbps)

111,99 € exc VAT
111,99 € inc VAT
USB-C Multiport Adapter for Laptops - 4K HDMI - GbE - USB-C - USB-A
DKT30CHD
USB-C Multiport Adapter for Laptops - 4K HDMI - GbE - USB-C - USB-A

Add HDMI, Gigabit Ethernet, USB-A, and USB-C ports (5Gbps) to your laptop through a single USB Type-C™ cable

104,99 € exc VAT
104,99 € inc VAT
USB-C Multiport Adapter for Laptops - Power Delivery - DVI - GbE - USB 3.0
DKT30CDVPD
USB-C Multiport Adapter for Laptops - Power Delivery - DVI - GbE - USB 3.0

Charge your laptop through USB-C and create a workstation wherever you go, with DVI video output, Gigabit Ethernet and a USB-A port

96,99 € exc VAT
96,99 € inc VAT
USB-C Multiport Adapter for Laptops - 4K HDMI or VGA - GbE - USB 3.0 - White and Silver
DKT30CHVW
USB-C Multiport Adapter for Laptops - 4K HDMI or VGA - GbE - USB 3.0 - White and Silver

Turn a laptop into a compact workstation wherever you work or go, adding 4K video, Gigabit Ethernet, and a USB 3.0 port through USB Type-C™ (5Gbps)

111,99 € exc VAT
111,99 € inc VAT
USB-C Multiport Adapter for Laptops - Power Delivery - 4K HDMI - GbE - USB 3.0 - Silver & White
DKT30CHPDW
USB-C Multiport Adapter for Laptops - Power Delivery - 4K HDMI - GbE - USB 3.0 - Silver & White

Power and charge your laptop through USB Type-C (5Gbps), and create a workstation virtually anywhere you go, adding 4K video, GbE, and two USB 3.0 ports

113,99 € exc VAT
113,99 € inc VAT
USB-C to 4K HDMI Multifunction Adapter with Power Delivery and USB-A Port - White
CDP2HDUACPW
USB-C to 4K HDMI Multifunction Adapter with Power Delivery and USB-A Port - White

USB-C™ Video Adapter | Mac & Windows® | 4K 30Hz | Thunderbolt™ 3 Compatible

65,99 € exc VAT
65,99 € inc VAT
Dual-Monitor USB-C Dock for Windows Laptops - MST - Power Delivery - 4K
MST30C2DPPD
Dual-Monitor USB-C Dock for Windows Laptops - MST - Power Delivery - 4K

Laptop Docking Station | 60W PD | HDMI/DP | HDMI Cable | No Display Driver Setup

280,99 € exc VAT
280,99 € inc VAT

Accessories