StarTech.com

USB to Dual DisplayPort Mini Dock with GbE LAN - Dual 4K 60 Hz

Portable Docking Station | USB 3.0 | Mac & Windows® | TAA Compliant

Product ID: USBA2DPGB

  • Dock your USB 3.0 equipped Windows laptop with a portable USB docking station that supports dual monitors: 2x DisplayPort
  • Get hardwired LAN connectivity to secure networks, with a dual DisplayPort adapter that features a Gigabit Ethernet port
  • Take your connectivity on the go, with a compact mini dock that travels with your laptop
  • TAA compliant and backed by a 3-year StarTech.com warranty
147,99 € EUR exc VAT
183,51 € EUR inc VAT
In stock with partners:
Where To Buy

Technical Specifications

Warranty Information
Warranty 3 Years
Hardware
4K Support Yes
Bus Type USB 3.0
Chipset ID DisplayLink - DL-6950
Displays Supported 2
Fast-Charge Port(s) No
Industry Standards IEEE 802.3, IEEE 802.3u, IEEE 802.3ab
USB 3.0 - Backward compatible with USB 2.0/1.1
Performance
Auto MDIX Yes
Compatible Networks 10/100/1000 Mbps
Full Duplex Support Yes
Maximum Data Transfer Rate 5 Gbps (USB 3.0)
2 Gbps (Ethernet; Full-Duplex)
Maximum Digital Resolutions Dual displays - DisplayPort - 4096 x 2160 @ 60Hz / 3840 x 2160 @ 60Hz
Type and Rate USB 3.0 - 5 Gbit/s
UASP Support No
Connector(s)
Connector Type(s) 2 - DisplayPort (20 pin) Female
1 - RJ-45 Female
1 - USB Type-A (9 pin) USB 3.0 Male
Software
OS Compatibility Windows® 7, 8, 8.1, 10
macOS 10.10 - 10.12, 10.14 - 10.15
Special Notes / Requirements
Note USB 3.0 is also known as USB 3.1 Gen 1; this connectivity standard offers speeds up to 5Gbps.
4K resolution is supported on both video ports. A 4K-capable DisplayPort display is required to achieve 4Kx2K resolution.
System and Cable Requirements A host laptop with an available USB-A port.
Power
Power Source USB-Powered
Environmental
Humidity 10-90% RH
Operating Temperature 0°C to 40°C (32°F to 104°F)
Storage Temperature -10°C to 60°C (14°F to 140°F)
Physical Characteristics
Cable Length 140 mm [5.5 in]
Color Black
Product Height 2 cm [0.8 in]
Product Length 13 cm [5.1 in]
Product Width 58 mm [2.3 in]
Weight of Product 126 g [4.4 oz]
Packaging Information
Package Height 38 mm [1.5 in]
Package Length 11.4 cm [4.5 in]
Package Width 20 cm [7.9 in]
Shipping (Package) Weight 215 g [7.6 oz]
What's in the Box
Included in Package 1 - mini dock
1 - quick-start guide

Compatibility

View full OS compatibility
Windows® 7, 8, 8.1, 10
macOS 10.10 - 10.12, 10.14 - 10.15

Certifications

Related Products

Travel Adapter for Laptops - VGA and GbE - USB 3.0
USB31GEVG
Travel Adapter for Laptops - VGA and GbE - USB 3.0

Add a Gigabit Ethernet RJ45 port and VGA output to your port-limited laptop, through USB 3.0

99,99 € exc VAT
123,99 € inc VAT
Travel Docking Station for Laptops - HDMI or VGA - USB 3.0
USB3SMDOCKHV
Travel Docking Station for Laptops - HDMI or VGA - USB 3.0

Create a mobile workstation using your Ultrabook™ or laptop USB 3.0 port via this portable USB 3.0 mini dock

126,99 € exc VAT
157,47 € inc VAT
HDMI and DVI/VGA Dual-Monitor Docking Station for Laptops - USB 3.0
USB3SDOCKHDV
HDMI and DVI/VGA Dual-Monitor Docking Station for Laptops - USB 3.0

Laptop Docking Station | USB 3.0 | TAA Compliant | Mac & Windows®

170,99 € exc VAT
212,03 € inc VAT
HDMI and DVI Dual-Monitor Docking Station for Laptops - USB 3.0
USB3SDOCKHD
HDMI and DVI Dual-Monitor Docking Station for Laptops - USB 3.0

Laptop Docking Station | Mac & Windows® | DVI to VGA Adapter | Vertical

192,99 € exc VAT
239,31 € inc VAT
USB 3.0 to Gigabit Ethernet Adapter NIC w/ USB Port - Black
USB31000SPTB
USB 3.0 to Gigabit Ethernet Adapter NIC w/ USB Port - Black

Add a Gigabit Ethernet port and a USB 3.0 pass-through port to your laptop through a single USB 3.0 port

45,99 € exc VAT
57,03 € inc VAT
USB 3.0 to Gigabit Ethernet Adapter NIC w/ USB Port - White
USB31000SPTW
USB 3.0 to Gigabit Ethernet Adapter NIC w/ USB Port - White

Add a Gigabit Ethernet port and a USB 3.0 pass-through port to your laptop through a single USB 3.0 port

45,99 € exc VAT
57,03 € inc VAT
USB 3.0 to Gigabit Ethernet NIC Network Adapter – 10/100/1000 Mbps
USB31000NDS
USB 3.0 to Gigabit Ethernet NIC Network Adapter – 10/100/1000 Mbps

Add Gigabit Ethernet network connectivity to a Laptop or Desktop through a USB 3.0 port

31,99 € exc VAT
39,67 € inc VAT
USB 3.0 to Dual Port Gigabit Ethernet Adapter NIC w/ USB Port
USB32000SPT
USB 3.0 to Dual Port Gigabit Ethernet Adapter NIC w/ USB Port

Add two Gigabit Ethernet ports and a USB 3.0 pass-through port to your laptop through a single USB 3.0 port

77,99 € exc VAT
96,71 € inc VAT
Slim USB 3.0 to HDMI External Video Card Multi Monitor Adapter – 1920x1200 / 1080p
USB32HDES
Slim USB 3.0 to HDMI External Video Card Multi Monitor Adapter – 1920x1200 / 1080p

USB 3.0 External Video & Graphics Card | Multi-Monitor | USB-Powered | Supports Windows®

83,99 € exc VAT
104,15 € inc VAT
USB 3.0 to HDMI External Video Card Multi Monitor Adapter with 1-Port USB Hub – 1920x1200 / 1080p
USB32HDEH
USB 3.0 to HDMI External Video Card Multi Monitor Adapter with 1-Port USB Hub – 1920x1200 / 1080p

USB 3.0 External Video & Graphics Card | Multi-Monitor | USB-Powered | Supports Windows®

90,99 € exc VAT
112,83 € inc VAT
USB 3.0 to HDMI and DVI Dual Monitor External Video Card Adapter
USB32HDDVII
USB 3.0 to HDMI and DVI Dual Monitor External Video Card Adapter

USB 3.0 External Video & Graphics Card | Multi-Monitor | USB-Powered | Supports Mac & Windows®

133,99 € exc VAT
166,15 € inc VAT
Triple-Monitor Docking Station for Laptops - USB 3.0
USB3DOCKH2DP
Triple-Monitor Docking Station for Laptops - USB 3.0

Port Replicator | Mac & Windows® | 4K DP | 5 USB ports | TAA Compliant

281,99 € exc VAT
349,67 € inc VAT

Accessories