StarTech.com

1 Port USB to Null Modem RS232 DB9 Serial DCE Adapter Cable with FTDI

Add a Null Modem RS232 serial port to your laptop or desktop computer through USB

Product ID: ICUSB232FTN

  • USB to Null Modem (Cross-Wired) RS232 Serial Adapter
  • Integrated FTDI USB UART Chip
  • Baud Rate up to 921.6Kbps
View More
  • COM Port assignments maintained across reboot
  • USB-powered - no external power adapter required
  • Compatible with USB 1.1 or 2.0 Ports
  • Compatible with Windows®, Mac OS and Linux
  • Single cable design for portability
30,99 € EUR exc VAT
38,43 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Bus Type USB 2.0
Chipset ID FTDI - FT232RL
Interface Serial
Port Style Cable Adapters
Ports 1
Performance
Data Bits 7, 8
FIFO 256 Bytes
Max Baud Rate 921.6 Kbps
MTBF 541,728 hours
Parity None, Odd, Even, Mark, Space
Serial Protocol RS-232
Stop Bits 1, 2
Connector(s)
Connector Type(s) 1 - DB-9 (9 pin, D-Sub) Female
1 - USB Type-A (4 pin) USB 2.0 Male
Software
OS Compatibility Windows® CE (4.2, 5.0, 6.0), XP Embedded, 98SE, 2000, XP, Vista, 7, 8, 8.1, 10
Windows Server® 2003, 2008 R2, 2012, 2012 R2, 2016, 2019
Mac OS® 10.6 to 10.15
Linux 2.4.x to 4.11.x LTS Versions only
Special Notes / Requirements
System and Cable Requirements One available USB 1.1 (or better) port
Power
Power Source USB-Powered
Environmental
Humidity 5~95% RH
Operating Temperature 0°C to 55°C (32°F to 131°F)
Storage Temperature -20°C to 85°C (-4°F to 185°F)
Physical Characteristics
Cable Length 1.7 m [5.6 ft]
Color Black
Enclosure Type Plastic
Product Height 1.5 cm [0.6 in]
Product Length 1.8 m [5.9 ft]
Product Width 30 mm [1.2 in]
Weight of Product 90 g [3.2 oz]
Packaging Information
Package Height 39 mm [1.5 in]
Package Length 14.6 cm [5.7 in]
Package Width 20.8 cm [8.2 in]
Shipping (Package) Weight 205 g [7.2 oz]
What's in the Box
Included in Package 1 - USB to RS-232 Null Modem Adapter
1 - Driver CD
1 - Instruction Manual

Compatibility

View full OS compatibility
Windows® CE (4.2, 5.0, 6.0), XP Embedded, 98SE, 2000, XP, Vista, 7, 8, 8.1, 10
Windows Server® 2003, 2008 R2, 2012, 2012 R2, 2016, 2019
Mac OS® 10.6 to 10.15
Linux 2.4.x to 4.11.x LTS Versions only

Certifications

Related Products

1 Port FTDI USB to Serial RS232 Adapter Cable with COM Retention
ICUSB2321F
1 Port FTDI USB to Serial RS232 Adapter Cable with COM Retention

Add an RS232 serial port with COM retention to your laptop or desktop computer through USB

28,99 € exc VAT
35,95 € inc VAT
USB to RS232 DB9 Serial Adapter Cable with COM Retention
ICUSB232PRO
30cm (1 ft) USB to RS232 Serial DB9 Adapter Cable with COM Retention

Add an RS-232 serial port to your laptop or desktop computer through USB; features COM port retention

27,99 € exc VAT
34,71 € inc VAT
1 Port USB to RS232 DB9 Serial Adapter Cable - M/M
ICUSB232V2
1 Port USB to RS232 DB9 Serial Adapter Cable - M/M

Add an RS232 serial port to your laptop or desktop computer through USB

18,99 € exc VAT
23,55 € inc VAT
USB to RS232 DB9/DB25 Serial Adapter Cable - M/M
ICUSB232DB25
USB to RS232 DB9/DB25 Serial Adapter Cable - M/M

Add an RS232 serial port to a notebook or desktop computer with this Plug-and Play USB adapter cable

18,99 € exc VAT
23,55 € inc VAT
1 Port FTDI USB to Serial RS232 Adapter Cable with Optical Isolation
ICUSB2321FIS
1 Port FTDI USB to Serial RS232 Adapter Cable with Optical Isolation

Add an RS232 serial port with circuit isolation to your laptop or desktop computer, through USB

122,99 € exc VAT
152,51 € inc VAT
1 Port Professional USB to Serial Adapter Cable with COM Retention
ICUSB2321X
1 Port Professional USB to Serial Adapter Cable with COM Retention

Add one serial RS-232 port with com retention to any laptop or computer with a USB port

39,99 € exc VAT
49,59 € inc VAT
91cm (3ft) USB to RS232 DB9 Serial Adapter Cable - M/M
ICUSB232SM3
91cm (3ft) USB to RS232 DB9 Serial Adapter Cable - M/M

Add an RS232 serial port to your laptop or desktop computer through USB

27,99 € exc VAT
34,71 € inc VAT
1 Port Industrial USB to RS232 Serial Adapter with 5KV Isolation and 15KV ESD Protection
ICUSB232IS
1 Port Industrial USB to RS232 Serial Adapter with 5KV Isolation and 15KV ESD Protection

Add a galvanically isolated RS232 serial port with ESD protection through a USB port - DIN Rail Mountable

99,99 € exc VAT
123,99 € inc VAT
Micro USB to RS232 DB9 Serial Adapter Cable for Android with USB Charging - M/M
ICUSBANDR232
Micro USB to RS232 DB9 Serial Adapter Cable for Android with USB Charging - M/M

Add an RS232 serial port to your Android smartphone or tablet device through Micro USB with USB charging capabilities

40,99 € exc VAT
50,83 € inc VAT
1 Port USB to RS232 DB9 Serial Adapter with Detachable 1,8m (6ft) USB A to B Cable
ICUSB232D
1 Port USB to RS232 DB9 Serial Adapter with Detachable 1,8m (6ft) USB A to B Cable

Add an RS232 serial port to your laptop or desktop computer through a detachable USB cable

18,99 € exc VAT
23,55 € inc VAT
91cm (3 ft) 1s1p USB to Serial Parallel Port Adapter Cable
ICUSB2321284
91cm (3 ft) 1s1p USB to Serial Parallel Port Adapter Cable

Add one RS232 Serial, and one IEEE 1284 Parallel port to your computer through a single USB connection

38,99 € exc VAT
48,35 € inc VAT
2 Port Wall Mountable USB to Serial Adapter Hub with COM Retention
ICUSB2322X
2 Port Wall Mountable USB to Serial Adapter Hub with COM Retention

Add 2 serial RS-232 ports to any laptop or computer with a USB port

55,99 € exc VAT
69,43 € inc VAT
2 Port USB to RS232 Serial DB9 Adapter Cable
ICUSB232C2
2 Port USB to RS232 Serial DB9 Adapter Cable

Add 2 serial RS-232 ports to any laptop or computer with a USB port

46,99 € exc VAT
58,27 € inc VAT
2 Port FTDI USB to Serial RS232 Adapter Cable with COM Retention
ICUSB2322F
2 Port FTDI USB to Serial RS232 Adapter Cable with COM Retention

Add two RS232 serial ports with COM retention to your laptop or desktop computer through USB

61,99 € exc VAT
76,87 € inc VAT
2 Port Industrial Wall Mountable USB to Serial Adapter Hub with DIN Rail Clips
ICUSB2322I
2 Port Industrial Wall Mountable USB to Serial Adapter Hub with DIN Rail Clips

Add 2 DIN Rail-mountable RS232 Serial ports to any system through USB

70,99 € exc VAT
88,03 € inc VAT
4 Port USB to RS232 Serial DB9 Adapter Hub
ICUSB2324
4 Port USB to RS232 Serial DB9 Adapter Hub

Add four RS232 serial ports to any notebook or desktop computer using a single USB port

99,99 € exc VAT
123,99 € inc VAT
4 Port USB to DB9 RS232 Serial Adapter Hub – Industrial DIN Rail and Wall Mountable
ICUSB2324I
4 Port USB to DB9 RS232 Serial Adapter Hub – Industrial DIN Rail and Wall Mountable

Add 4 DIN Rail-mountable RS232 Serial ports to any system through USB

121,99 € exc VAT
151,27 € inc VAT
4 Port Wall Mountable USB to Serial Adapter Hub with COM Retention
ICUSB2324X
4 Port Wall Mountable USB to Serial Adapter Hub with COM Retention

Add 4 serial RS-232 ports to any laptop or computer with a USB port

123,99 € exc VAT
153,75 € inc VAT
8 Port USB to RS232 Serial DB9 Adapter Hub
ICUSB2328
8 Port USB to RS232 Serial DB9 Adapter Hub

Add eight RS232 serial ports to any notebook or desktop computer using a single USB port

251,99 € exc VAT
312,47 € inc VAT
8 Port USB to DB9 RS232 Serial Adapter Hub – Industrial DIN Rail and Wall Mountable
ICUSB2328I
8 Port USB to DB9 RS232 Serial Adapter Hub – Industrial DIN Rail and Wall Mountable

Add 8 DIN Rail-mountable RS232 Serial ports to any system through USB

219,99 € exc VAT
272,79 € inc VAT
8-Port USB-to-Serial Adapter Hub
ICUSB23208FD
8-Port USB-to-Serial Adapter Hub

Convert a single USB port into eight serial ports, and connect multiple hubs together for a scalable solution

317,99 € exc VAT
394,31 € inc VAT
16-Port USB-to-Serial Adapter Hub
ICUSB23216FD
16-Port USB-to-Serial Adapter Hub

Convert a USB port into 16 RS232 serial ports in an industrial rack-mountable chassis - and daisy chain multiple hubs for a scalable solution

606,99 € exc VAT
752,67 € inc VAT
2 Port Industrial USB to Serial RJ45 Adapter - Wallmount and DIN Rail
ICUSB2322RJ
2 Port Industrial USB to Serial RJ45 Adapter - Wallmount and DIN Rail

Add two RS232 serial RJ45 connections to a PC or Server through USB, with this DIN Rail and wall-mountable adapter

49,99 € exc VAT
61,99 € inc VAT
2 Port USB to RS232 RS422 RS485 Serial Adapter with COM Retention
ICUSB2324852
2 Port USB to RS232 RS422 RS485 Serial Adapter with COM Retention

Add RS232, RS422 and RS485 support to your laptop or desktop computer via USB

126,99 € exc VAT
157,47 € inc VAT