Are you in the United States?
Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.
Go to StarTech.com1 Port Industrial USB to RS232 Serial Adapter with 5KV Isolation and 15KV ESD Protection
Add a galvanically isolated RS232 serial port with ESD protection through a USB port - DIN Rail Mountable
Product ID: ICUSB232IS
- USB to Straight-Through RS232 Serial Adapter
- Integrated 5000Vrms Galvanic Isolation Circuits
- 15KV ESD protection
- High speed 921.6 Kbps baud rate
- Industrial DIN rail mountable design
- Integrated FTDI USB UART Chip
- USB Powered
Not Available
May be in stock with partners
From a Partner
Support
Overview
The ICUSB232IS Industrial USB to Serial Adapter lets you add a galvanically isolated RS232 serial port with ESD protection through a USB port and offers a durable DIN Rail-mountable design.
Ideal for industrial environments, the USB serial adapter features an integrated 5KV galvanic isolation circuit and 15KV ESD protection, to protect costly and often sensitive control equipment against electrical damage. An extended operating temperature range (-30°C to 75°C) also helps to ensure performance in harsh environments.
For fast communication with serial peripherals, the adapter features an integrated FTDI chipset, supporting baud rates up to 921Kbps. The adapter also features COM retention that automatically retains COM Port assignments, even through a reboot.
The ICUSB232IS serial adapter is compatible with Windows®, Windows CE, Mac OS and Linux which makes it easy to integrate into mixed environments.
Backed by a StarTech.com 2-year warranty and free lifetime technical support.
The StarTech.com Advantage
- Protect sensitive industrial equipment with integrated circuit isolation and ESD protection
- Communicate efficiently with connected devices with high-speed 921Kbps support
- Operate under harsh industrial conditions with an extended operating temperature range
Applications
Connect, monitor and control industrial/automotive sensors and other sensitive equipment
Connect and program LED and Digital signage boards with serial communication ports
Connect a satellite receiver, serial modem, or PDU
Technical Specifications
Product Numbers | ||
---|---|---|
Ingram Finland | V932874 | |
UPC Code | 065030852104 |
Warranty Information | ||
---|---|---|
Warranty | 2 Years | |
Hardware | ||
Bus Type | USB 2.0 | |
Chipset ID | FTDI - FT232RL | |
Port Style | Cable Adapters | |
Ports | 1 | |
Performance | ||
Data Bits | 7, 8 | |
FIFO | 256 Bytes | |
Flow Control | None, Xon/Xoff, RTS/CTS | |
Isolation | 5KV | |
Max Baud Rate | 921.6 Kbps | |
Parity | None, Odd, Even, Mark, Space | |
Serial Protocol | RS-232 | |
Stop Bits | 1, 2 | |
Surge Protection | 15KV ESD | |
Connector(s) | ||
External Ports | 1 - DB-9 (9 pin, D-Sub) Male | |
1 - USB Mini-B (5 pin) Female | ||
Software | ||
OS Compatibility | Windows® CE (4.2, 5.0, 6.0), XP Embedded, 98SE, 2000, XP, Vista, 7, 8, 8.1, 10 Windows Server® 2003, 2008 R2, 2012, 2012 R2, 2016 Mac OS® 10.6 to 10.13 Linux 2.4.x to 4.11.x LTS Versions only |
|
Special Notes / Requirements | ||
System and Cable Requirements | Available USB Port | |
Indicators | ||
LED Indicators | 2 - Tx / Rx Activity | |
Power | ||
Power Source | USB-Powered | |
Environmental | ||
Humidity | 5~95% RH (Non-Condensing) | |
Operating Temperature | -30°C to 75°C (-22°F to 167°F) | |
Storage Temperature | -40°C to 85°C (-40°F to 185°F) | |
Physical Characteristics | ||
Cable Length | 1 m [3.3 ft] | |
Color | Black | |
Enclosure Type | Plastic | |
Product Height | 22 mm [0.9 in] | |
Product Length | 84 mm [3.3 in] | |
Product Weight | 50 g [1.8 oz] | |
Product Width | 42 mm [1.7 in] | |
Packaging Information | ||
Shipping (Package) Weight | 212 g [7.5 oz] | |
What's in the Box | ||
Included in Package | 1 - USB to Serial Adapter | |
1 - DIN Rail Bracket | ||
1 - 1m (3ft) USB Cable | ||
1 - Driver CD | ||
1 - Instruction Manual |
Compatibility









Windows Server® 2003, 2008 R2, 2012, 2012 R2, 2016
Mac OS® 10.6 to 10.13
Linux 2.4.x to 4.11.x LTS Versions only
Related Products
2 Port Industrial Wall Mountable USB to Serial Adapter Hub with DIN Rail Clips
Add 2 DIN Rail-mountable RS232 Serial ports to any system through USB
4 Port USB to DB9 RS232 Serial Adapter Hub – Industrial DIN Rail and Wall Mountable
Add 4 DIN Rail-mountable RS232 Serial ports to any system through USB
8 Port USB to DB9 RS232 Serial Adapter Hub – Industrial DIN Rail and Wall Mountable
Add 8 DIN Rail-mountable RS232 Serial ports to any system through USB
1 Port FTDI USB to Serial RS232 Adapter Cable with Optical Isolation
Add an RS232 serial port with circuit isolation to your laptop or desktop computer, through USB
2 Port Industrial PCI Express (PCIe) RS232 Serial Card w/ Power Output and ESD Protection
Add two high speed, ESD-Protected RS232 ports, with 5V or 12V selectable power output through a PCI Express slot
2 Port Industrial USB to Serial RJ45 Adapter - Wallmount and DIN Rail
Add two RS232 serial RJ45 connections to a PC or Server through USB, with this DIN Rail and wall-mountable adapter
4 Port PCI Express (PCIe) RS232 Serial Card w/ Power Output and ESD Protection
Add four ESD-Protected RS232 ports, with 5V or 12V selectable power output through a PCI Express slot
Accessories
1m Black Straight Through DB9 RS232 Serial Cable - M/F
Extend the connection between your DB9 serial devices by up to 1m
91cm (3 ft) Straight Through Serial Cable - DB9 M/F
Extend the connection between your DB9 serial devices by up to 3ft
3m Black Straight Through DB9 RS232 Serial Cable - M/F
Extend the connection between your DB9 serial devices by up to 3m
3m (10 ft) Cross Wired DB9 to DB25 Serial Null Modem Cable - F/M
Connect your serial devices, and transfer your files
Product Support
Drivers & Downloads
Driver(s):
-
[FTDI] Windows USB to Serial Adapter.zip
Version: 2.12.26 - Windows_Release_Notes.txt
-
[FTDI] Mac USB to Serial Adapter.zip
Version: 2.3 -
[FTDI] Linux USB to Serial Adapter.zip
Version: 1.5.0
Manual(s):
-
ICUSB232IS.pdf
English
Compliance Letter(s):
Data Sheet(s)
- ICUSB232IS_Datasheet-EN-EU.pdf
English
* Product appearance and specifications are subject to change without notice.