StarTech.com

3-Port USB-C Hub with Power Delivery - USB-C to 3x USB-A - USB 3.0 Hub

Turn your laptop’s USB Type-C port into three USB Type-A ports (5Gbps), plus power and charge your laptop

Product ID: HB30C3APD

  • Compact and portable hub that adds three USB-A ports to your laptop through a USB-C port
  • Supports USB Power Delivery 2.0 (up to 60W) to power and charge your laptop, when coupled with the laptop’s USB-C based power adapter
  • Built-in, extended-length (34 cm) USB Type-C cable provides flexible desk placement options
View More
  • Universal, multi-platform compatible with fast, easy installation, and native support in most operating systems (Windows, Mac, Chrome OS, Linux)
  • Plug-and-play, and supports hot-swapping or hot-plugging
  • Integrated cable features a small and reversible USB-C connector, and it’s Thunderbolt 3 data port compatible
  • Backward compatible, for use with your older USB 3.0 and 2.0 devices
  • Dongle-style hub provides three SuperSpeed USB 3.0 (USB 3.1 Gen 1) ports, with throughput support up to 5Gbps
45,99 € EUR exc VAT
45,99 € EUR inc VAT

Overview

This compact USB 3.0 hub lets you add three USB-A ports to your laptop, with support for USB power delivery. This means you can power and charge your laptop through its USB-C™ port while simultaneously powering the hub.

With its integrated USB Type-C™ cable and small-footprint design, this versatile hub offers a perfectly portable solution for connecting devices that require traditional USB Type-A ports to your USB-C or Thunderbolt™ 3 equipped computer.  

Take it with you wherever you go

With its compact and rugged design, you can take this portable USB 3.0 hub anywhere you go. Because it’s so compact, it’s easy to tuck into your laptop bag and only takes up a small amount of desk space when you connect it to your workstation. For portable applications, having the integrated host (USB-C) cable means one less thing to remember to carry with you.

Carry fewer cables and power adapters

This USB-C 3.0 hub supports USB Power Delivery 2.0 pass-through up to 60W to power and charge your laptop. Now, instead of carrying multiple cables and power adapters, you can use your laptop’s USB-C power adapter to power both your laptop and the hub. By using just a single power adapter instead of two, you can eliminate clutter and hassle when you work.

Connect from a comfortable distance

The 3-port USB 3.0 hub offers a built-in USB cable that’s long enough to reach your laptop or tablet’s USB 3.0 port, regardless of where the port is located. This gives you more desk placement options, which makes it easier to create a comfortable, space-efficient work area.

Add three USB 3.0 ports in seconds

This USB hub is multi-platform compatible, which means it will work with a wide range of laptops. It also works with a range of operating systems such as Windows®, Mac, Linux® and Chrome OS™. It installs automatically once you connect it to your laptop, so you can be up and running in seconds.

The HB30C3APD is backed by a StarTech.com 2-year warranty and free lifetime technical support.

Applications

Power both the hub and your laptop simultaneously using your laptop’s USB-C based power adapter

Use the USB-C port on your port-limited laptop, Ultrabook™, Chromebook Pixel™, or MacBook to expand your connection options by adding extra USB-A ports

Carry the hub with you while you're traveling and connect virtually any USB peripheral to your laptop wherever you go

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Bus Type USB 3.0
Chipset ID VIA/VLI - VL100
VIA/VLI - VL813
Fast-Charge Port(s) No
Industry Standards USB 3.0 - Backward compatible with USB 2.0 and 1.1
Interface USB 3.0
Ports 3
USB-C Device Port(s) USB Power Delivery
USB-C Host Connection Yes
Performance
Maximum Data Transfer Rate 5 Gbps
Type and Rate USB 3.0 - 5 Gbit/s
Connector(s)
Connector Type(s) 3 - USB Type-A (9 pin) USB 3.0 Female
1 - USB Type-C (24 pin) USB 3.0 (5Gbps) Female
1 - USB Type-C (24 pin) USB 3.0 (5Gbps) Male
Software
OS Compatibility OS Independent; No additional drivers or software required
Special Notes / Requirements
Note The hub's USB-C port is for USB Power Delivery only. It does not support DisplayPort alt mode, or data transfers.
Not all USB-C ports support the full functionality of the USB Type-C standard. Ensure that your host laptop's USB-C port supports USB Power Delivery 2.0
The hub can connect to a host laptop’s USB-C port that doesn’t support USB Power Delivery 2.0. However, in this configuration if a power adapter is connected to the hub, it will not pass power through to your host laptop.
USB 3.0 is also known as USB 3.1 Gen 1; this connectivity standard offers speeds up to 5Gbps.
System and Cable Requirements Available USB Type-C port - USB 3.0 (5Gbps) (to ensure the hub powers and charges you laptop, your host laptop's USB-C port must support USB Power Delivery 2.0)
Optional: USB-C power adapter (for example, your laptop’s USB-C based power adapter)
Indicators
LED Indicators 1 - Power (Blue)
Power
Power Delivery 60W
Power Source USB-Powered
Environmental
Humidity 0~90% RH (Non-condensing)
Operating Temperature 0°C to 60°C (32°F to 140°F)
Storage Temperature -20°C to 60°C (-4°F to 140°F)
Physical Characteristics
Cable Length 340 mm [13.4 in]
Color Black
Enclosure Type Plastic
Form Factor Compact
Product Height 12 mm [0.5 in]
Product Length 72 mm [2.8 in]
Product Weight 60 g [2.1 oz]
Product Width 71 mm [2.8 in]
Packaging Information
Shipping (Package) Weight 170 g [6 oz]
What's in the Box
Included in Package 1 - USB 3.0 hub
1 - quick-start guide
Supports any operating system.
No additional drivers or software required.

Certifications

Related Products

4-Port USB 3.0 Hub - USB-C to 1x USB-C and 3x USB-A - Includes Power Adapter
HB30C3A1CFS
4-Port USB 3.0 Hub - USB-C to 1x USB-C and 3x USB-A - Includes Power Adapter

Turn a USB Type-C port on your laptop into three USB Type-A charge-and-sync ports (5Gbps) and one USB Type-C port

65,99 € exc VAT
65,99 € inc VAT
4-Port USB 3.0 Hub - USB-C to 1x USB-C and 3x USB-A
HB30C3A1CFB
4-Port USB 3.0 Hub - USB-C to 1x USB-C and 3x USB-A

Turn a USB Type-C port on your laptop into three USB Type-A ports (5Gbps) and one USB Type-C port

43,99 € exc VAT
43,99 € inc VAT
3-Port USB 3.0 Hub plus Gigabit Ethernet - USB-C - Includes Power Adapter
HB30C3A1GE
3-Port USB 3.0 Hub plus Gigabit Ethernet - USB-C - Includes Power Adapter

Turn a USB Type-C port on your laptop into three USB Type-A ports (5Gbps) and one Gigabit Ethernet port

77,99 € exc VAT
77,99 € inc VAT
USB-C Multiport Adapter for Laptops - Power Delivery - 4K HDMI - GbE - USB 3.0
DKT30CHPD
USB-C Multiport Adapter for Laptops - Power Delivery - 4K HDMI - GbE - USB 3.0

Portable Docking Station | Mac & Windows® | GbE | Thunderbolt™ 3 Compatible

121,99 € exc VAT
121,99 € inc VAT
4 Port Portable SuperSpeed USB 3.0 Hub with Built-in Cable
ST4300PBU3
4 Port Portable SuperSpeed USB 3.0 Hub with Built-in Cable

Add four USB 3.0 ports to your laptop or Ultrabook using this slim, portable hub with an extended-length cable

32,99 € exc VAT
32,99 € inc VAT
Portable 4 Port SuperSpeed Mini USB 3.0 Hub - Black
ST4300MINU3B
Portable 4 Port SuperSpeed Mini USB 3.0 Hub - Black

Add four external USB 3.0 ports to your notebook or Ultrabook™ with a slim, portable hub

28,99 € exc VAT
28,99 € inc VAT

Accessories