StarTech.com

Dual-Bay 2.5 to 3.5 SATA Hard Drive Adapter Enclosure with RAID

Install two 2.5” SATA drives into a 3.5” drive bay and get increased performance or data redundancy with RAID

Product ID: 35SAT225S3R

  • Upgrade your system performance by installing two 2.5” SSDs/HDDS in a 3.5" drive bay
  • Features hardware RAID - RAID 0, 1 plus JBOD and spanning to enhance drive performance or add redundancy
  • Installs easily into internal or external 3.5” drive bays
View More
  • Supports SATA I, II and III (up to 6Gbps)
  • TRIM support for stable performance
  • Durable aluminum housing
80,99 € EUR exc VAT
100,43 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Chipset ID ASMedia - ASM1092R
Compatible Drive Types SATA
Drive Installation Removable
Drive Size 2.5in
Fan(s) No
Front Door Key Lock No
Number of Drives 2
Number of internal 3.5 inch bays 1
Supported Drive Height(s) 9.5mm
Performance
Maximum Data Transfer Rate 6Gbps
Port Multiplier Yes
RAID Yes
Supported RAID Modes RAID 0 (Striped Disks)
RAID 1 (Mirrored Disks)
BIG (Spanning or Concatenation)
JBOD - (Just a Bunch of Disks)
Connector(s)
Drive Connectors 1 - SATA Data & Power Combo (7+15 pin)
Software
OS Compatibility OS independent; No software or drivers required
Indicators
LED Indicators 1 - Bay 1 HDD Error
1 - Bay 2 HDD Error
Environmental
Humidity 5% ~ 65%
Operating Temperature 0°C to 55°C (32°F to 90°F)
Storage Temperature -20°C to 55°C (-4°F to 131°F)
Physical Characteristics
Color Silver & Black
Enclosure Type Aluminum and Plastic
Product Height 26 mm [1 in]
Product Length 14.6 cm [5.7 in]
Product Width 10.2 cm [4 in]
Weight of Product 223 g [7.9 oz]
Packaging Information
Package Height 36 mm [1.4 in]
Package Length 16.2 cm [6.4 in]
Package Width 11.4 cm [4.5 in]
Shipping (Package) Weight 270 g [9.5 oz]
What's in the Box
Included in Package 1 - dual-bay 2.5" to 3.5" drive converter
4 - mounting screws
1 - quick-start guide
Supports any operating system.
No additional drivers or software required.

Certifications

Related Products

2.5 to 3.5 SATA Aluminum Hard Drive Adapter Enclosure with SSD / HDD Height up to 12.5mm
25SAT35HDD
2.5 to 3.5 SATA Aluminum Hard Drive Adapter Enclosure with SSD / HDD Height up to 12.5mm

Turn a 2.5” SATA HDD/SSD into a 3.5” SATA Drive

27,99 € exc VAT
34,71 € inc VAT
2.5in SATA/SAS SSD/HDD to 3.5in SATA Hard Drive Converter
25SATSAS35
2.5in SATA/SAS SSD/HDD to 3.5in SATA Hard Drive Converter

Turn Virtually any 2.5" SATA or SAS Hard Drive into a 3.5" SATA Drive

20,99 € exc VAT
26,03 € inc VAT
Dual M.2 NGFF SATA Adapter with RAID
25S22M2NGFFR
Dual M.2 NGFF SATA Adapter with RAID

Install two M.2 SSDs into a 2.5” bay to create high-performance storage with configurable RAID

55,99 € exc VAT
69,43 € inc VAT
2.5in SATA to Mini SATA SSD Adapter Enclosure
SAT2MSAT25
2.5in SATA to Mini SATA SSD Adapter Enclosure

Convert an mSATA mini-SSD into a Standard 2.5in SATA SSD

35,99 € exc VAT
44,63 € inc VAT
M.2 SSD to 2.5in SATA III Adapter – NGFF Solid State Drive Converter with Protective Housing
SAT2M2NGFF25
M.2 SSD to 2.5in SATA III Adapter – NGFF Solid State Drive Converter with Protective Housing

Convert an M.2 solid state drive into a standard 2.5in form factor 6Gbps SSD

34,99 € exc VAT
43,39 € inc VAT

Accessories