StarTech.com

Dual 2.5 SSD/HDD Mounting Bracket for 3.5 Drive Bay - Tool-Less Installation

Install two 2.5” solid-state drives or hard drives into a single 3.5” bay in a desktop computer

Product ID: BRACKET225PT

  • Install two 2.5” SSDs/HDDs in place of a single 3.5” drive
  • Tool-less drive and bay installation
  • Supports drives from 5mm to 12.5 mm in height
8,99 € EUR exc VAT
11,15 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Compatible Drive Types SATA & IDE
Drive Installation Fixed
Drive Size 2.5in
Number of 2.5 inch bays 2
Supported Drive Height(s) 5mm
7mm
9.5mm
12.5mm
Physical Characteristics
Color Black
Material Plastic
Max Drive Height 12.5 mm [0.5 in]
Product Height 29.5 mm [1.2 in]
Product Length 13.2 cm [5.2 in]
Product Width 10 cm [3.9 in]
Weight of Product 52 g [1.8 oz]
Packaging Information
Package Height 37 mm [1.5 in]
Package Length 14.3 cm [5.6 in]
Package Width 10.9 cm [4.3 in]
Shipping (Package) Weight 81 g [2.9 oz]
What's in the Box
Included in Package 1 - dual 2.5" SSD/HDD to 3.5" mounting bracket
6 - mounting pegs for bracket installation
1 - quick start guide

Certifications

Related Products

2.5 to 3.5 SATA Aluminum Hard Drive Adapter Enclosure with SSD / HDD Height up to 12.5mm
25SAT35HDD
2.5 to 3.5 SATA Aluminum Hard Drive Adapter Enclosure with SSD / HDD Height up to 12.5mm

Turn a 2.5” SATA HDD/SSD into a 3.5” SATA Drive

27,99 € exc VAT
34,71 € inc VAT
Dual 2.5 to 3.5 HDD Bracket for SATA Hard Drives - 2 Drive 2.5 to 3.5 Bracket for Mounting Bay
BRACKET25X2
Dual 2.5 to 3.5 HDD Bracket for SATA Hard Drives - 2 Drive 2.5 to 3.5 Bracket for Mounting Bay

Mount two 2.5in SATA SSDs/HDDs into a single 3.5in drive bay

11,99 € exc VAT
14,87 € inc VAT
2.5in SATA Hard Drive to 3.5in Drive Bay Mounting Kit
BRACKET25SAT
2.5in SATA Hard Drive to 3.5in Drive Bay Mounting Kit

Mount a 2.5in SATA hard drive to any computer with an available 3.5in bay

9,99 € exc VAT
12,39 € inc VAT
3.5in Hard Drive to 5.25in Front Bay Bracket Adapter
BRACKETFDBK
3.5in Hard Drive to 5.25in Front Bay Bracket Adapter

Desktop Front Bay Adapter

6,99 € exc VAT
8,67 € inc VAT
3.5in Universal Hard Drive Mounting Bracket Adapter for 5.25in Bay
BRACKET
3.5in Universal Hard Drive Mounting Bracket Adapter for 5.25in Bay

Mount a 3.5in hard drive to any desktop with an available 5.25in bay

2,99 € exc VAT
3,71 € inc VAT
2.5in SATA/SAS SSD/HDD to 3.5in SATA Hard Drive Converter
25SATSAS35
2.5in SATA/SAS SSD/HDD to 3.5in SATA Hard Drive Converter

Turn Virtually any 2.5" SATA or SAS Hard Drive into a 3.5" SATA Drive

20,99 € exc VAT
26,03 € inc VAT
M.2 NGFF SSD to 2.5in SATA Adapter Converter
SAT32M225
M.2 NGFF SSD to 2.5in SATA Adapter Converter

Convert an M.2 SSD into a 7mm high 2.5in SATA 6Gbps Open Frame SSD

29,99 € exc VAT
37,19 € inc VAT
M.2 SSD to 2.5in SATA III Adapter – NGFF Solid State Drive Converter with Protective Housing
SAT2M2NGFF25
M.2 SSD to 2.5in SATA III Adapter – NGFF Solid State Drive Converter with Protective Housing

Convert an M.2 solid state drive into a standard 2.5in form factor 6Gbps SSD

34,99 € exc VAT
43,39 € inc VAT
CFast Card to SATA Adapter with 2.5 Housing
CFAST2SAT25
CFast Card to SATA Adapter with 2.5 Housing

Convert your CFast card into a 2.5in SATA drive for faster data transfer

36,99 € exc VAT
45,87 € inc VAT
2.5in SATA to Mini SATA SSD Adapter Enclosure
SAT2MSAT25
2.5in SATA to Mini SATA SSD Adapter Enclosure

Convert an mSATA mini-SSD into a Standard 2.5in SATA SSD

35,99 € exc VAT
44,63 € inc VAT
Dual mSATA SSD to 2.5 SATA RAID Adapter Converter
25SAT22MSAT
Dual mSATA SSD to 2.5 SATA RAID Adapter Converter

Build a RAID array with two mSATA SSDs that can be installed into a single 2.5in SATA bay

63,99 € exc VAT
79,35 € inc VAT
mSATA SSD to 2.5in SATA Adapter Converter
SAT32MSAT257
mSATA SSD to 2.5in SATA Adapter Converter

Convert an mSATA SSD into a 7mm high 2.5in SATA 6Gbps Open Frame SSD

30,99 € exc VAT
38,43 € inc VAT

Accessories