StarTech.com
Discontinued

14-in-1 USB 2.0 High Capacity Silver Multi Media Memory Card Reader

Add a 14-in-1 high capacity external memory card reader to any USB computer

Product ID: FCREADHC

  • Support for CompactFlash (CF type I/II, MicroDrive), SmartMedia (SM, SM RAM), MultiMedia Card (MMC, RS MMC), SecureDigital (SD, Micro SD, SDHC) and MemoryStick (MS, MS Pro, MS Duo, MS Pro Duo, MS MG)
  • Powered directly from the USB port
  • Compact and lightweight design
View More
  • High Speed USB 2.0 host interface with support for transfer rates up to 480 Mbps
  • Plug-and-Play and Hot-Swap compatible
0,00 € EUR exc VAT
0,00 € EUR inc VAT

Overview

This USB 2.0 14-in-1 Media Memory Card Reader offers fast and convenient access to the most popular media/memory card formats including SD, Compact Flash, MMC, Memory Stick and IBM Micro Drive as well as SDHC cards for applications requiring high capacity storage.

Simply connect the card reader to a USB 2.0 port on the host computer, then insert the memory card into the reader for read/write access to the contents of the media/memory card. The card reader supports full hi-speed transfer rates of up to 480Mbps using a USB 2.0 connection and is backward compatible with USB 1.1, ensuring compatibility with virtually any USB capable computer.

The StarTech.com Advantage

  • Read 14 popular types of flash memory cards from a single, ultra compact reader that fits in your palm or pocket
  • Plug-and-Play USB 2.0 support and no external power for quick and convenient setup
  • Backed by a StarTech.com 2-year warranty and free lifetime technical support

Applications

Mobile users/travelers who need a compact and lightweight yet full featured card reader

Transfer photos from a digital camera memory card to a laptop or desktop

Transfer music from a computer to a memory card for use in a portable music player

Technical Specifications

Warranty Information
Warranty 2 Years
Performance
Maximum Data Transfer Rate 480 Mbps
Memory Media Type CF (Compact Flash I/II Card)
IBM Micro Drive
Mini-SD, Micro-SD (Mini/Micro Secure Digital)
MS Duo, MS Pro Duo, MS Pro-HG Duo
MS/MS Pro (Memory Stick/Memory Stick Pro)
RS-MMC (Reduced Size Multimedia Card)
SD/MMC (Secure Digital/Multimedia Card)
SDHC (Secure Digital High Capacity)
SM (SmartMedia)
Connector(s)
Connector Type(s) 1 - USB Type-A (4 pin) USB 2.0 Male
External Ports 1 - CompactFlash (50 pin) Slot
1 - Memory Stick / Memory Stick Pro Slot Female
1 - Memory Stick Duo / Memory Stick Pro Duo Slot Female
1 - MiniSD / MicroSD / MMC Slot Female
1 - SD / MMC Slot Female
1 - SmartMedia Slot Female
1 - USB Mini-B (5 pin) Female
Physical Characteristics
Enclosure Type Plastic
Product Height 15 mm [0.6 in]
Product Length 59 mm [2.3 in]
Product Weight 42 g [1.5 oz]
Product Width 59 mm [2.3 in]
Packaging Information
Shipping (Package) Weight 0.2 kg [0.4 lb]
What's in the Box
Included in Package 1 - Card Reader
1 - 3 ft. USB Mini B to Type A cable
1 - Instruction Manual

Certifications