StarTech.com

OTG USB Memory Card Reader Dongle for Mobile Devices - Supports SD & Micro SD Cards

Enjoy fast, easy access to memory cards (SD, Micro SD and compact flash cards) using your OTG-enabled smartphone or tablet

Product ID: FCREADUOTGDB

  • Access data stored on SD or MicroSD cards or a USB storage device, using your Micro USB OTG (On-the-Go) capable tablet or smartphone
  • Compact and portable card reader connects directly to your tablet or smartphone
  • Supports SD (SD, SDHC, SDXC, MMC) and MicroSD (MicroSD, MicroSDHC, MicroSDXC)
View More
  • Plug-and-play installation
  • Dongle-style reader, with an integrated Micro-USB OTG cable for flexible use
  • USB 2.0 port works with flash drives and external drive enclosures
22,99 € EUR exc VAT
22,99 € EUR inc VAT

Overview

Now you can quickly access photos, video and data from a MicroSD™ card, SD™ card or USB-attached storage device using your Micro USB On-The-Go (OTG) enabled tablet or smartphone. This compact, dongle-style memory card reader is compatible with any OTG-enabled mobile device such as the Samsung Galaxy™, Sony Xperia™, HTC® mobile devices and other Micro USB-equipped tablets and smartphones. 

Make your smartphone or tablet do more than ever

The dongle style memory card reader provides flexible use with a tablet or smartphone

This versatile memory card reader gives you quick access to data on SD or MicroSD cards or USB attached storage devices, expanding the capabilities of your smartphone or tablet. The card reader offers flexible use, letting you connect easily to your tablet or smartphone, no matter where the Micro USB connector is located on the device.

The OTG card reader makes it easier to share high-quality images and video. You can shoot video or photos with your high-end digital camera; connect the memory card in your smartphone and instantly view and upload your images to Facebook, Twitter or Instagram.

Designed for easy portability

This lightweight, pocket-sized memory card reader is the ideal accessory for your smartphone, tablet or laptop. It simply tucks it into a pocket in your laptop or camera bag for easy, portable use.

Connect USB devices through the USB 2.0 port

This memory card reader connects to tablet or smartphone to provide fast access to data on SD or Micro SD or USB attached storage devices

The memory card reader features a fully functional USB 2.0 port that lets you connect USB devices such as a USB flash drive, mouse or keyboard to your OTG-enabled mobile device. The adapter dongle also features a USB DC power connection which enables the adapter and connected smartphone or tablet to access data on a USB attached storage device, such as a USB 2.5" HDD enclosure, to add data storage.

The FCREADUOTGDB is backed by a StarTech.com 2-year warranty and free lifetime technical support.

Applications

Review photos on your tablet or smartphone by connecting the SD card from your camera

Share content from any SD card online using your tablet or smartphone

Connect a USB device such as a keyboard or flash drive to your smartphone or tablet

Add data storage by connecting the adapter and smartphone or tablet to a USB attached storage device such as a USB 2.5" HDD enclosure

Access stored media on an external enclosure such as videos or movies

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Bus Type USB 2.0
Chipset ID Genesys Logic - GL823U
Interface USB 2.0
Performance
Max Drive Capacity Tested with MSD cards up to 64GB
Maximum Data Transfer Rate 480 Mbps
Memory Media Type Secure Digital Card
SDHC (Secure Digital High Capacity)
SDXC (Secure Digital eXtended Capacity)
microSD
microSDHC (Micro Secure Digital High Capacity)
microSDXC (Micro Secure Digital eXtended Capacity)
Type and Rate USB 2.0 - 480 Mbit/s
UASP Support No
Connector(s)
Connector Type(s) 1 - USB Micro-B (5 pin) Male Output
1 - USB Type-A (4 pin) USB 2.0 Receptacle
External Ports 1 - SD / MMC Slot Female Input
1 - MicroSD Female Input
Software
OS Compatibility OS independent; No software or drivers required
Indicators
LED Indicators 1 - Power
1 - Link / Activity
Power
Power Source USB-Powered
Environmental
Humidity 5% ~ 80% RH
Operating Temperature 0°C to 50°C (32°F to 122°F)
Storage Temperature -20°C to 60°C (-4°F to 140°F)
Physical Characteristics
Color Black
Enclosure Type Plastic
Product Height 13 mm [0.5 in]
Product Length 195 mm [7.7 in]
Product Weight 0 kg [0 lb]
Product Width 56 mm [2.2 in]
Packaging Information
Shipping (Package) Weight 70 g [2.5 oz]
What's in the Box
Included in Package 1 - memory card reader dongle - Micro USB OTG
1 - quick start guide
Supports any operating system.
No additional drivers or software required.

Certifications

Related Products

On-the-Go USB Card Reader for Mobile Devices - Supports SD & Micro SD Cards
FCREADU2OTGB
On-the-Go USB Card Reader for Mobile Devices - Supports SD & Micro SD Cards

Access memory cards using your OTG-enabled smartphone or tablet

16,99 € exc VAT
16,99 € inc VAT
Micro SD to Micro USB / USB OTG Adapter Card Reader For Android Devices
MSDREADU2OTG
Micro SD to Micro USB / USB OTG Adapter Card Reader For Android Devices

Connect a Micro SD card to your computer or OTG mobile device, through a USB or Micro USB port

10,99 € exc VAT
10,99 € inc VAT
USB 3.0 External Flash Multi Media Memory Card Reader - SDHC MicroSD
FCREADMICRO3
USB 3.0 External Flash Multi Media Memory Card Reader - SDHC MicroSD

Add a compact external memory card reader to any computer with a USB 3.0 port

19,99 € exc VAT
19,99 € inc VAT
3.5in Drive Bay IDE to Single CF SSD Adapter Card Reader
35BAYCF2IDE
3.5in Drive Bay IDE to Single CF SSD Adapter Card Reader

Connect a CF card to a computer through an IDE connector

30,99 € exc VAT
30,99 € inc VAT
USB 2.0 Internal Multi-Card Reader / Writer -  SD microSD CF
35FCREADBK3
USB 2.0 Internal Multi-Card Reader / Writer - SD microSD CF

Add front panel access to 22 different types of flash memory cards

22,99 € exc VAT
22,99 € inc VAT
12cm (5in) Micro USB to USB OTG Host Adapter M/F
UUSBOTG
12cm (5in) Micro USB to USB OTG Host Adapter M/F

Connect your USB On-the-Go capable tablet computer or Smartphone to USB 2.0 devices (thumb drives, USB mouse or keyboard, etc.)

4,99 € exc VAT
4,99 € inc VAT
Micro USB OTG (On the Go) to USB Adapter - M/F
UUSBOTGADAP
Micro USB OTG (On the Go) to USB Adapter - M/F

Connect your USB On-the-Go capable tablet computer or Smartphone to USB 2.0 devices (thumb drives, USB mouse or keyboard, etc.)

4,99 € exc VAT
4,99 € inc VAT
12cm (5in) Right Angle Micro USB to USB OTG Host Adapter M/F
UUSBOTGRA
12cm (5in) Right Angle Micro USB to USB OTG Host Adapter M/F

Connect your USB On-The-Go capable tablet computer or Smartphone to USB 2.0 devices (thumb drives, USB mouse or keyboard, etc.)

4,99 € exc VAT
4,99 € inc VAT
USB OTG Adapter Cable for ASUS Transformer Pad and Eee Pad Transformer / Slider
ASDCOTG
USB OTG Adapter Cable for ASUS Transformer Pad and Eee Pad Transformer / Slider

Turn your ASUS® Transformer Pad into a USB host and connect USB devices (thumb drives, mice, keyboards…etc.)

11,99 € exc VAT
11,99 € inc VAT
USB OTG Adapter Cable for Samsung Galaxy Tab
SDCOTG
USB OTG Adapter Cable for Samsung Galaxy Tab

Turn your Samsung Galaxy Tab™ into a USB host and connect USB devices (thumb drives, mice, keyboards…etc.)

3,99 € exc VAT
3,99 € inc VAT
12cm (5in) White Micro USB to USB OTG Host Adapter M/F
UUSBOTGW
12cm (5in) White Micro USB to USB OTG Host Adapter M/F

Connect your USB On-The-Go capable tablet computer or Smartphone to USB 2.0 devices (thumb drives, USB mouse or keyboard, etc.)

4,99 € exc VAT
4,99 € inc VAT

Accessories