StarTech.com

USB-C Hard Drive Enclosure for 2.5" SATA SSD / HDD - USB 3.1 10Gbps - for S251BU31REM

Turn a 2.5" SATA HDD/SSD into a portable storage solution over USB 3.1 Gen 2, compatible for use with the S251BU31REM hot-swap bay

Product ID: S251BU31REMD

  • Spare 2.5" hard drive enclosure for the S251BU31REM hot-swap bay
  • Access your data offline with a portable USB 3.1 (10Gbps) drive enclosure
  • One USB-C to Micro-USB cable and one USB-A to Micro-USB cable included for compatibility with your USB-C and USB-A laptop
View More
  • Durable aluminum construction for the drive enclosure
  • Compatible with SATA revision 1/2/3 (1.5/3.0/6.0Gbps) drives
  • Supports 2.5" form factor SATA hard drives (HDD) and solid-state drives (SSD)
59,99 € EUR exc VAT
74,39 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Bus Type USB 3.1 Gen 2
Chipset ID ASMedia - ASM1351
Compatible Drive Types SATA
Drive Installation Removable
Drive Size 2.5in
Interface SATA
USB 3.1 Gen 2
Number of Drives 1
Supported Drive Height(s) 5mm
7mm
9.5mm
Performance
4Kn Support Yes
Max Drive Capacity Currently tested with hard drives up to 2TB at 7200 RPM.
Maximum Data Transfer Rate 10Gbps
MTBF 100,000 Hrs
TRIM Support Yes
Type and Rate USB 3.1 Gen 2 - 10 Gbit/s
SATA III (6 Gbps)
UASP Support Yes
Connector(s)
Drive Connectors 1 - SATA Data & Power Combo (7+15 pin) Receptacle
Host Connectors 1 - SATA Data & Power Combo (7+15 pin) Plug
1 - USB 3.0 Micro-B (10 pin, SuperSpeed) Female
Software
OS Compatibility OS independent; No software or drivers required
Special Notes / Requirements
Note Windows 7 and earlier Windows versions do not support TRIM with USB to SATA devices.
Indicators
LED Indicators 1 - Power(Green)
1 - Activity(Red)
Power
Power Source USB-Powered
Environmental
Humidity Operation Humidity: 10% ~ 90% RH
Storage Humidity: 5% ~ 95% RH
Operating Temperature 0°C to 40°C (32°F to 104°F)
Storage Temperature -10°C to 65°C (14°F to 149°F)
Physical Characteristics
Color Black
Material Aluminum and Plastic
Max Drive Height 9.5 mm [0.4 in]
Product Height 1.6 cm [0.6 in]
Product Length 13.3 cm [5.2 in]
Product Width 79.1 mm [3.1 in]
Weight of Product 122 g [4.3 oz]
Packaging Information
Package Height 40 mm [1.6 in]
Package Length 18.7 cm [7.4 in]
Package Width 15.5 cm [6.1 in]
Shipping (Package) Weight 0.3 kg [0.6 lb]
What's in the Box
Included in Package 1 - 2.5” SATA enclosure
1 - USB-C to Micro-B cable
1 - USB-A to Micro-B cable
1 - set of drive-mounting hardware
1 - quick-start guide
Supports any operating system.
No additional drivers or software required.

Certifications

Related Products

Hot-Swap Hard Drive Bay for 2.5
S251BU31REM
Hot-Swap Hard Drive Bay for 2.5" SATA SSD / HDD - USB 3.1 (10Gbps) Enclosure

Use the front bay of your desktop computer or server as a hot-swap drive bay

77,99 € exc VAT
96,71 € inc VAT
2.5in USB 3.0 SSD SATA Hard Drive Enclosure
SAT2510BU32
2.5in USB 3.0 SSD SATA Hard Drive Enclosure

Turn a 2.5" SATA HDD/SSD into an external SuperSpeed USB 3.0 Hard Drive/Solid State Drive

30,99 € exc VAT
38,43 € inc VAT
USB 3.1 (10Gbps) Enclosure for 3.5 SATA Drives
S351BU313
USB 3.1 (10Gbps) Enclosure for 3.5 SATA Drives

The high-speed, high-capacity data storage solution you’ve been waiting for – with USB 3.1 Gen 2

73,99 € exc VAT
91,75 € inc VAT
USB 3.1 (10Gbps) 2.5 SATA SSD/HDD Enclosure with Integrated USB-C Cable
S251BU31C3CB
USB 3.1 (10Gbps) 2.5 SATA SSD/HDD Enclosure with Integrated USB-C Cable

Create a fast and portable data storage solution for your USB Type-C enabled laptop

50,99 € exc VAT
63,23 € inc VAT
USB 3.1 (10Gbps) mSATA Drive Enclosure - Aluminum
SMS1BMU313
USB 3.1 (10Gbps) mSATA Drive Enclosure - Aluminum

Turn your mSATA or mSATA Mini drive into a portable, high performance storage solution over USB 3.1 Gen 2

44,99 € exc VAT
55,79 € inc VAT
USB 3.1 (10Gbps) Tool-Free Enclosure for 2.5in SATA SSD/HDD - USB-C
S251BPU31C3
USB 3.1 (10Gbps) Tool-Free Enclosure for 2.5in SATA SSD/HDD - USB-C

Add fast and portable data storage to your USB Type-C enabled MacBook, Chromebook Pixel, or laptop

41,99 € exc VAT
52,07 € inc VAT
USB 3.1 (10Gbps) External Enclosure for Dual 2.5 SATA Drives
S252BU313R
USB 3.1 (10Gbps) External Enclosure for Dual 2.5 SATA Drives

Turn two 2.5" SATA SSDs or HDDs into high-performance storage with RAID - for USB-C and USB-A enabled devices

136,99 € exc VAT
169,87 € inc VAT
USB 3.1 (10 Gbps) Enclosure for 2.5 SATA Drives
S251BMU313
USB 3.1 (10 Gbps) Enclosure for 2.5 SATA Drives

Get ready for ultra-fast USB 3.1 Gen 2 data storage using your 2.5” SSD or HDD

43,99 € exc VAT
54,55 € inc VAT
M.2 NGFF SATA Enclosure - USB 3.1 (10Gbps) with USB-C Cable
SM21BMU31C3
M.2 NGFF SATA Enclosure - USB 3.1 (10Gbps) with USB-C Cable

Turn your M.2 SATA drive into an ultra-fast, ultra-portable storage solution for USB-C enabled devices

45,99 € exc VAT
57,03 € inc VAT
Dual-Slot Drive Enclosure for mSATA SSDs - USB 3.1 (10Gbps) - RAID
SMS2BU31C3R
Dual-Slot Drive Enclosure for mSATA SSDs - USB 3.1 (10Gbps) - RAID

Quickly access and back up the data from your USB-C or USB-A enabled device, through ultra-fast USB 3.1 Gen 2

55,99 € exc VAT
69,43 € inc VAT
Drive Enclosure for 2.5
S251BU31315
Drive Enclosure for 2.5" SATA SSDs/HDDs - USB 3.1 (10Gbps) - USB-A, USB-C

Access data stored on your 2.5” SATA SSD/HDD, with support for high-capacity drives up to 15mm

42,99 € exc VAT
53,31 € inc VAT
Dual-Slot Drive Enclosure for M.2 NGFF SATA SSDs - USB 3.1 (10Gbps) - RAID
SM22BU31C3R
Dual-Slot Drive Enclosure for M.2 NGFF SATA SSDs - USB 3.1 (10Gbps) - RAID

Turn two M.2 SATA drives into ultra-fast, portable storage with RAID for increased performance or redundancy

80,99 € exc VAT
100,43 € inc VAT
USB 3.1 (10 Gbps) Tool-Free Enclosure for 2.5 SATA Drives
S251BPU313
USB 3.1 (10 Gbps) Tool-Free Enclosure for 2.5 SATA Drives

Get the faster speed of USB 3.1 Gen 2 in a lightweight and portable storage solution

36,99 € exc VAT
45,87 € inc VAT
USB 3.1 Dual 3.5” SATA (6Gbps) HDD Enclosure with RAID - USB-C and USB-A
S352BU313R
USB 3.1 Dual 3.5” SATA (6Gbps) HDD Enclosure with RAID - USB-C and USB-A

Create high performance external storage with a dual SATA HDD RAID array, through USB 3.1 (10Gbps)

139,99 € exc VAT
173,59 € inc VAT

Accessories