Are you in the United States?
Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.
Go to StarTech.com1 Port Industrial RS-232 / 422 / 485 Serial to IP Ethernet Wireless Device Server with Redundant Power
Connect to, configure and remotely manage an RS232 or RS422/485 serial device over a WiFi/wired connection
Product ID: NETRS232485W
- Compliant with IEEE 802.11b/g standards, with support for up to 54Mbps of wireless data bandwidth
- Redundant power input via 12-48V DC terminal block, or optional 12V DC power adapter
- IP-30 industrial casing
- Compatible with the free, StarTech.com Serial Device Application Software for iOS, Android, and Chrome Browser (NETRSAPP)
- Up to 230.4 Kbps baud rate
- Supports RS232, RS422 and RS485 serial protocols
- Supports ICMP, IP, TCP, UDP, DHCP, BOOTP, SSH, DNS, SNMP V1/V2c, HTTPS, SMTP, SSL, PPPoE, DDNS
- SSL, SSH, and HTTPS data encryption and security protocols
- Wall or DIN rail mountable
- Configurable via software utility, or web browser
- 8KV air, and 4KV contact ESD (Electrostatic Discharge) Protection
- Simultaneous connection with up to five host devices
Not Available
May be in stock with partners
From a Partner
Support
Overview
The wireless serial over IP device server lets you remotely access and manage an industrial serial device over a WiFi or wired network, with the added benefit of redundant power inputs to prevent downtime in the event of a power surge or failure.
For more control options, the device server is compatible with the free, StarTech.com (NETRSAPP). When coupled with the NETRS232485W, this handy application for iOS, Android, and Chrome Browser lets you build a custom serial control interface that’s tailored to your specific application.
To eliminate the hassle of laying additional Ethernet cable, this wireless device server lets you connect your RS232/422/485 serial device in a location where a wired network connection is unavailable, with support for 802.11 B/G WiFi connections and a 10/100Mbps wired network port for added flexibility.
Ideal for industrial environments, the serial to Ethernet device server accepts wide-range 12-48V DC power input via a terminal block or an optional DC jack, enabling you to add redundant power with a secondary adapter (e.g. 12V DC 1.5A Power Adapter SKU: IM12D1500P - sold separately).
This device server supports baud rates up to 230.4Kbps which provides a smooth connection to your serial devices. The server also offers support for HTTPS, SSH and SSL to ensure secure communication, while integrating remote Telnet configuration and support for IP, HTTP, ICMP, DHCP, TCP and UDP protocols. You can customize the serial device server to suit your application with versatile browser-based or virtual com port software configuration.
Ensuring performance in harsh environments, this serial device server offers 8KV air, and 4KV contact ESD (Electrostatic Discharge) protection and features a rugged, IP-30 case design that is both DIN rail and wall-mountable.
Download the StarTech.com serial control software from the Apple App Store, the Google Play™ Store, or the Chrome Web Store.
Backed by a 3-year StarTech.com warranty and free lifetime technical support.
The StarTech.com Advantage
- Control serial devices over IP without a wired network connection with wireless B/G connectivity
- Maintain serial connectivity during disruptions with redundant power inputs
- Suitable for harsh environments with ESD protection and a rugged, metal enclosure
Applications
Factory or warehouse environments subject to harsh conditions and large temperature variances
Industrial locations where critical equipment requires backup power
Manufacturing (CNC machinery, process control equipment, serial printers)
Security (UPS control, access key panels, video cameras, card readers)
Environmental control (lighting, temperature, clocks)
POS (credit/debit card readers, receipt printers, cash registers, scales)
Technical Specifications
Product Numbers | ||
---|---|---|
Ingram Finland | V933056 | |
UPC Code | 065030855129 |
Warranty Information | ||
---|---|---|
Warranty | 3 Years | |
Hardware | ||
Antenna Configuration | 2dBi | |
Industry Standards | IEEE 802.3, IEEE 802.3u, IEEE 802.11b, IEEE 802.11g | |
Interface | Serial | |
Ports | 1 | |
Performance | ||
Auto MDIX | Yes | |
Compatible Networks | 10/100 Mbps | |
Data Bits | 5, 6, 7, 8 | |
Flow Control | XON/XOFF, RTS/CTS, DTR/DSR | |
Frequency | 2.4 Ghz | |
Max Baud Rate | 230.4 Kbps | |
Maximum Data Transfer Rate | 230.4 Kbps | |
Parity | Odd, Even, None, Mark, Space | |
Remote Management Ability | Yes | |
Security Features | 128-bit SSL Encryption | |
TKIP | ||
WEP Data Encryption | ||
WPA Data Encryption | ||
Serial Protocol | RS-232/422/485 | |
Supported Protocols | CSMA/CA ICMP, IP, TCP, UDP, DHCP, BOOTP, SSH, DNS, SNMP V1/V2c, HTTPS, SMTP, SSL, PPPoE, DDNS |
|
Connector(s) | ||
Connector Type(s) | 1 - DB-9 (9 pin, D-Sub) Male | |
1 - RJ-45 Female | ||
1 - Terminal Block (3 Wire) | ||
1 - RP-SMA (Coax, Reverse Polarity SubMiniature A) Female | ||
Software | ||
OS Compatibility | Windows® XP, Vista, 7, 8 Windows Server® 2003, 2008 R2, 2012, 2016 |
|
Indicators | ||
LED Indicators | 2 - Power | |
1 - Ethernet Link | ||
1 - Wireless LAN Link | ||
1 - TX/RX | ||
Power | ||
Input Voltage | 12 ~ 48 DC | |
Power Source | Terminal Block | |
Environmental | ||
Humidity | 5~95% RH (Non-Condensing) | |
Operating Temperature | -10°C to 65°C (14°F to 149°F) | |
Storage Temperature | -40°C to 85°C (-40°F to 185°F) | |
Physical Characteristics | ||
Color | Black | |
Enclosure Type | Steel | |
Product Height | 107 mm [4.2 in] | |
Product Length | 224 mm [8.8 in] | |
Product Weight | 346 g [12.2 oz] | |
Product Width | 173 mm [6.8 in] | |
Packaging Information | ||
Shipping (Package) Weight | 450 g [15.9 oz] | |
What's in the Box | ||
Included in Package | 1 - Serial Device Server | |
1 - 2dBi Antenna | ||
1 - DIN-Rail Kit | ||
1 - Wall-Mount Kit w/ Screws | ||
1 - Installation Guide | ||
1 - Software CD | ||
1 - RJ-45 Dust Cover |
Compatibility




Windows Server® 2003, 2008 R2, 2012, 2016
Related Products
4 Port Industrial RS-232 / 422 / 485 Serial to IP Ethernet Device Server - PoE-Powered - 2x 10/100Mbps Ports
Remotely manage 4 industrial RS232 or RS422/485 serial device over an IP network, with redundant 10/100 Ethernet ports
1-Port Serial-to-IP Ethernet Device Server - RS232 - DIN Rail and Surface Mountable - Aluminum
Connect to, configure and remotely manage an RS-232 serial device over an IP network
1 Port RS232 Serial Ethernet Device Server - PoE Power Over Ethernet
Connect to, configure and remotely manage an RS-232 serial device over an IP network
Accessories
12V DC 1.5A Universal Power Adapter
Replace your 12V DC (1.5 Amp) power cable, with a reliable connection
Cat5e Patch Cable with Molded RJ45 Connectors - 15,2 m (50 ft.). - Blue
Make Fast Ethernet network connections using this high quality Cat5e Cable, with Power-over-Ethernet capability
Slimline DB9 Serial Gender Changer - F/F
Convert a DB9 9-pin male connector into a DB9 9-pin female connector
Product Support
Drivers & Downloads
Firmware
-
Firmware.zip
Version: 1.1
Manual(s):
-
NETRS232485W.pdf
English
Software
-
StarTech_DSTool.zip
32-Bit Version: 1.3
64-Bit Version: 1.2
Compliance Letter(s):
Data Sheet(s)
- NETRS232485W_Datasheet-EN-EU.pdf
English
Frequently Asked Questions
Before You Buy
Virtual COM port
One of the most common applications of a network serial device is to use it to make a standard serial device accessible on a network. To do this, you need to connect a standard serial device to the DB-9 port on the network serial device. Next you need to connect the network serial device to a TCP/IP network using an Ethernet connection, and then install software on a client machine in order to access the network serial device. The software on the client machine communicates with the network serial device and creates (maps) a virtual COM port on your computer system. The virtual COM port is identical to a physical COM port and can be used in the same way.
Serial IP extender
You can use two network serial devices to extend a serial connection over a TCP/IP network. To do this, you need to configure one serial device as a client and the other as a server. The client and server are configured to transmit and receive data to their respective IP addresses and TCP ports. The serial settings must match for all connected serial devices, including the UART on both units. Depending on the serial device that you are using, you can use the provided software or the web interface to set the configurations.
UDP to serial adapter
You can use a network serial device to translate UDP data to a standard serial connection. The serial device is configured to listen for UDP traffic from specific IP addresses and ports, and will asynchronously transmit the data out of the serial port on the device. To do this, you need to configure UART on the network serial device to match the specifications of the serial receiver.
Copy Link
Was this information helpful? Yes No
* Product appearance and specifications are subject to change without notice.