StarTech.com

8-Port Gigabit Ethernet Switch - Managed - Wall Mount with Front Access

Industrial Managed Ethernet Switch | 10/100/1000Mbps | 8 RJ45 Ports | Wall-Mountable

Product ID: IES81GW

  • Expands your network with 8 RJ45 ports in one Gigabit network switch
  • Designed for harsh industrial environments with IP30 rugged metal housing and extended temperature range
  • Easy access to ports and indicators with front-facing port configuration
View More
  • Install discreetly with the compact wall-mount or DIN-rail mount design
  • Achieve optimal network performance with L2 management
385,99 € EUR exc VAT
478,63 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Industry Standards IEEE 802.3 10BASE-T, IEEE 802.3u 100BASE-TX, IEEE 802.3ab 1000BASE-TX, IEEE 802.3x Flow Control
Ports 8
Performance
Auto MDIX Yes
Buffer Size 512 KB
Compatible Networks 10/100/1000 Mbps
Flow Control IEEE 802.3x pause frame for full-duplex, back pressure for half-duplex
Full Duplex Support Yes
Jumbo Frame Support 9K max.
Maximum Cable Length 100 m [328 ft]
Maximum Data Transfer Rate 2 Gbps (Full-Duplex)
MTBF > 100,000 hrs @ 25 degrees C
Supported Protocols IEEE 802.3ad Port Trunk with LACP, IEEE 802.1D Spanning Tree Protocol, IEEE 802.1w Rapid Spanning Tree Protocol, IEEE 802.1s Multiple Spanning Tree Protocol, IEEE 802.1p Class of Service, RFC 3810 MLD version 2, RFC 792 ICMP, RFC 2068 HTTP, RFC 1112 IGMP version 1, RFC 2236 IGMP version 2, RFC 3376 IGMP version 3, RFC 2710 MLD version 1, IEEE 802.1Q VLAN Tagging, IEEE 802.1x Port Authentication Network Control, bIEEE 802.1ab LLDP, RFC 768 UDP, RFC 793 TFTP, RFC 791 IP
Surge Protection 6kV ESD, 6kV EFT
Switching Architecture Store-and-Forward
Connector(s)
Connector Type(s) 8 - RJ-45 Female
1 - Terminal Block (3 Wire) Male
Software
OS Compatibility OS Independent; No additional drivers or software required
Indicators
LED Indicators 1 - Power
8 - 10/100 Mbps and Link/Activity (yellow)
1000 Mbps and Link/Activity (green)
Power
Center Tip Polarity Positive
Input Voltage 100 - 240 AC
Output Current 1.5A
Output Voltage 12 DC
Plug Type M
Power Source AC Adapter Included
Environmental
Humidity 5~95% RH (Non-Condensing)
Operating Temperature -40°C to 75°C (-40°F to 167°F)
Storage Temperature -40°C to 90°C (-40°F to 194°F)
Physical Characteristics
Color Black
Enclosure Type Steel
Product Height 2.5 cm [1 in]
Product Length 13.4 cm [5.3 in]
Product Width 14.8 cm [5.8 in]
Weight of Product 490 g [17.3 oz]
Packaging Information
Package Height 90 mm [3.5 in]
Package Length 30 cm [11.8 in]
Package Width 17 cm [6.7 in]
Shipping (Package) Weight 1 kg [2.1 lb]
What's in the Box
Included in Package 1 - network switch
1 - universal power adapter (NA/JP, UK, EU, ANZ)
1 - terminal block connector
4 - screw anchors
4 - screws
4 - attaching pins
4 - locking clips
4 - washers
4 - magnets
1 - DIN rail
3 - DIN-rail screws
8 - dust caps
1 - quick-start guide
Supports any operating system.
No additional drivers or software required.

Certifications

Related Products

8-Port (4 PoE+) Gigabit Ethernet Switch - Managed - Wall Mount with Front Access
IES81GPOEW
8-Port (4 PoE+) Gigabit Ethernet Switch - Managed - Wall Mount with Front Access

Connect up to 8 different GbE (4 PoE+) devices, using this IP30 industrial Ethernet switch with intelligent Layer 2 management

530,99 € exc VAT
658,43 € inc VAT
8-Port Gigabit Ethernet Switch - Managed - Wall Mount with Front Access
IES81GW
8-Port Gigabit Ethernet Switch - Managed - Wall Mount with Front Access

Industrial Managed Ethernet Switch | 10/100/1000Mbps | 8 RJ45 Ports | Wall-Mountable

385,99 € exc VAT
478,63 € inc VAT
8-Port Gigabit Ethernet Switch with 2 SFP Connections - Managed - Wall Mount with Front Access
IES101G2SFPW
8-Port Gigabit Ethernet Switch with 2 SFP Connections - Managed - Wall Mount with Front Access

Wall Mount Ethernet Switch | 10/100/1000Mbps | 8 RJ45 Ports | L2 Managed

482,99 € exc VAT
598,91 € inc VAT
8 Port Unmanaged Industrial Gigabit Power over Ethernet Switch - 802.3af/at PoE+ Switch - Wall Mountable
IES81000POE
8 Port Unmanaged Industrial Gigabit Power over Ethernet Switch - 802.3af/at PoE+ Switch - Wall Mountable

Connect power and Gigabit Ethernet data to 8 PoE-enabled devices, with 30W per-port output - Wall Mountable

426,99 € exc VAT
529,47 € inc VAT
8-Port PoE+ Gigabit Ethernet Switch plus 2 SFP Connections - Managed - Wall Mount with Front Access
IES101GP2SFW
8-Port PoE+ Gigabit Ethernet Switch plus 2 SFP Connections - Managed - Wall Mount with Front Access

Add up to 10 different GbE devices to your network, using 8 RJ45 (PoE+) and 2 fiber-optic connections, with intelligent Layer 2 management

626,99 € exc VAT
777,47 € inc VAT

Accessories