StarTech.com

6U Vertical Server Cabinet - 30 in. Deep

Vertically wall-mount your server or networking equipment in this 6U network cabinet

Product ID: RK630WALVS

  • Total load capacity of 200 lb. (90.7 kg)
  • Save space by mounting your server vertically to the wall
  • Extra 2U of space for switches and patch cables
View More
  • Keep equipment secure with lockable door and access panel
  • Comes fully assembled with all necessary hardware to install equipment for easy installation
  • Provides 6U of storage space
512,99 € EUR exc VAT
636,11 € EUR inc VAT
In stock with partners:
Where To Buy

Technical Specifications

Warranty Information
Warranty 5 Years
Hardware
Fan Options Two Optional Fans: 120 mm
Frame Type Enclosed Cabinet
Front Door Construction Steel
Front Door Features Secure Key Lock with Reversible and Removable Front Door
Industry Standards EIA/ECA-310-E
Mounting Hole Types Threaded Hole
Mounting Rail Profile C-Shape
Rack Type 2-Post
Side Panel Construction Steel
Special Features Adjustable Mounting Rails
Lockable Top Hatch
Ships Fully Assembled
Wall-Mountable
U Height 6U
Wallmountable Yes
Performance
Weight Capacity 90 kg [198.9 lb]
Physical Characteristics
Color Black
Product Measurements
Internal Depth 28.8 cm [11.3 in]
Internal Width 64.1 cm [25.2 in]
Maximum Mounting Depth 76 cm [29.9 in]
Product Height 94.1 cm [37 in]
Product Length 29.4 cm [11.6 in]
Product Width 64.5 cm [25.4 in]
Weight of Product 33 kg [72.9 lb]
Packaging Information
Flat Pack (Assembly Required) No
Package Height 1 m [3.3 ft]
Package Length 37 cm [14.6 in]
Package Width 72 cm [28.3 in]
Shipping (Package) Weight 35 kg [77.4 lb]
What's in the Box
Included in Package 1 - wall-mount rack
2 - door keys
2 - front-panel keys
24 - 12-24 screws
24 - plastic washers
1 - instruction manual

Certifications