StarTech.com

1U Server Rack Cable-Management Panel

Use this 1U server rack cable-management panel with pass-thru routing holes to organize network server and KVM cabling in your rack

Product ID: CABLMANAGERH

  • Get hassle-free cable management with pass-thru routing holes that route cables through the panel and into the D-rings
  • Save your rack space with a 1U cable manager
  • Promote passive cooling in your rack by organizing cables to improve airflow
61,99 € EUR exc VAT
61,99 € EUR inc VAT
Not Available
May be in stock with partners
Where To Buy

For more products like this please visit our European online store today!

Overview

This server rack cable-management panel keeps your rack cables neatly bundled and guided, for tidier rack space. The 1U cable organizer features a combination of D-ring hooks and pass-through holes that enable you to run cables to and from your equipment through the panel and into the hooks. 

Easily organize your cables for a more manageable server rack

The rack-cable management panel makes it easier to organize cables from the front or back of your server rack. It features five conveniently placed D-ring hooks that you can use to hold and guide cable bundles running vertically and horizontally. To bundle and route cables through the panel, the cable manager also features four holes designed to seamlessly route cables in and out of your rack.

1U design saves U space

This cable management panel saves rack space with a 1U design. Despite the panel’s low-profile it still provides plenty of cable management, with a combination of five D-ring hooks and four cable holes.

Protect your equipment

Routing your cables through a panel reduces the tension that's often put on equipment ports, preventing damage to your expensive rack-mounted devices. Properly routing cables also improves airflow in your server rack, which helps to keep your equipment running at optimal temperatures to reduce the probability of damage caused by your rack overheating.

Note: Power cables may not fit through the holes on this panel.

The CABLMANAGERH is backed by a 5-year StarTech.com warranty and free lifetime technical support.

Applications

Run cables in your rack to the side, in order to improve airflow

Keep rack-mounted equipment accessible

Technical Specifications

Warranty Information
Warranty 5 Years
Hardware
Mounting Options Front and Rear Mount
Orientation Horizontal
U Height 1U
Special Notes / Requirements
Note The hooks on this cable-management system extend past 19 inches. As a result certain racks with close spaced or inset rack mount holes may not be compatible with this product.
Power cables may not fit through the holes on this panel.
Physical Characteristics
Product Height 102 mm [4 in]
Product Length 483 mm [19 in]
Product Weight 424 g [15 oz]
Product Width 44 mm [1.7 in]
Packaging Information
Shipping (Package) Weight 702 g [24.8 oz]
What's in the Box
Included in Package 1 - cable manager
4 - M5 cage nuts
4 - M5 screws

Certifications

Product Support

Drivers & Downloads

Frequently Asked Questions

Before You Buy

There’s a wide variety of accessories for server racks and today the various options will be explored.  Here are the accessories that will be discussed.

  • Shelves
  • Rack rails and DIN rails
  • Casters and leveling feet
  • Cable management
  • Rack blank panels
  • Power Distribution Units (PDUs)

Server rack shelves come in a variety of sizes and styles.  We will be covering six different types of server rack shelves. 

Server rack shelves have both a U size and depth.  The U size describes the height of the shelf in rack units, and one U is equal to 1.74 inches.  Shelves might also list a maximum suggested weight and some shelves are available in a vented design for greater airflow.

Fixed shelves have a fixed depth.  If you use a server rack with fixed shelves, make sure your rack equipment fits within the mounting depth of the shelf you are purchasing.

Unlike fixed shelves, you can adjust the depth of adjustable shelves.  The minimum and maximum mounting depths for adjustable shelves are listed on the product page, under the Technical Specifications tab.

Sliding shelves can be slid in or out of a server rack. These shelves have a lock feature that locks the shelf and prevents it from accidentally falling out or sliding back into the server rack. The minimum and maximum mounting depths for sliding shelves are listed on the product page, under the Technical Specifications tab.

Similar to sliding shelves, drawer shelves feature a sliding storage drawer that is perfect for storing tools, small hardware or other accessories.

Cantilever shelves do not attach to the server rack on all 4 corners; instead, they only attach on one side of the server rack.  These shelves generally have lower weight thresholds.

Heavy duty shelves are designed to hold more weight.  They are a more durable solution for storing large pieces of equipment that can’t be mounted in a server rack.

Startech.com offers both rack rails and DIN rail kits. 

Rack Rails are available in several different U sizes and are often adjustable, allowing you to customize the depth of your server equipment.

DIN Rails are an industry standard for server rack equipment, and StarTech.com offers a DIN Rail kit which fits all standard 19” racks.  This kit features adjustable depth and the entire kit occupies 2 U’s of rack space.  As with other server rack accessories, check on the product page under the Technical Specifications tab to make sure your equipment will fit within the product’s measurements.

Casters and levelling feet are two of the commonly used methods of mounting a rack on the floor.  To determine whether your rack includes casters or levelling feet, on the product page, check the Technical Specifications tab, under the heading What’s in the Box.

Cable management accessories include cable management hooks, panels, and conduits or ducts.  More information will be shared on them below.

Cable management hooks are designed to hold cabling to avoid cable knotting or crimping.  They are also sometimes referred to as D-Ring hooks and can be found in a variety of sizes.

Cable management ducts or conduits are used to route cables through a covered cable duct.  These ducts feature a removable top cover so that you can easily add or remove cables.

A cable management panel consists of several cable management hooks and/or ducts, combining these products for an all-in-one cabling solution.

Rack blanking panels are sometimes called filler panels as they are designed to fill the openings in server racks that are not in use.  This provides security as well as physical protection for the equipment in the server rack.  Rack blanking panels can be vented or solid and come with or without hinges.

Power distribution units or PDU’s add additional power outlets to your server rack.  They are available in U based sizes, such as 1U and some of the more advanced units include power switching, which you can use to power on and off the connected devices over an IP network.

Confirm the number of outlets and the U size you need in your server rack PDU before you make a purchase.

There are a few ways you can find information about server rack accessories on www.StarTech.com.

  • To view the different families of server rack accessories, go to the StarTech.com website.  Under Server Management, click Server Rack Accessories. This opens a page with each family of server rack accessories.
  • On individual product pages, you can view an image gallery which includes detailed pictures of the product.
  • The Technical Specifications tab includes the product's dimensions, and what comes with the product.
  • The Accessories tab lists other products that are confirmed to work with the product you are viewing.

If you have questions about any StarTech.com server rack accessories, contact our technical support team for further assistance.