StarTech.com

Rack Unit Labels - Up to 49U - 2-Pack

Ensure perfect rail-to-rail alignment, when mounting equipment in your server rack with these rack unit labeling strips

Product ID: RKUNITAPE

  • Helps you visually align rack-mountable equipment during installation
  • Cut-to-size U labels for your rack, up to 49U
  • Two labels included to mark the front and back of your rack
  • Hassle-free application with self-adhesive labels
34,99 € EUR exc VAT
34,99 € EUR inc VAT

Overview

These labels help you install equipment in your server rack more easily. You can add up to 49 unit markings on either side of any rack. This is perfect for adding unit measurements to server racks that don’t have unit markings, or to older racks that have had their markings worn off over time.

This TAA compliant product adheres to the requirements of the US Federal Trade Agreements Act (TAA), allowing government GSA Schedule purchases.

Avoid hassle when installing rackmount equipment

When rack unit measurements are not visible, it can make installing large equipment a hassle. You typically have to align the equipment by eye, which can lead to installing the device in different unit holes on each side of your rack, but that could cause the annoying and time-consuming task of repositioning the device after it's been installed. Using these rack labels is an inexpensive solution that ensures proper alignment and hassle-free installation.

Fast and simple application on any rack, up to 49U in size

The label strips are self-adhesive, easily attaching to the side of your rack for a simple installation. Each label in the kit contains markings for up to 49 units. This ensures that you can easily cut the label down to a smaller size and fit any rack, up to 49U in size.

The labels included in the RKUNITAPE are backed by a 2-year StarTech.com warranty and free lifetime technical support.

Applications

Manage rack space more effectively by adding labels to either side of your rack

Add up to 49U labels to racks that don’t have unit markings, or older racks that have had their markings worn off

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Quantity per package 2
Performance
General Specifications 49U
Environmental
Operating Temperature -50°C to 90°C (-58°F to 104°F)
Storage Temperature 32°C (0°F) maximum
Physical Characteristics
Product Height 10 mm [0.4 in]
Product Length 2179 mm [85.8 in]
Product Weight 27 g [1 oz]
Product Width 10 mm [0.4 in]
Packaging Information
Package Quantity 2
Shipping (Package) Weight 38 g [1.3 oz]
What's in the Box
Included in Package 2 - rack-unit labels
1 - instruction manual

Certifications

Product Support

Drivers & Downloads