Are you in the United States?
Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.
Go to StarTech.comCable Management Spine
Organize and clean up the appearance of cables running from the floor to your desktop or tabletop
Product ID: CMVBMOD
- Attractive cable-management spine adjusts and bends to keep cables organized and out of view
- Routes cables from floor to desk to provide protection and strain relief
- Four channels inside keep power or data cables separate
- Adjustable length
- Weighted base plate rests on floor to hold cables
- Mounting plate secures the cable manager underneath your desk, table or counter
Not Available
May be in stock with partners
From a Partner
Support
Overview
This cable-management spine neatly routes cables from the floor to the bottom surface of your desk or table, with four separate channels for computer or electrical cords. It’s an easy and practical way to protect your workstation cables, while creating an attractive, clutter-free work area.
Routes cables neatly from floor to desk
The weighted base sits on the floor to provide a stable base to route your cables. You simply slide each cable through the slot into one of four channels within the cable manager, to keep cables organized and help prevent trips over cables on the floor.
Easily adjusts to your needs
The flexible cable management spine bends and moves, providing protection and strain relief for your cables. The cable manager features a modular design, with segments that snap together, allowing you to adjust the length to suit your needs.
Mounts securely in place
The cable manager includes a mounting plate that attaches to the underside of your desk, table or counter. It keeps the cable management-spine securely in place.
The CMVBMOD is backed by a StarTech.com 2-year warranty and free lifetime technical support.
Applications
Create a more functional and attractive workspace by concealing and organizing the cables under your desk
Streamline your cables, and help to prevent tripping hazards
Provide protection and strain relief for cables, in the workplace or home office
Keep cables concealed and organized in your boardroom
Technical Specifications
Product Numbers | ||
---|---|---|
Ingram Finland | V934103 | |
UPC Code | 065030870764 |
Warranty Information | ||
---|---|---|
Warranty | 2 Years | |
Performance | ||
Maximum Height | 1290 mm [50.8 in] | |
Physical Characteristics | ||
Color | Silver | |
Enclosure Type | Plastic and Steel | |
Product Height | 1290 mm [50.8 in] | |
Product Length | 129 mm [5.1 in] | |
Product Weight | 950 g [33.5 oz] | |
Product Width | 109.5 mm [4.3 in] | |
Packaging Information | ||
Shipping (Package) Weight | 1.1 kg [2.5 lb] | |
What's in the Box | ||
Included in Package | 1 - cable manager | |
2 - M5x20 mm screws | ||
1 - quick-start guide |
Product Support
Drivers & Downloads
Manual(s):
-
CMVBMOD_cable_manager_manual.pdf
English
Compliance Letter(s):
Data Sheet(s)
- CMVBMOD_Datasheet-EN-EU.pdf
English
* Product appearance and specifications are subject to change without notice.