StarTech.com

Monitor Riser with Drawer - Height Adjustable - Large

Free up desk space and work in greater comfort with this adjustable monitor stand

Product ID: MONSTADJDL

  • Height-adjustable monitor stand with large format 19.7” x 13” (500 x 330 mm) sits easily on your desk
  • Supports a 13” - 32” (330 - 812.8 mm) monitor up to 22 lb. (10 kg)
  • Stackable columns let you choose between three different heights, with a maximum height of 6.6" (168 mm)
View More
  • Large storage area between stacking columns to store virtually any laptop
  • Drawer for supplies maximizes desktop space
  • Front slot holds most tablets and phones
  • Side groove hold pens and other small office supplies
  • Non-skid column base protects work surface
42,99 € EUR exc VAT
53,31 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 5 Years
Hardware
# of Displays Supported 1
Cable Management Yes
Wallmountable No
Performance
Height Adjustment Yes
Maximum Display Size 32in
Minimum Display Size 13"
Weight Capacity (Per Display) 10 kg [22.1 lb]
Physical Characteristics
Color Black
Enclosure Type Plastic
Product Height 16.8 cm [6.6 in]
Product Length 50 cm [19.7 in]
Product Width 33 cm [13 in]
Weight of Product 1.6 kg [3.6 lb]
Packaging Information
Package Height 91 mm [3.6 in]
Package Length 52.8 cm [20.8 in]
Package Width 36 cm [14.2 in]
Shipping (Package) Weight 2 kg [4.4 lb]
What's in the Box
Included in Package 1 - stand surface
8 - small risers
4 - large risers
1 - instruction manual

Certifications

Related Products

Monitor Riser - Drawer - Height Adjustable
MONSTADJD
Monitor Riser - Drawer - Height Adjustable

Free up desk space and work in greater comfort with this adjustable monitor stand

38,99 € exc VAT
48,35 € inc VAT

Accessories