StarTech.com

Dual-Monitor Desktop Stand

Save space by mounting two LCD or LED displays, up to 24" in size, onto a single low-profile base

Product ID: ARMBARDUO

  • Optimize your desk space by mounting two monitors on a single base
  • Boost your productivity by multitasking on two displays
  • Work more comfortably, with hassle-free display adjustments
  • Supports monitors, up to 24" in size and up to 18 lb. (8 Kg) in weight
138,99 € EUR exc VAT
138,99 € EUR inc VAT

Overview

This dual-monitor stand lets you mount two individual displays, each up to 24" in size, to a single base that you can place in virtually any workspace.

Free up desk space

Save space by mounting two displays, up to 24 inches in size, onto one low-profile base.

With its dual-crossbar design, this monitor stand lets you mount two monitors in the same physical space as one, so you have more surface area on your desk available for additional hardware or completing physical tasks such as drafting or reading paper documents. The monitor stand features a low-profile flat back that enables you can snugly position your displays against a wall or cubicle, unlike other dual-monitor mounting options.

If you're outfitting an entire office, you can give employees more work space at each desk and use smaller cubicles to maximize your available office real estate.

Boost your productivity, with multi-monitor efficiency

Adding two monitors to a single computer gives you the additional screen space you need to simplify multitasking and maximize your productivity. Using two displays makes it easier to reference material on one display while working on another, saving you the time and hassle of having to flip back and forth between documents. 

Work more comfortably

The dual-monitor mount features easy-to-adjust height and tilt mechanisms, so you can customize the positioning of your displays to the most comfortable positions without disrupting your work. Plus, the desktop stand enables a hassle-free setup that ensures even installation is comfortable.

The ARMBARDUO is backed by a 2-year StarTech.com warranty and free lifetime technical support.

Applications

Add two monitors to your work station. You can complete your tasks quicker, without the disruption of having to flip between windows.

Make better use of your desk space by mounting both of your monitors to a single base.

Reduce the space requirements of individual desks, so that you can fit more desks in your office.

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
# of Displays Supported 2
Articulating No
Mounting Options Desktop Stand
VESA Hole Pattern(s) 75x75 mm
100x100 mm
Wallmountable No
Performance
Height Adjustment Yes
Maximum Display Size 24in
Maximum Height 405 mm [15.9 in]
Swivel / Pivot 360° at each display
Tilt +/-15
Weight Capacity (Per Display) 8 kg [17.7 lb]
Physical Characteristics
Color Black
Enclosure Type Steel and Plastic
Product Height 410 mm [16.1 in]
Product Length 180 mm [7.1 in]
Product Weight 7.2 kg [15.9 lb]
Product Width 950 mm [37.4 in]
Packaging Information
Shipping (Package) Weight 7428 g [262.2 oz]
What's in the Box
Included in Package 1 - pole
1 - baseplate
3 - M6x15 screws
1 - cable-management clip (pole)
1 - pole cap
1 - height-adjustment ring
1 - crossbar
2 - VESA monitor mounts
8 - M4x12 screws
8 - M4x30 screws
8 - plastic spacers
1 - allen wrench (3mm)
1 - allen wrench (4mm)
2 - cable-management clips (crossbar)
1 - instruction manual

Certifications

Related Products

Desk-Mount Dual Monitor Arm - Articulating
ARMDUAL
Desk-Mount Dual Monitor Arm - Articulating

Mount two displays on your desk surface or through a grommet, with adjustable height and cable management

216,99 € exc VAT
216,99 € inc VAT
Desk-Mount Dual Monitor Arm - Full Motion - Articulating - Stackable - Tool-less Assembly
ARMDUAL30
Desk-Mount Dual Monitor Arm - Full Motion - Articulating - Stackable - Tool-less Assembly

Save space and work in comfort by mounting two displays with full-motion positioning

326,99 € exc VAT
326,99 € inc VAT
Desk-Mount Dual Monitor Arm - Full Motion - Articulating
ARMSLIMDUO
Desk-Mount Dual Monitor Arm - Full Motion - Articulating

Increase productivity by mounting two monitors up to 30”, with full-motion articulation

247,99 € exc VAT
247,99 € inc VAT

Accessories

Product Support