StarTech.com

Desk-Mount Monitor Arm - Articulating - Heavy Duty Steel

VESA Monitor Mount | Desk/Grommet Mount | Height Adjustable | For up to 34” Monitors

Product ID: ARMPIVOTB

  • Mount a VESA (75x75, 100x100) compatible display 12" to 34", flat screen, curved or ultrawide, with a max weight of 17.7 lb. (8 kg)
  • Landscape-to-portrait display rotation (for use in portrait position, the mount supports ultrawide displays with max width of 30"/76.2 cm)
  • Articulating arm lets you adjust your viewing angle with 180° swivel, +45°/-45° tilt and 360° rotation
View More
  • Arm extension up to 17” (428 mm)
  • Height adjustable up to 17.7” (450 mm)
91,99 € EUR exc VAT
114,07 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 5 Years
Hardware
# of Displays Supported 1
Articulating Yes
Cable Management Yes
Mounting Options Desk & Grommet Clamp
Mounting Surface Thickness Desk Clamp: Table Thickness 0.39 - 3.46 in. (10 - 88 mm)
Grommet Clamp: Table Thickness 0.39 - 2.95 in. (10 - 75 mm)
Grommet Mount Hole Size: 0.41 - 1.96 in. (10.5 - 50 mm)
VESA Hole Pattern(s) 75x75 mm
100x100 mm
Wallmountable No
Performance
Display Rotation 360°
Display Tilt + 45° / - 45°
Fits Curved Display Yes
Fits UltraWide Displays Yes
Height Adjustment Yes
Maximum Arm Extension 428 mm [16.9 in]
Maximum Display Size 34"
Maximum Height 450 mm [17.7 in]
Minimum Display Size 13"
Swivel / Pivot 180°
Weight Capacity (Per Display) 8 kg [17.7 lb]
Special Notes / Requirements
Note This mount supports monitors up to 34”, including flat screen, curved and ultrawide displays, with a max weight of 17.7 lb. (8 kg). If you choose to use an ultrawide display in portrait position, the mount supports ultrawide displays with a max width of 30" (76.2 cm).
Physical Characteristics
Color Black
Enclosure Type Steel
Product Height 108 mm [4.3 in]
Product Length 462 mm [18.2 in]
Product Width 160 mm [6.3 in]
Weight of Product 3 kg [6.6 lb]
Packaging Information
Package Height 11.2 cm [4.4 in]
Package Length 48.4 cm [19.1 in]
Package Width 16.7 cm [6.6 in]
Shipping (Package) Weight 3.8 kg [8.4 lb]
What's in the Box
Included in Package 1 - monitor arm
1 - pole
1 - desk clamp
1 - cable-management clip
1 - grommet baseplate
5 - rubber pads
1 - desk-clamp screw
1 - grommet plate
1 - 5 mm hex key
1 - 6 mm hex key
4 - M4x12 mm screws
4 - M5x12 mm screws
4 - washers
1 - instruction manual

Certifications

Accessories