Are you in the United States?
Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.
Go to StarTech.comDesk-Mount Quad-Monitor Arm - Articulating - Heavy Duty Steel
Mount four monitors to your desk to maximize productivity and save space
Product ID: ARMQUAD
- Mount four monitors (2x2) off of your desk or table surface to free up space
- Solid steel construction holds monitors securely and level, with no sag
- Each arm supports a 13” to 27” (330 to 686 mm) monitor weighing up to 17.6 lb. (8 kg)
- Micro adjustment of monitors for level viewing
- Full 360° rotation for portrait or landscape orientation
- Swivels and tilts +30° to -30° to adjust your viewing angle
- Desk clamp and grommet mount with cable-management clips
Not Available
May be in stock with partners
From a Partner
Support
Overview
Free up valuable space by mounting four monitors on one base, to suspend your monitors above the surface of your desk, workstation or table. This sturdy desk-mount quad-monitor arm is constructed of heavy-duty steel and will hold all four displays securely in place to create an impressive and productive workspace.
Enhance your productivity while saving space
Create the ultimate workstation by mounting four monitors on one base that attaches securely to your desk, table or other surface. You can view multiple screens at the same time to work more efficiently while freeing up space.
The quad-monitor arm offers enhanced productivity in numerous office and commercial applications, such as banking and finance, letting you compare documents and analyze data more effectively. It’s also ideal for software developers, programmers, CAD designers, and many other professionals. You can also create engaging digital signage displays to communicate with your clients or employees.
Rugged Steel Design
With its heavy-duty solid steel construction, the quad-monitor mount securely holds your monitors and helps to ensure long-lasting performance. Each monitor arm supports a flat-panel display from 13” to 27” (330 to 686 mm) in size and up to 17.6 lb. (8 kg) in weight.
Adjust your monitors for ideal viewing
You can adjust the position and angle of your monitors for comfortable viewing, with +30° to -30° swivel and tilt. The quad-monitor mount enables smooth and effortless tilting, which makes it easy to reduce glare and find the ideal viewing angle. For precise alignment, the monitor arm offers micro adjustments that enable you to perfectly line up your displays.
Easy installation
The monitor mount supports four VESA mount compliant monitors and it's easy to install using the desk clamp or grommet mount. To keep your cables neatly tucked away, the quad-monitor arm features cable management clips that help to keep your workstation tidy.
The ARMQUAD is backed by a StarTech.com 2-year warranty and free lifetime technical support.
Applications
Mount four monitors to enhance data analysis in commercial environments such as banking and finance, and control centers
Increase productivity, ideal for software developers, programmers and CAD designers
Create impressive digital signage displays
Technical Specifications
Product Numbers | ||
---|---|---|
Ingram Finland | V933953 | |
UPC Code | 065030867795 |
Warranty Information | ||
---|---|---|
Warranty | 2 Years | |
Hardware | ||
# of Displays Supported | 4 | |
Articulating | No | |
Cable Management | Yes | |
Mounting Options | Desk & Grommet Clamp | |
VESA Hole Pattern(s) | 75x75 mm | |
100x100 mm | ||
Wallmountable | No | |
Performance | ||
Display Rotation | 360° | |
Maximum Display Size | 27in | |
Maximum Height | 723 mm [28.5 in] | |
Minimum Display Size | 13" | |
Mounting Surface Thickness | Desk Clamp: 0.39 - 3.14in (10 - 80mm) Grommet Clamp: 0.39 - 3.74in (10 - 95mm) |
|
Swivel / Pivot | +30° / -30° | |
Tilt | + 30° / - 30° | |
Weight Capacity (Per Display) | 8 kg [17.7 lb] | |
Physical Characteristics | ||
Color | Black | |
Enclosure Type | Steel | |
Product Height | 828 mm [32.6 in] | |
Product Length | 115 mm [4.5 in] | |
Product Weight | 8.3 kg [18.2 lb] | |
Product Width | 835 mm [32.9 in] | |
Packaging Information | ||
Shipping (Package) Weight | 9.3 kg [20.4 lb] | |
What's in the Box | ||
Included in Package | 4 - monitor arms | |
4 - VESA monitor mounts | ||
1 - lower pole | ||
1 - upper pole | ||
1 - pole connector | ||
4 - cable-management clips | ||
4 - end caps | ||
4 - thumbscrews | ||
1 - desk clamp | ||
1 - 3 mm hex key | ||
1 - 5 mm hex key | ||
16 - M4x14 mm screws | ||
16 - M5x14 mm screws | ||
16 - washers | ||
1 - grommet collar | ||
1 - grommet plate | ||
5 - rubber pads | ||
1 - instruction manual |
Related Products
Desk-Mount Triple Monitor Arm - Articulating
Save desk space by mounting three displays, with articulating arms to create a surround effect
Desk-Mount Dual Monitor Arm - Full Motion - Articulating - Stackable - Tool-less Assembly
Save space and work in comfort by mounting two displays with full-motion positioning
Desk-Mount Dual Monitor Arm - Articulating
Mount two displays on your desk surface or through a grommet, with adjustable height and cable management
Product Support
Drivers & Downloads
* Product appearance and specifications are subject to change without notice.