Are you in the United States?
Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.
Go to StarTech.comCPU Mount - Adjustable Computer Wall Mount
Maximize your work space by wall-mounting your CPU for easy access
Product ID: CPUWALLMNT
- Save space in your work area by keeping your computer out of the way
- Heavy-duty metal frame holds up to 22 lb. (10 kg)
- Easy installation with all hardware needed for set up included
- Extend the life of your computer by keeping it off the ground and away for dirt and dust
- Adjustable width, from 4.8” to 8.3” (122 to 212 mm), fits most computers
- Open frame design allows unrestricted access to your computer
- Feel confident your computer is secure with included straps
Not Available
May be in stock with partners
From a Partner
Support
Overview
This adjustable CPU mount is an excellent solution both to save space and extend the life of your equipment. Hanging your computer tower on the wall can help to reduce internal contamination from dust and dirt.
Organize your work space
This computer wall mount frees up your floor and desk space, so that you can focus on what’s important. The heavy-duty black metal frame is strong and dependable, ensuring your computer is securely fastened.
Fits your computer
The adjustable base on the CPU wall mount makes it easy to fit a variety of computers, from 4.8” to 8.3” (122 to 212 mm) in width,. It can hold up to 22 lb. (10 kg). The adjustable straps will ensure your computer is secure.
Unrestricted Access
The open frame design of the CPU mount allows unrestricted access to your computer.
Simple set up
Get up and running quickly. The CPU wall mount is easy to mount, and it comes with all the required hardware and an instruction manual to make installation simple. It mounts easily to walls or other sturdy vertical surfaces.
The CPUWALLMNT is backed by a StarTech.com 2-year warranty and free lifetime technical support.
Applications
Create a clutter-free work space and extend the life of your computer equipment in office, business, commercial and institutional environments
Enhance your home office by maximizing your desktop space
Technical Specifications
Product Numbers | ||
---|---|---|
Ingram Finland | V934206 | |
UPC Code | 065030870207 |
Warranty Information | ||
---|---|---|
Warranty | 2 Years | |
Hardware | ||
Mounting Options | Wall-Mount | |
Performance | ||
Weight Capacity (Per Display) | 10 kg [22.1 lb] | |
Physical Characteristics | ||
Color | Black | |
Enclosure Type | Steel | |
Product Height | 154 mm [6.1 in] | |
Product Length | 235 mm [9.3 in] | |
Product Weight | 2.2 kg [4.9 lb] | |
Product Width | 212 mm [8.3 in] | |
Packaging Information | ||
Shipping (Package) Weight | 2.3 kg [5.1 lb] | |
What's in the Box | ||
Included in Package | 1 - CPU mount | |
2 - adjustable straps | ||
3 - wall anchors | ||
3 - screws | ||
2 - thumbscrews | ||
1 - instruction manual |
Product Support
Drivers & Downloads
* Product appearance and specifications are subject to change without notice.