StarTech.com

Flat-Screen TV Wall Mount - Low Profile - For 37" to 70" TV - Anti-Theft - Tilting

Display Wall Mount | Anti-Theft | For 37" to 75" Displays

Product ID: FPWTLTBAT

  • Save space with this flat-screen TV wall mount for 37" to 75" TVs (fits curved TVs, with compatible VESA mount)
  • Low profile TV mount sits only 2" (51 mm) from the wall
  • Tilts -10 to +5 degrees for optimal viewing
View More
  • Lockable bar securely holds TV and provides anti-theft protection (padlock required)
  • Heavy-duty steel TV wall mount (tool-less assembly) supports up to 88 lb. (40 kg)
75,99 € EUR exc VAT
94,23 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 5 Years
Hardware
# of Displays Supported 1
Articulating No
Cable Management No
Minimum Profile from Wall 51 mm [2 in]
Mounting Options Wall-Mount
VESA Hole Pattern(s) 200x200 mm
300x300 mm
400x200 mm
400x400 mm
600x400 mm
800x400 mm
Performance
Anti-theft Yes
Fits Curved Display Yes
Maximum Display Size 75"
Minimum Display Size 37"
Video Wall No
Weight Capacity (Per Display) 40 kg [88.4 lb]
Physical Characteristics
Product Height 44 cm [17.3 in]
Product Length 99.8 cm [39.3 in]
Product Width 51 mm [2 in]
Weight of Product 3.7 kg [8.1 lb]
Packaging Information
Package Height 65 mm [2.6 in]
Package Length 98.7 cm [38.9 in]
Package Width 23.6 cm [9.3 in]
Shipping (Package) Weight 4.8 kg [10.5 lb]
What's in the Box
Included in Package 1 - wall mount
1 - safety bar
1 - left adapter bracket
1 - right adapter bracket
1 - level
2 - decorative covers
4 - decorative cover screws
4 - M5x14 mm screws
4 - M6x14 mm screws
4 - M8x50 mm screws
4 - M6x30 mm screws
4 - M8x30 mm screws
4 - rectangular washers
8 - small spacers
8 - large spacers
6 - screws
6 - concrete anchors
6 - circular washers
1 - instruction manual

Certifications

Accessories